[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; 1,50 mm²; gray, green-yellow", "description" : "<h2>Female connector, 2020 Series, operating tool</h2><br/><br/>This female connector (item number 2020-104/000-036) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are important parameters when selecting a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 13.5 A. Conductors should only be connected to this female connector if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 14.7 x 40.5 x 22.4 mm (width x height x depth). Depending on the conductor type, this female connector is designed for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are four clamping points available for connecting four different potentials / four poles. The gray/green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "2020-104/000-036", "sku" : "2020-104/000-036", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001500005792000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcyfGltYWdlL2pwZWd8YUdJeUwyZ3pOQzh4TkRZNU1UTXhNREl6T1RjM05DOHlNREJmTURJd01EQXdNVFV3TURBd05UYzVNakF3TURZd01HSTJYMFJGTG1wd1p3fGEyZjM2NmFlMGJiMWUxZDJmZDk5YWEzODM4YjI2MmZlNTFhZWFlNDk3NWEwOGJiYTQ3NTZiYTQ2ZGUyNDdjNzI", "gtin13" : "4050821026815", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-104_000-036" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM S-Mini Item no. 2020-104/000-036

1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; 1,50 mm²; gray, green-yellow

Item no. 2020-104/000-036
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece
Item no. 2020-104/000-036
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece