[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 8-pole; 1,50 mm²; green-yellow/gray", "description" : "<h2>Female connector, 2020 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our female connector (item number 2020-108/000-037) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are key factors to consider when selecting a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. Dimensions: 28.7 x 40.5 x 22.4 mm (width x height x depth). Depending on the type of conductor, this female connector is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are eight clamping points available for connecting eight different potentials / eight poles. The green-yellow/gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "2020-108/000-037", "sku" : "2020-108/000-037", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000200000146b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE4fGltYWdlL2pwZWd8YURWaUwyZzFZaTh4TkRZNE5qRTBOVEl4TmpVME1pOHlNREJmTURJd01EQXdNakF3TURBd01UUTJZakF3TURJd01HSTJYMFJGTG1wd1p3fGYyODFhZDVmYTI2YTE1Yjg5MmRhZDQxZjUxNWVmOTAxZDg2Yjc4MTYzYWJjYjRmZTVlMDc2YzgxNDMzMTU1ZWE", "gtin13" : "4050821026990", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-108_000-037" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM S-Mini Item no. 2020-108/000-037

1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 8-pole; 1,50 mm²; green-yellow/gray

Item no. 2020-108/000-037
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 25 Piece
Item no. 2020-108/000-037
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 25 Piece