[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; 1,50 mm²; gray", "description" : "<h2>Female connector, 2020 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our female connector (item number 2020-112) ensures effortless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Conductors should only be connected to this female connector if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 42.7 x 40.5 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are twelve clamping points available for connecting twelve different potentials / twelve poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "2020-112", "sku" : "2020-112", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzfGltYWdlL2pwZWd8YUdFeEwyZzJaQzh4TkRZNE5qUTROamd5TWprME1pOHlNREJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFJGTG1wd1p3fGQyOTY3YmVlNDgyNmZlNGIxNGYxYjM5YzFmZWY2Y2IwZWVlOGFjMWFhZTdiZjAyYjgwMjFjM2JkMWE1NTQ2YzM", "gtin13" : "4050821245100", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-112" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM S-Mini Item no. 2020-112

1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; 1,50 mm²; gray

Item no. 2020-112
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 20 Piece
Item no. 2020-112
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 20 Piece