[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; Centered locking levers; Strain relief plate; 1,50 mm²; gray", "description" : "<h2>Female connector, 2020 Series, gray</h2><br/><br/>Our female connector (item number 2020-112/145-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 500 V and a rated current of 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. Dimensions: 42.7 x 69 x 27.2 mm (width x height x depth). Depending on the conductor type, this female connector is designed for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are twelve clamping points available for connecting twelve different potentials / twelve poles. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring means you can connect copper conductors. The strain relief plate secures the connected conductorsand facilitates wire management..<br/>", "mpn" : "2020-112/145-000", "sku" : "2020-112/145-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY4fGltYWdlL2pwZWd8YUdObEwyaGlOeTh4TkRZNU1qRXlOalUxTmpFNU1DOHlNREJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFJGTG1wd1p3fDE0ZmY4NWY3Y2U1ZjE2Mjg0Mjg1NWMxN2E2Y2QzMGY0MWYwYjBhMjI3OWY3MTRkMGE4Yzg0OWQ3OTM4YzI5N2I", "gtin13" : "4050821092636", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-112_145-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM S-Mini Item no. 2020-112/145-000

1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; Centered locking levers; Strain relief plate; 1,50 mm²; gray

Item no. 2020-112/145-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 20 Piece
Item no. 2020-112/145-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 20 Piece