[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 14-pole; Centered locking levers; Strain relief plate; 1,50 mm²; gray", "description" : "<h2>Female connector, 2020 Series, gray</h2><br/><br/>Our female connector (item number 2020-114/145-000) ensures effortless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are important parameters when selecting a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 13.5 A. Conductors should only be connected to this female connector if their strip length is between 9 mm and 11 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 49.7 x 69 x 27.2 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are fourteen clamping points available for connecting fourteen different potentials / fourteen poles. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring allows you to connect copper conductors. The strain relief plate secures the connected conductors, simplifying wire handling..<br/>", "mpn" : "2020-114/145-000", "sku" : "2020-114/145-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY4fGltYWdlL2pwZWd8YUdObEwyaGlOeTh4TkRZNU1qRXlOalUxTmpFNU1DOHlNREJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFJGTG1wd1p3fDE0ZmY4NWY3Y2U1ZjE2Mjg0Mjg1NWMxN2E2Y2QzMGY0MWYwYjBhMjI3OWY3MTRkMGE4Yzg0OWQ3OTM4YzI5N2I", "gtin13" : "4050821092650", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-114_145-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM S-Mini Item no. 2020-114/145-000

1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 14-pole; Centered locking levers; Strain relief plate; 1,50 mm²; gray

Item no. 2020-114/145-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 10 Piece
Item no. 2020-114/145-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 10 Piece