[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 15-pole; Strain relief plate; 1,50 mm²; gray", "description" : "<h2>Female connector, 2020 Series, operating tool</h2><br/><br/>Convenient electrical installations are guaranteed with this female connector (item number 2020-115/135-000). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The dimensions are 53.2 x 69 x 22.4 mm (width x height x depth). Depending on the conductor type, this female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to fifteen potentials / fifteen poles can be connected to this terminal strip using fifteen clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected thanks to front-entry wiring. You can secure connected conductors using the strain relief plate to make cables more manageable..<br/>", "mpn" : "2020-115/135-000", "sku" : "2020-115/135-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001100002852000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YURFeEwyaGlaaTh4TkRZNU1qRXhPRFkxT1RFd01pOHlNREJmTURJd01EQXdNVEV3TURBd01qZzFNakF3TURFd01HSTJYMFJGTG1wd1p3fDU3Zjk4YjdiZGY0ODAzYTU4ZWU0ZTQwODZiNGIyYjUwN2U2MGIzZTc4YTgyZWZlZWY3ZmE5MWNjYTVhMGQyOTI", "gtin13" : "4050821092384", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-115_135-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM S-Mini Item no. 2020-115/135-000

1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 15-pole; Strain relief plate; 1,50 mm²; gray

Item no. 2020-115/135-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 10 Piece
Item no. 2020-115/135-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 10 Piece