[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 2-pole; DIN-35 rail/panel mounting; Snap-in mounting feet; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Enjoy seamless electrical installations with this male connector (item number 769-602/001-000). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are key factors to consider when selecting a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 500 V and a rated current of 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "769-602/001-000", "sku" : "769-602/001-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470313-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA2MXxpbWFnZS9qcGVnfGFHSXhMMmd3TWk4eE16azBPRFF3TURFM016QTROaTh5TURCZk1URTBOekF6TVROZlJFVXVhbkJufDYxNWQxZDI0ZDhmZDg3YzEyYWUxMmI2ZmY4MzliNjY0MTI0MTdlZTk1MGYwOTAxM2M0NTQ3NDZjMmU2MDUzNTg", "gtin13" : "4044918521932", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-602_001-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM Item no. 769-602/001-000

1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 2-pole; DIN-35 rail/panel mounting; Snap-in mounting feet; 4,00 mm²; gray

Item no. 769-602/001-000
1-conductor male connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece
Item no. 769-602/001-000
1-conductor male connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece