X-COM
Item no. 769-603/005-000
1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 3-pole; Snap-in flange; 4,00 mm²; gray
![200_11470398_DE](/medias/1024-11470398-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzY5OHxpbWFnZS9qcGVnfGFHUTBMMmc0TUM4eE16azBPREk1TVRrM016RTFNQzh4TURJMFh6RXhORGN3TXprNFgwUkZMbXB3Wnd8NzNlY2NjZDE4YjI3YTUzMjgyMzVlNmZjNTVlYTFlYmNjZTZiMGE3NTIyYTI4NzM2NGZhZmExOWQ3N2U5ZTE5MQ)
![200_0200000600008b64000200b6_EN](/medias/1024-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTEyMHxpbWFnZS9qcGVnfGFEazJMMmczTnk4eE5EWTFPVGN5TkRReE1Ea3hNQzh4TURJMFh6QXlNREF3TURBMk1EQXdNRGhpTmpRd01EQXlNREJpTmw5RlRpNXFjR2N8MTZlOWRiOWYyMDMzOTYxZjAxOTMyMDZmYjIwMmY4NDcwMDQ4YWU1MzI5YWI0MzE4YWJiNzRlZGM3NTcyN2YyNQ)
![120_11470398_DE 120_11470398_DE](/medias/120-11470398-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc2MXxpbWFnZS9qcGVnfGFEbGlMMmd5WWk4eE16azBPREk1TWpNMk5qTTJOaTh4TWpCZk1URTBOekF6T1RoZlJFVXVhbkJufGQ5Y2E5ZTJiOWM3YTNlZWY0NmU5YWRhNWE0NGUxNDIzOWU3OWJlYTE3YzllNGRhOTRiMDBjNDA1YTBlM2I2N2Q)
![120_0200000600008b64000200b6_EN 120_0200000600008b64000200b6_EN](/medias/120-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODkzfGltYWdlL2pwZWd8YURBNEwyZzJZUzh4TkRZMU9UY3lORGd3TkRFeU5pOHhNakJmTURJd01EQXdNRFl3TURBd09HSTJOREF3TURJd01HSTJYMFZPTG1wd1p3fGU1ZjI3MGY5MDAxZDI5Zjc4NDRmMzlmOWE1ZTJlYWM4NjczMjQ0NzNmNTQ0OTcwMjhhZWU3YTE5YTM3NjQ3NDM)
Item no. 769-603/005-000
1-conductor male connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 25 Piece
Item no. 769-603/005-000
1-conductor male connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 25 Piece