[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor/2-pin ground carrier terminal block; with push-button; 2.5 mm²; suitable for Ex nA applications; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Ground terminal block, 2222 Series, push-button</h2><br/><br/>This ground terminal block (item number 2222-1407/999-953) is designed to connect conductors quickly and easily. Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical link between the electrical conductors and the mounting adapter. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Depending on the conductor type, this ground terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and two clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with a push-button. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via front-entry wiring. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2222-1407/999-953", "sku" : "2222-1407/999-953", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-8354332-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk3fGltYWdlL2pwZWd8YURnM0wyaGxNUzh4TXpJeE5EQXdNelk1TVRVMU1DOHlNREJmT0RNMU5ETXpNbDlFUlM1cWNHY3wzMmNmMjgyZDg4NTc4ZDI0NTQwOTM3YzI2Njg4OTk5MzJkNzI0YzIwODExYWI5MGVmZWJhMjBmYWNmOWQ0ZjZh", "gtin13" : "4066966204384", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/2-conductor-2-pin-ground-carrier-terminal-block/p/2222-1407_999-953" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM S Item no. 2222-1407/999-953

2-conductor/2-pin ground carrier terminal block; with push-button; 2.5 mm²; suitable for Ex nA applications; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow

Item no. 2222-1407/999-953
2-conductor/2-pin ground carrier terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece
Item no. 2222-1407/999-953
2-conductor/2-pin ground carrier terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece