[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Strain relief plate; 1,50 mm²; gray", "description" : "<h2>Female connector, 2020 Series, gray</h2><br/><br/>This female connector (item number 2020-202/132-000) provides fault-free electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Conductors should only be connected to this female connector if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The dimensions are 7.7 x 56.5 x 25 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to two potentials / two poles can be connected to this terminal strip using four clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors via front-entry wiring. The strain relief plate is a safety precaution for connected conductors that also makes wires much easier to handle..<br/>", "mpn" : "2020-202/132-000", "sku" : "2020-202/132-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001100002ba0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM1fGltYWdlL2pwZWd8YURRM0wyZ3dNUzh4TkRZNU1qRTFPRGN6TkRNMk5pOHlNREJmTURJd01EQXdNVEV3TURBd01tSmhNREF3TURFd01HSTJYMFJGTG1wd1p3fGRlNTY4NDE1ZjE2OWJiNjUyM2QzNzIyNzMwNmM4MDZkYWZjNDEyYzA2NmRkNmU1MjJiMDQ1NTAyZTBmOGJlMmE", "gtin13" : "4050821092674", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/2-conductor-female-connector/p/2020-202_132-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM S-Mini Item no. 2020-202/132-000

2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Strain relief plate; 1,50 mm²; gray

Item no. 2020-202/132-000
2-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece
Item no. 2020-202/132-000
2-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece