[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Centered locking levers; Strain relief plate; 1,50 mm²; gray", "description" : "<h2>Female connector, 2020 Series, Push-in CAGE CLAMP®</h2><br/><br/>Effortless electrical installations are guaranteed with this female connector (item number 2020-203/142-000). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Conductors should only be connected to this female connector if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The item's dimensions are 11.2 x 56.5 x 29.8 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are six clamping points available for connecting three different potentials / three poles. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. You can connect copper conductors via front-entry wiring. You can secure connected conductors using the strain relief plate to make cables easier to handle..<br/>", "mpn" : "2020-203/142-000", "sku" : "2020-203/142-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001100002cba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTEwfGltYWdlL2pwZWd8YUdVd0wyaGlPUzh4TkRZNU1qRTFOVFExTnpVMk5pOHlNREJmTURJd01EQXdNVEV3TURBd01tTmlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGMzYzA5Mzg3ZGEzNzdlNTdmZGEzZjEzNDNmMTM5ZDExMWRlZTg5OTA3ZDE0YTQwYTNhOGZmMzllYzFhN2E5MGU", "gtin13" : "4050821092841", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/2-conductor-female-connector/p/2020-203_142-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM S-Mini Item no. 2020-203/142-000

2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Centered locking levers; Strain relief plate; 1,50 mm²; gray

Item no. 2020-203/142-000
2-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece
Item no. 2020-203/142-000
2-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece