[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 9-pole; 1,50 mm²; gray", "description" : "<h2>Female connector, 2020 Series, operating tool</h2><br/><br/>This female connector (item number 2020-209) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Dimensions: 32.2 x 40.5 x 25 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are eighteen clamping points available that you can use to connect nine different potentials / nine poles. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "2020-209", "sku" : "2020-209", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg1fGltYWdlL2pwZWd8YURkbUwyZzFPUzh4TkRZNE9UUTFPRFUxTWpnMk1pOHlNREJmTURJd01EQXdNR0l3TURBd05HVmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkzNmYxZTdkMjc3N2ZlODQ3ZDAzNjAyNWM4ZDYzODE5ZDQ5ZDM4MGI2MzY5MjVjNzUwOWFhZDkwNGEyYWM2YTQ", "gtin13" : "4045454855314", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/2-conductor-female-connector/p/2020-209" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM S-Mini Item no. 2020-209

2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 9-pole; 1,50 mm²; gray

Item no. 2020-209
2-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 25 Piece
Item no. 2020-209
2-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 25 Piece