[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor miniature ground terminal block; with operating slots; 2.5 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Ground terminal block, 2052 Series, operating tool</h2><br/><br/>Our ground terminal block (item number 2052-1207) makes connections quick and easy. Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical link between the electrical conductors and the mounting adapter. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This ground terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and two clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for a wide range of industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These mini rail-mount terminal blocks are mounted using DIN-15 rails.. The front-entry wiring makes it possible to connect copper conductors. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2052-1207", "sku" : "2052-1207", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-5973410-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4fGltYWdlL2pwZWd8YURFeEwyZzBOeTh4TkRZNE16STVOak01T1RNNU1DOHlNREJmTlRrM016UXhNRjlFUlM1cWNHY3wxMmZjZTA5YjVjMTU2ZTBkNGY0ZWM2ZGRlZWIxNzhkYzgzMzkyYjgzOGQ2MzAwNDU1NGQ2ZTRjZjM0ZmMxYzY0", "gtin13" : "4066966180961", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/2-conductor-miniature-ground-terminal-block/p/2052-1207" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
TOPJOB® S Item no. 2052-1207

2-conductor miniature ground terminal block; with operating slots; 2.5 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow

Item no. 2052-1207
2-conductor miniature ground terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece
Item no. 2052-1207
2-conductor miniature ground terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece