TOPJOB® S
Item no. 2050-311
2-conductor miniature through terminal block; with operating slots; 1 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; gray
![120_2598732_DE 120_2598732_DE](/medias/120-2598732-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ3fGltYWdlL2pwZWd8YURsbUwyZzNNaTh4TkRBd01UUTRORGs0T0RRME5pOHhNakJmTWpVNU9EY3pNbDlFUlM1cWNHY3w4ZTA5YTJmZGE1MTQxNzc1ZTQwM2ViZGY1ZjVlYzM4NjhiODVlOTY1YzIyOTQzZTYwY2MwYjg4MWMwN2RjYmM1)
![120_2597690_DE 120_2597690_DE](/medias/120-2597690-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc1fGltYWdlL2pwZWd8YURNd0wyZzFOaTh4TkRVMU9EQTVOekV4TXpFeE9DOHhNakJmTWpVNU56WTVNRjlFUlM1cWNHY3xkMjcxZjRlMzlkNDZmYjA3MWQ5YWM3M2ZlMGQ5OTJhMWRiOWNkMjVjNzQ4MTg4OGM0YjgwZDdmM2JmN2JlYTQ4)
![120_5984040_DE 120_5984040_DE](/medias/120-5984040-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODYxfGltYWdlL2pwZWd8YUdGbUwyZ3hPQzh4TkRVMU9EWTFOelUzTmprNU1DOHhNakJmTlRrNE5EQTBNRjlFUlM1cWNHY3w1MmU4MDM1ZTQxODQ0YzFkM2RhNTRiZjYzY2MxMDBlZjljYmM4ZmE0OTFjMjBkMWM3ZjZiMWRlMTlmZjlkMTdk)
![120_4770259_DE 120_4770259_DE](/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhREk1TDJnM015OHhNekkxTURNd05UY3lNRE0xTUM4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfGYyM2E5NjY3NGE1NjQwY2VkYWM0YjFkY2I4Y2FiNWFiNThhOTU5OThmMjMzZWNkMTFmNjE2MjkwYTk0MGZlZTU)
![120_2714075_EN 120_2714075_EN](/medias/120-2714075-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTM4fGltYWdlL2pwZWd8YURZMkwyZzFNQzh4TWpZME1qTTBORGN6TURZMU5DOHhNakJmTWpjeE5EQTNOVjlGVGk1cWNHY3xlY2I2ZDIxOTMyMTI1NmNjMDhlZGMzMzA2MzYxYjU5OGQ4YjU3YmFmZWI5NjdhNjgxMTk3YjAwMzNlMjdiNzBh)
Item no. 2050-311
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2050-311
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request