TOPJOB® S
Item no. 2250-314
2-conductor miniature through terminal block; with push-button; 1 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; blue
![120_2598630_DE 120_2598630_DE](/medias/120-2598630-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTk4fGltYWdlL2pwZWd8YUdGaEwyZzRNeTh4TkRBd01UTXdPRFF6TkRRMk1pOHhNakJmTWpVNU9EWXpNRjlFUlM1cWNHY3w0ZTdiOTNkMzViMDIzMzY2ZmJkYjI0M2JhZjE3ZmQzYWYyYzI1Y2M3NWFjODc5YWVkNWZlZTQyOWQ5ODRjMTgy)
![120_2598673_DE 120_2598673_DE](/medias/120-2598673-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzcxfGltYWdlL2pwZWd8YUdJeEwyaGpOeTh4TkRVMU9EQXhPVGszTnpJME5pOHhNakJmTWpVNU9EWTNNMTlFUlM1cWNHY3wzYWQ5ZDIyNWU4NDQ5MzE3MzMzMjM1YTM0NTc0MzhmNTBkOWY1ZmUxNWNjZmE2NTg3NjdjNDEzMDg5MGFlZGJk)
![120_5984079_DE 120_5984079_DE](/medias/120-5984079-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzE3fGltYWdlL2pwZWd8YURJd0wyZzNaaTh4TkRVMU9EWTFNemszTWpVeE1DOHhNakJmTlRrNE5EQTNPVjlFUlM1cWNHY3w0NTc4YTRhOWVjYjRhMWM3YzVhYTlhYTAxMDljZDExZDNmOGRiODIwNDQ2OWJkMDE0ODcyNzJlMTYwM2FkMDdk)
![120_4770259_DE 120_4770259_DE](/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhREk1TDJnM015OHhNekkxTURNd05UY3lNRE0xTUM4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfGYyM2E5NjY3NGE1NjQwY2VkYWM0YjFkY2I4Y2FiNWFiNThhOTU5OThmMjMzZWNkMTFmNjE2MjkwYTk0MGZlZTU)
![120_2714077_EN 120_2714077_EN](/medias/120-2714077-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTQzfGltYWdlL2pwZWd8YURGakwyaGlOaTh4TWpZME1qTTJOak0xTnpVek5DOHhNakJmTWpjeE5EQTNOMTlGVGk1cWNHY3w2NGY3MDExMTFjYmE0N2EwNDU0YWM2ZDM1NmU3OTlhYTM2ZmM3MDRmNGQ1ZThiMGY1NzdhNTRkNjA3ZGFkYjE0)
Item no. 2250-314
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2250-314
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request