{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor miniature through terminal block; with push-button; 2.5 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Through terminal block, 2252 Series, push-button</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 2252-1201). Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants, making it easy to select the ideal mini terminal block for each use. Our mini rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 24 A. Conductors can only be connected to this through terminal block if their strip length is between 10 mm and 12 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and two clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with a push-button. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections across many industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These mini rail-mount terminal blocks are mounted using DIN-15 rails.. Conductors made of copper can be connected thanks to front-entry wiring. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2252-1201",
"sku" : "2252-1201",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-5973399-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE4fGltYWdlL2pwZWd8YUdWbUwyZ3hZeTh4TkRZNE16UXlORFU0Tnpnd05pOHlNREJmTlRrM016TTVPVjlFUlM1cWNHY3xlZjZiNmFkYjk1M2Y3OGE4OThjNThlMWEzZTMxOTI0MGNhMjA1MTlmMmVkMjQ5YTdmNzQ3ZmRiMmM4N2I3ZTUy",
"gtin13" : "4066966169379",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2252-1201"
}
2-conductor miniature through terminal block; with push-button; 2.5 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; gray
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.