TOPJOB® S
Item no. 2002-7214
2-conductor N-disconnect terminal block; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue
![120_13006789_DE 120_13006789_DE](/medias/120-13006789-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1MXxpbWFnZS9qcGVnfGFEVXlMMmhtTmk4eE5EUTVNems1TURRNE5qQTBOaTh4TWpCZk1UTXdNRFkzT0RsZlJFVXVhbkJufDMzNjliYjA2NTc4ZDgyNWUzZTgyNDU0ODdhZGNmMGQwZmU5OWJjOWRkOTU5MjgwNjUxODE0OGNmYmY2YzhiOGQ)
![120_13006787_DE 120_13006787_DE](/medias/120-13006787-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYzOHxpbWFnZS9qcGVnfGFEbG1MMmd6WXk4eE5EUTVNemswT0RZM05EQTNPQzh4TWpCZk1UTXdNRFkzT0RkZlJFVXVhbkJufDFmMzk2NzJiNzY5YzhlMGNhMGVkODllMmExOTczZjI3NmE1Y2RiYjAxYzRjYjBlYjAzZGVkODVkZjdlYmVhYTg)
![120_020000070003dd86000200b6_DE 120_020000070003dd86000200b6_DE](/medias/120-020000070003dd86000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODEzfGltYWdlL2pwZWd8YURRMkwyaG1OUzh4TkRRNU16Y3pPREUzTWpRME5pOHhNakJmTURJd01EQXdNRGN3TURBelpHUTROakF3TURJd01HSTJYMFJGTG1wd1p3fDVhMGI4NjcyMDlkNGQ3YzEwMWFmZTRjM2Y2ZDAwODUzMzkwZDJkZmUxZGQ0Zjg2ODMwOTk2ZDBlMTY1MmQ3MzU)
![120_0200001900030969000100b6_DE 120_0200001900030969000100b6_DE](/medias/120-0200001900030969000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjZ8aW1hZ2UvanBlZ3xhR0UxTDJnMk1TOHhNalUzTVRrNE16YzBNRGsxT0M4eE1qQmZNREl3TURBd01Ua3dNREF6TURrMk9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZGQxMDU5YjlkYWMxNDViMzBjZTcxMmViYTgyYmNmZTczMDYzYTcxYTI3YzgzY2MyNDM0NjdiZWM2NGU2MzVlMQ)
Item no. 2002-7214
2-conductor N-disconnect terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2002-7214
2-conductor N-disconnect terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request