{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor through terminal block; with lever and push-button; 4 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>Through terminal block, 2104 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2104-5201) is designed for easy and secure connections. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Rated current and voltage are key factors to consider when selecting a through rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 32 A. Ensure that the strip lengths are between 11 mm and 13 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. The dimensions are 6.2 x 70 x 39.5 mm (width x height x depth). Depending on the type of conductor, this through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It has one level. You can connect a single potential using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. Lever,push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections in various industrial applications and modern building installations. They make wiring work easier as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2104-5201",
"sku" : "2104-5201",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2554381-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAwfGltYWdlL2pwZWd8YURRekwyaGlNUzh4TkRZNE1qYzVOREU1TnpBeU1pOHlNREJmTWpVMU5ETTRNVjlFUlM1cWNHY3wyNjRmOWEyYmJkMjI5ZWQyMjk4MTU4NmY4YTIzMTAyNGNmNDEwNjBlZTZlNjI2NjFjMjU2YjE0ZjIyYWU4MjAw",
"gtin13" : "4055143992619",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2104-5201"
}
2-conductor through terminal block; with lever and push-button; 4 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.