[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; with push-button; 4 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; light gray", "description" : "<h2>Through terminal block, 2204 Series, light gray</h2><br/><br/>This through terminal block (item number 2204-1209) is designed for simple and secure connections. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Rated current and voltage are key factors to consider when choosing a through rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 32 A. Conductors should only be connected to this through terminal block if their strip length is between 11 mm and 13 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. The item's dimensions are 6.2 x 52.3 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It comes with one level and two clamping points that you can use to connect a single potential. The light gray housing is made of polyamide (PA66) for insulation. A push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in various industrial applications and modern building installations. They also offer the perfect actuation option for every use: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2204-1209", "sku" : "2204-1209", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-9680777-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIyfGltYWdlL2pwZWd8YURsakwyZ3dPUzh4TXpZME56WXdORGcwTWpVeU5pOHlNREJmT1RZNE1EYzNOMTlFUlM1cWNHY3xlMTdjMDFlNzU3Y2MxYWY2ZGVlNDZhZWRhMWE4OGViMDI5YjBjZjcxNGQ2YWM5ZDU3Yzg5M2U1ZTk3OGY3MzFi", "gtin13" : "4066966268348", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2204-1209" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
TOPJOB® S Item no. 2204-1209

2-conductor through terminal block; with push-button; 4 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; light gray

Item no. 2204-1209
2-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece
Item no. 2204-1209
2-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece