{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-conductor through terminal block; with lever and Push-in CAGE CLAMP®; 4 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; blue",
"description" : "<h2>Through terminal block, 2104 Series, blue</h2><br/><br/>Our through terminal block (item number 2104-1304) is the ideal way to connect conductors quickly and securely. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Rated current and voltage are important parameters when selecting a through rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 32 A. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 6.2 x 83.2 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It has one level. The single potential can connect using the three clamping points The blue housing is made of polyamide (PA66) for insulation. Lever,operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections in various industrial applications and modern building installations. They make wiring work easier as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2104-1304",
"sku" : "2104-1304",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2554377-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzIzfGltYWdlL2pwZWd8YUdFNUwyaG1OQzh4TkRZNE1qYzBPRFU0TXprMk5pOHlNREJmTWpVMU5ETTNOMTlFUlM1cWNHY3xjYWM0NjNlZDYzMGE2OGU2NTNhMTJhZTUzNTAwZGRiOTk1YjNhNGU1ZTkyMzBlZWM4N2MzYjczOWY4ZjY1YTdk",
"gtin13" : "4055143992299",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2104-1304"
}
3-conductor through terminal block; with lever and Push-in CAGE CLAMP®; 4 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; blue
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.