{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-conductor through terminal block; with lever and push-button; 10 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; blue",
"description" : "<h2>Through terminal block, 2110 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2110-5304) is designed to connect conductors quickly and easily. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 57 A. Conductors should only be connected to this through terminal block if their strip length is between 17 mm and 19 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 10 x 110.4 x 43.7 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It features one level and three clamping points for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with lever,push-button. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections in different industrial applications and modern building installations. They make wiring work easier as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2110-5304",
"sku" : "2110-5304",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2709987-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkzfGltYWdlL2pwZWd8YURGaUwyZzNOUzh4TkRZNE1qa3pPRFV3TnpJNU5DOHlNREJmTWpjd09UazROMTlFUlM1cWNHY3xhYTg2MGVjMDkyMWZlYWRiMzFjNTE1YjA5OTM4YjUxZjUxOTU2OGI4NTAyNWE4MjQ2YjU1MGJiMDkyNjI5ZDI2",
"gtin13" : "4055143865357",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2110-5304"
}
3-conductor through terminal block; with lever and push-button; 10 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; blue
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.