[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor through terminal block; with push-button; 4 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; yellow", "description" : "<h2>Through terminal block, 2204 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2204-1406) ensures effortless electrical installations. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the version, you can use them for either typical through-wiring or potential distribution. Rated current and voltage are important parameters when choosing a through rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 32 A. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 6.2 x 78.7 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It has one level. You can connect a single potential using the four clamping points. The yellow housing is made of polyamide (PA66) for insulation. A push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections in various industrial applications and modern building installations. They make wiring work easier as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2204-1406", "sku" : "2204-1406", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-9680807-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ4fGltYWdlL2pwZWd8YURFeUwyZzROeTh4TXpZME56UTJORGt5TXpFMk5pOHlNREJmT1RZNE1EZ3dOMTlFUlM1cWNHY3xjZDAwNWQyM2MxOGFhMzRiYzMzMTc1MjgwZjNmYWJkOGYyMTRiNTIwZGIwZGRkNThlMjUzMDEzOTY0Yzk1YjJh", "gtin13" : "4066966268089", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2204-1406" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
TOPJOB® S Item no. 2204-1406

4-conductor through terminal block; with push-button; 4 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; yellow

Item no. 2204-1406
4-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece
Item no. 2204-1406
4-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece