[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Runtime; DNP3 Slave; Single License; Online activation", "description" : "<b>Function:</b><br/>The DNP3 Configurator is part of the <b><i>e!</i></b><i>COCKPIT</i> Software. With this license, the DBP3 Protocol can be activated on the slave. The configurator fully supports the DNP3-specific functions of all WAGO telecontrollers. <br/>The configurator sets up DNP3 objects while configuring data exchange to the PLC application or I/O modules. The settings can be imported and exported in DNP3 XML device profile format.<br/>WAGO's telecontrollers can work as TCP, UDP and serial DNP3 slaves.<br/>Cyclical time synchronization of the telecontrol substation (slave) can be performed by the master according to DNP3 Device Profile 1.7.2.<br/><br/>In the monitoring direction, the WAGO DNP3 Slave can send digital, analog and count values to the master. Both digital and analog values can be received in the control direction. Analog values can be processed in 16-bit, 32-bit or FLOAT format. Count values can be processed in 16-bit or 32-bit format.<br/><br/><b>Your Benefits:</b><br/><ul><li>Use the PFC200 Controller as a telecontrol substation (slave) on an DNP3 Control System (master) via TCP, UDP or serially.</li><li>Create a gateway application to transfer data, e.g., from Modbus® Field Devices to a DNP3 Control System. </li></ul><br/><br/><b>Use:</b><br/>Enter the license into <b><i>e!</i></b><i>COCKPIT</i>, assign it to a device and load both the license and project into the controller. No other installation steps are required.<br/><br/><b>Technical Data:</b><br/>See the document “<b><i>e!</i></b><i>RUNTIME</i> DNP3 Slave Device Profile” on www.wago.com.", "mpn" : "2759-2290/211-1000", "sku" : "2759-2290/211-1000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-3061722-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIzfGltYWdlL2pwZWd8YUdFM0wyaG1OaTh4TkRZNE9EazJOVEF3TVRJME5pOHlNREJmTXpBMk1UY3lNbDlFUlM1cWNHY3xkODZkZjlhNWY2MzU0NTRlNDIxOTAyYmUzYjU3NDhlYTExMmVhMWFkZmM1ZTA0ZGZjNWQ1NzVjYjQ5NmM5ZjY5", "gtin13" : "4066966054262", "category" : "Software", "url" : "https://www.wago.com/gb/software/runtime/p/2759-2290_211-1000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 2759-2290/211-1000

Runtime; DNP3 Slave; Single License; Online activation

Item no. 2759-2290/211-1000
Runtime
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 2759-2290/211-1000
Runtime
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece