WAGO Compact Power Supplies is small with high-performance for DIN-rail-mount housings

WAGO Power Supplies Compact

The small, high-performance power supplies in DIN-rail-mount housings are available with output voltages of 5, 12, 18 and 24 VDC, as well as nominal output currents up to 8 A. The devices are highly reliable and ideal for use in both installation and system distribution boards.

Your benefits:

  • Wide input voltage range for international use: 85 ... 264 VAC
  • Ideal for industrial and building applications, as well as home appliances per EN 60335-1
  • Mounting on DIN-rail and flexible installation via optional screw-mount clips – perfect for every application
  • Triple the savings thanks to low purchase costs, easy installation and maintenance-free operation
  • Front-panel adjustable output voltage via tool

Space and time savings

  • Compact, space-saving design – ideal for installation in distribution and meter boards
  • Time-saving pre-wiring via picoMAX®Connectors equipped with Push-in CAGE CLAMP®

WAGO Power Supplies Compact – Housing Designs

787-10xx

  • Housing design per EN 43880, suitable for installation in small distribution boards
  • Triple the savings thanks to low acquisition costs, easy installation and maintenance-free operation
  • Vibration-proof, fast, maintenance-free CAGE CLAMP® connections