[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"218-105/000-604","name":"THR PCB terminal block; Locking slides; 0.5 mm²; Pin spacing 2.5 mm; 5-pole; CAGE CLAMP®; black","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/218-105_000-604","description":"<h2>PCB terminal block, 218 Series, black</h2><br/><br/>Our PCB terminal block (item number 218-105/000-604) makes connections quick and easy. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 6 A. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 14 x 10.9 x 13 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 0.5 mm². It has one level. You can connect five potentials / five poles using the five clamping points. The contacts are made of electrolytic copper (ECu), the black housing is made of polyamide (PA46) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a slider. THR is used to assemble the PCB terminal block. Insert the conductor into the board at an angle of 40°.. The solder pins measure 0.5 x 0.75 mm in cross-section and 2.8 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTU3NjZ8aW1hZ2UvanBlZ3xhR1pqTDJnNU5DOHhOVEE1TVRVME5qWTFNamN3TWd8OWY2ZGY3ODdjNGFhOGQ4ZWUwMDc1MDYwOWZhMWEzZGMyMjY2ZjYzN2ZkOGUzNWMwNWQyYzI1ZGE0ZWY4OTcwOQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"12583603_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFETTFMMmhsWVM4eE5UQTVNVFUwTnpBME5Ua3hPQzh5TURBd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8NmY1OTcxYWU0N2U4MTk1YjJmMTY0MDU0NDQ4YWRmOWU2N2JiZmZiYzAzZTE4ZjMwZDYyZWIwYjgwNzEyY2NhZA","altText":"2000_12583603_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12583603_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFETTFMMmhsWVM4eE5UQTVNVFUwTnpBME5Ua3hPQzh5TURBd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8NmY1OTcxYWU0N2U4MTk1YjJmMTY0MDU0NDQ4YWRmOWU2N2JiZmZiYzAzZTE4ZjMwZDYyZWIwYjgwNzEyY2NhZA","altText":"2000_12583603_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12583603_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFETTFMMmhsWVM4eE5UQTVNVFUwTnpBME5Ua3hPQzh5TURBd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8NmY1OTcxYWU0N2U4MTk1YjJmMTY0MDU0NDQ4YWRmOWU2N2JiZmZiYzAzZTE4ZjMwZDYyZWIwYjgwNzEyY2NhZA","altText":"2000_12583603_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12583603_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFETTFMMmhsWVM4eE5UQTVNVFUwTnpBME5Ua3hPQzh5TURBd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8NmY1OTcxYWU0N2U4MTk1YjJmMTY0MDU0NDQ4YWRmOWU2N2JiZmZiYzAzZTE4ZjMwZDYyZWIwYjgwNzEyY2NhZA","altText":"2000_12583603_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12583603_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHWTBMMmhsWkM4eE5UQTVNVFUwTnpFM05qazVNQzh4TkRRd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8MGEzZWE5Yjg2YWVmNzc0MjljYjlmMjkxNmQ3ZGJiOWZmZjRmYjE1OWMzMzk3MmVjMjUwYTI3MjZjNGJlMDFmNw","altText":"1440_12583603_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_12583603_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHTXpMMmhtTnk4eE5UQTVNVFUwTnpRek9URXpOQzh4TWpnd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8OWQwNzBhMjQyMWVhYjgxOThhNjY1MWNjYjFhMTdjZDg2NjlkMGZhZjhjOTViYTNjOTIzNjdiZGVlMzUxMzZiOQ","altText":"1280_12583603_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_12583603_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHUXpMMmhtWVM4eE5UQTVNVFUwTnpVd05EWTNNQzh4TURJMFh6RXlOVGd6TmpBelgwUkZMbXB3Wnd8YmY0Y2Y3ODgwM2I3M2QwNDEzMjFkNTllMzhhNzRiMjBkODNiNTEzN2ViNWRmYjcxMjg0Zjc1NjEzZTBlYmM2NQ","altText":"1024_12583603_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_12583603_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEa3pMMmhtWlM4eE5UQTVNVFUwTnpZek5UYzBNaTgzTmpoZk1USTFPRE0yTUROZlJFVXVhbkJufDA3Yzg4ZDFlNzAwNDA4ZTU2NDgxYzIxODZjOWFkYTg1ZGQ2N2M4YzljMzcwMzFkMWExMjEzY2I5MDljMjEwNjk","altText":"768_12583603_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_12583603_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0NHxpbWFnZS9qcGVnfGFHRmtMMmhtWkM4eE5UQTVNVFUwTnpjMk5qZ3hOQzgwT0RCZk1USTFPRE0yTUROZlJFVXVhbkJufDlkMmRlYzMyZmM2YTgzY2ZhZWM3MmY5MDBmNDBjMWY4MmExNTUyYzFjOWE3NmMwYzM4ZTUwNGQ1MGUxZDZlYTg","altText":"480_12583603_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_12583603_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YURNMEwyaG1OeTh4TlRBNU1UVTBOemt6TURZMU5DOHlNREJmTVRJMU9ETTJNRE5mUkVVdWFuQm58ZTI1NjFjN2QzYmQwZDAzYjNhYzMzNzYyZjE3MWQxOTE2MjhlZDhmMGNiMjdlMjc1YjhlZTA5YzhmODAxYjhhMQ","altText":"200_12583603_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12583603_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YURNMEwyaG1OeTh4TlRBNU1UVTBOemt6TURZMU5DOHlNREJmTVRJMU9ETTJNRE5mUkVVdWFuQm58ZTI1NjFjN2QzYmQwZDAzYjNhYzMzNzYyZjE3MWQxOTE2MjhlZDhmMGNiMjdlMjc1YjhlZTA5YzhmODAxYjhhMQ","altText":"200_12583603_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12583603_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YURNMEwyaG1OeTh4TlRBNU1UVTBOemt6TURZMU5DOHlNREJmTVRJMU9ETTJNRE5mUkVVdWFuQm58ZTI1NjFjN2QzYmQwZDAzYjNhYzMzNzYyZjE3MWQxOTE2MjhlZDhmMGNiMjdlMjc1YjhlZTA5YzhmODAxYjhhMQ","altText":"200_12583603_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12583603_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQxfGltYWdlL2pwZWd8YURCaEwyaGhPQzh4TlRBNU1UVTBPREU1TWpjNU9DOHhNakJmTVRJMU9ETTJNRE5mUkVVdWFuQm58ZGU0MDFjZDYwMmYzMmY4N2RlMDZmZDNiNmU1YTZkMDg0ZGI4MzBmMTg3YWMwZDljM2YyYTJlMDM2OTRiNDgxYQ","altText":"120_12583603_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_12583603_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFETTFMMmhsWVM4eE5UQTVNVFUwTnpBME5Ua3hPQzh5TURBd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8NmY1OTcxYWU0N2U4MTk1YjJmMTY0MDU0NDQ4YWRmOWU2N2JiZmZiYzAzZTE4ZjMwZDYyZWIwYjgwNzEyY2NhZA","altText":"2000_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583603_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFETTFMMmhsWVM4eE5UQTVNVFUwTnpBME5Ua3hPQzh5TURBd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8NmY1OTcxYWU0N2U4MTk1YjJmMTY0MDU0NDQ4YWRmOWU2N2JiZmZiYzAzZTE4ZjMwZDYyZWIwYjgwNzEyY2NhZA","altText":"2000_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583603_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFETTFMMmhsWVM4eE5UQTVNVFUwTnpBME5Ua3hPQzh5TURBd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8NmY1OTcxYWU0N2U4MTk1YjJmMTY0MDU0NDQ4YWRmOWU2N2JiZmZiYzAzZTE4ZjMwZDYyZWIwYjgwNzEyY2NhZA","altText":"2000_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583603_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YURNMEwyaG1OeTh4TlRBNU1UVTBOemt6TURZMU5DOHlNREJmTVRJMU9ETTJNRE5mUkVVdWFuQm58ZTI1NjFjN2QzYmQwZDAzYjNhYzMzNzYyZjE3MWQxOTE2MjhlZDhmMGNiMjdlMjc1YjhlZTA5YzhmODAxYjhhMQ","altText":"200_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12583603_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YURNMEwyaG1OeTh4TlRBNU1UVTBOemt6TURZMU5DOHlNREJmTVRJMU9ETTJNRE5mUkVVdWFuQm58ZTI1NjFjN2QzYmQwZDAzYjNhYzMzNzYyZjE3MWQxOTE2MjhlZDhmMGNiMjdlMjc1YjhlZTA5YzhmODAxYjhhMQ","altText":"200_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12583603_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFETTFMMmhsWVM4eE5UQTVNVFUwTnpBME5Ua3hPQzh5TURBd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8NmY1OTcxYWU0N2U4MTk1YjJmMTY0MDU0NDQ4YWRmOWU2N2JiZmZiYzAzZTE4ZjMwZDYyZWIwYjgwNzEyY2NhZA","altText":"2000_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583603_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHWTBMMmhsWkM4eE5UQTVNVFUwTnpFM05qazVNQzh4TkRRd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8MGEzZWE5Yjg2YWVmNzc0MjljYjlmMjkxNmQ3ZGJiOWZmZjRmYjE1OWMzMzk3MmVjMjUwYTI3MjZjNGJlMDFmNw","altText":"1440_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12583603_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHTXpMMmhtTnk4eE5UQTVNVFUwTnpRek9URXpOQzh4TWpnd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8OWQwNzBhMjQyMWVhYjgxOThhNjY1MWNjYjFhMTdjZDg2NjlkMGZhZjhjOTViYTNjOTIzNjdiZGVlMzUxMzZiOQ","altText":"1280_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12583603_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHUXpMMmhtWVM4eE5UQTVNVFUwTnpVd05EWTNNQzh4TURJMFh6RXlOVGd6TmpBelgwUkZMbXB3Wnd8YmY0Y2Y3ODgwM2I3M2QwNDEzMjFkNTllMzhhNzRiMjBkODNiNTEzN2ViNWRmYjcxMjg0Zjc1NjEzZTBlYmM2NQ","altText":"1024_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12583603_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEa3pMMmhtWlM4eE5UQTVNVFUwTnpZek5UYzBNaTgzTmpoZk1USTFPRE0yTUROZlJFVXVhbkJufDA3Yzg4ZDFlNzAwNDA4ZTU2NDgxYzIxODZjOWFkYTg1ZGQ2N2M4YzljMzcwMzFkMWExMjEzY2I5MDljMjEwNjk","altText":"768_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12583603_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0NHxpbWFnZS9qcGVnfGFHRmtMMmhtWkM4eE5UQTVNVFUwTnpjMk5qZ3hOQzgwT0RCZk1USTFPRE0yTUROZlJFVXVhbkJufDlkMmRlYzMyZmM2YTgzY2ZhZWM3MmY5MDBmNDBjMWY4MmExNTUyYzFjOWE3NmMwYzM4ZTUwNGQ1MGUxZDZlYTg","altText":"480_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12583603_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YURNMEwyaG1OeTh4TlRBNU1UVTBOemt6TURZMU5DOHlNREJmTVRJMU9ETTJNRE5mUkVVdWFuQm58ZTI1NjFjN2QzYmQwZDAzYjNhYzMzNzYyZjE3MWQxOTE2MjhlZDhmMGNiMjdlMjc1YjhlZTA5YzhmODAxYjhhMQ","altText":"200_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12583603_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQxfGltYWdlL2pwZWd8YURCaEwyaGhPQzh4TlRBNU1UVTBPREU1TWpjNU9DOHhNakJmTVRJMU9ETTJNRE5mUkVVdWFuQm58ZGU0MDFjZDYwMmYzMmY4N2RlMDZmZDNiNmU1YTZkMDg0ZGI4MzBmMTg3YWMwZDljM2YyYTJlMDM2OTRiNDgxYQ","altText":"120_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12583603_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTU3NjZ8aW1hZ2UvanBlZ3xhR1pqTDJnNU5DOHhOVEE1TVRVME5qWTFNamN3TWd8OWY2ZGY3ODdjNGFhOGQ4ZWUwMDc1MDYwOWZhMWEzZGMyMjY2ZjYzN2ZkOGUzNWMwNWQyYzI1ZGE0ZWY4OTcwOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12583603_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHTm1MMmd3TkM4eE5UQTNNVEUxTURnMk5qUTJNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8MDNmYTU3ODk3ODE5YTdmMWYxNjNlNzIwZGE1ZTU3NGU5MzExZjM4YWIyZTI0OWQzMTAzYTBkZjNkYmNmNzE2Nw","altText":"1440_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFERXdMMmd3TVM4eE5UQTNNVEUxTURrNU56VXpOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ4OTI3MjBkZTdkZDkwZGQzY2ZiZmI3ZDgzMjM2ZDEyMmIyZTY2MGM0YWY5ZmVhZTczNzVmMTk1MTc4NjdmNg","altText":"1280_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHRmhMMmcwWXk4eE5UQTNNVEUxTVRFeU9EWXdOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2FjNTQzMTgzOTJmNTc2YzZlYWRjODA0Y2VhYWMxNzYwY2YyMWVlZGUzOWU4ZjAyYjMzZWNhZGIzYmFiYmVlMA","altText":"1024_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEWmlMMmcwWkM4eE5UQTNNVEUxTVRFNU5ERTBNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhNjY4MjBhMGY1NTQ2YjdmOThjZjgzYTBmNTZiMjA3YjU3MTI1ZDQ4NTUxNjE5OWY2NzQ5YWQxNDI4NjMwMzVl","altText":"768_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzM0M3xpbWFnZS9qcGVnfGFETmhMMmcxTnk4eE5UQTNNVEUxTVRRMU5qSTROaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wwMWZhMjdkZGFkMTEzNmQ1MDdkZjQ5ZGQ1YWMzMWZiM2FhZGEwYmExZjBmZGQ1YjlhOWNlYjczYmMxNTg2ZjM1","altText":"480_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTczfGltYWdlL2pwZWd8YURjNUwyaGpNQzh4TlRBM01URTFNalF3TmpVMU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI1NzdjYmQxNGRlZTBiYjFkNjhlN2I5YTJkNzQ5OTljMGNjZDZhMTQ1MWI3YzkzZGRkNzRhYjVlNjEwZTI5ZDQ","altText":"120_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTYwMDN8aW1hZ2UvanBlZ3xhREZpTDJneE5pOHhOVEEzTVRFMU1ETTBNakUzTkF8YzlhYjM5MzUzZGQwMDkwYmQzOTkwM2EzNTgxYzVjZDJmMTFhZDJmMzIxZjkwNDM1MmRjOTc4NWZlYTNiYTJiMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFERTNMMmhtTlM4eE5UQTNNRGs1TmpBek56WTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ3OGJmNTdjMzE5YTE3YTcwNTlkMWMyMzAwZDlhMGZhNTUwYzhhZjRmMjgyZDYxZjI2Y2QwZmExMDJlNjFjOQ","altText":"2000_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFERTNMMmhtTlM4eE5UQTNNRGs1TmpBek56WTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ3OGJmNTdjMzE5YTE3YTcwNTlkMWMyMzAwZDlhMGZhNTUwYzhhZjRmMjgyZDYxZjI2Y2QwZmExMDJlNjFjOQ","altText":"2000_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFERTNMMmhtTlM4eE5UQTNNRGs1TmpBek56WTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ3OGJmNTdjMzE5YTE3YTcwNTlkMWMyMzAwZDlhMGZhNTUwYzhhZjRmMjgyZDYxZjI2Y2QwZmExMDJlNjFjOQ","altText":"2000_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YUdVM0wyaGhNQzh4TlRBM01EazVOekExTXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeU5ERmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDU5NTI2NTU5ODcwYzk2MjRhMTBkYjUyOWE3ZmU2OWE0ZGM5NGE0Y2U5NjJhYmRiOGI4N2RjZTU3YzJiYjE2YTg","altText":"200_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YUdVM0wyaGhNQzh4TlRBM01EazVOekExTXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeU5ERmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDU5NTI2NTU5ODcwYzk2MjRhMTBkYjUyOWE3ZmU2OWE0ZGM5NGE0Y2U5NjJhYmRiOGI4N2RjZTU3YzJiYjE2YTg","altText":"200_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFERTNMMmhtTlM4eE5UQTNNRGs1TmpBek56WTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ3OGJmNTdjMzE5YTE3YTcwNTlkMWMyMzAwZDlhMGZhNTUwYzhhZjRmMjgyZDYxZjI2Y2QwZmExMDJlNjFjOQ","altText":"2000_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFHUTJMMmhtT0M4eE5UQTNNRGs1TmpFMk9EY3pOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8OWUyNjk4M2U2MWIzYTJmZjQxMTI1YjM1MDYwYzdhOGIxYTU3Y2JiM2VkOGVmZTk4NTFkODljMGI1MDgyNjM2Mw","altText":"1440_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFEazJMMmhtWXk4eE5UQTNNRGs1TmpJNU9UZ3dOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8OTlmNjg4NjdlYTg2NTRlMmU0YmE1MmRhYTIwNGU4NGE4YzA1MDZiNTQ1M2U3ZDUxYzYwMjUyZDY1NzdkODk1Zg","altText":"1280_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFEUTNMMmhtWkM4eE5UQTNNRGs1TmpRek1EZzNPQzh4TURJMFh6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8MGM1NDIyY2Y0NjVlODNkNzBhMzA1ZmRkNjk2YTY1MzQ3NWY2ZWYwODM2MDgzNjNlNmUwMGNlNTFhMDFkMjcxMQ","altText":"1024_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDg4NHxpbWFnZS9qcGVnfGFHTTRMMmhtTlM4eE5UQTNNRGs1TmpZNU16QXlNaTgzTmpoZk1ESXdNREF3TUdRd01EQXlOREZoWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzZWJmNDZiYjYwNjZlZWIzYzNiODU2MmZjMmZkM2E5OGE4YmVmMDk2NDVhYzIxYjRjZDBlNmVmNGJjMWQzYzI1","altText":"768_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA5M3xpbWFnZS9qcGVnfGFEWXpMMmhsWmk4eE5UQTNNRGs1TmpnMU5qZzJNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOREZoWXpBd01ERXdNR0kyWDBSRkxtcHdad3w2YjUxMGJmN2ZmOGRmNDE4Nzk5Y2U2MDRkMzkwODUxMGI4OTE5ZDI3MWFiYTFlZmUwZWY5MDU1MGNhYzQ1MTI1","altText":"480_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YUdVM0wyaGhNQzh4TlRBM01EazVOekExTXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeU5ERmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDU5NTI2NTU5ODcwYzk2MjRhMTBkYjUyOWE3ZmU2OWE0ZGM5NGE0Y2U5NjJhYmRiOGI4N2RjZTU3YzJiYjE2YTg","altText":"200_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjExfGltYWdlL2pwZWd8YURoaUwyZzRPUzh4TlRBM01EazVOemN3T0Rnek1DOHhNakJmTURJd01EQXdNR1F3TURBeU5ERmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDBmN2ExZGVlYjc4YWM3NjRiNGVhMWZjNWQyM2Q1MTI2Y2I4NDk3NDdhZGVmYTI1MzkzNmFjOTVmOGVmNDk3NTM","altText":"120_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzUyOTJ8aW1hZ2UvanBlZ3xhRGczTDJnNVppOHhOVEEzTURrNU5UWXhNVFkzT0F8YmQ3NTcyMWFmNmRlNTNmYmJkYWMyZDRmNDkwNjFlNDczOGEwYWZiZDA1YWVmYjkxNDRmMjI3NTUxNmQ0NmEzMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFETTFMMmhsWVM4eE5UQTVNVFUwTnpBME5Ua3hPQzh5TURBd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8NmY1OTcxYWU0N2U4MTk1YjJmMTY0MDU0NDQ4YWRmOWU2N2JiZmZiYzAzZTE4ZjMwZDYyZWIwYjgwNzEyY2NhZA","altText":"2000_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583603_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFETTFMMmhsWVM4eE5UQTVNVFUwTnpBME5Ua3hPQzh5TURBd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8NmY1OTcxYWU0N2U4MTk1YjJmMTY0MDU0NDQ4YWRmOWU2N2JiZmZiYzAzZTE4ZjMwZDYyZWIwYjgwNzEyY2NhZA","altText":"2000_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583603_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFETTFMMmhsWVM4eE5UQTVNVFUwTnpBME5Ua3hPQzh5TURBd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8NmY1OTcxYWU0N2U4MTk1YjJmMTY0MDU0NDQ4YWRmOWU2N2JiZmZiYzAzZTE4ZjMwZDYyZWIwYjgwNzEyY2NhZA","altText":"2000_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583603_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YURNMEwyaG1OeTh4TlRBNU1UVTBOemt6TURZMU5DOHlNREJmTVRJMU9ETTJNRE5mUkVVdWFuQm58ZTI1NjFjN2QzYmQwZDAzYjNhYzMzNzYyZjE3MWQxOTE2MjhlZDhmMGNiMjdlMjc1YjhlZTA5YzhmODAxYjhhMQ","altText":"200_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12583603_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YURNMEwyaG1OeTh4TlRBNU1UVTBOemt6TURZMU5DOHlNREJmTVRJMU9ETTJNRE5mUkVVdWFuQm58ZTI1NjFjN2QzYmQwZDAzYjNhYzMzNzYyZjE3MWQxOTE2MjhlZDhmMGNiMjdlMjc1YjhlZTA5YzhmODAxYjhhMQ","altText":"200_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12583603_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFETTFMMmhsWVM4eE5UQTVNVFUwTnpBME5Ua3hPQzh5TURBd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8NmY1OTcxYWU0N2U4MTk1YjJmMTY0MDU0NDQ4YWRmOWU2N2JiZmZiYzAzZTE4ZjMwZDYyZWIwYjgwNzEyY2NhZA","altText":"2000_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583603_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHWTBMMmhsWkM4eE5UQTVNVFUwTnpFM05qazVNQzh4TkRRd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8MGEzZWE5Yjg2YWVmNzc0MjljYjlmMjkxNmQ3ZGJiOWZmZjRmYjE1OWMzMzk3MmVjMjUwYTI3MjZjNGJlMDFmNw","altText":"1440_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12583603_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHTXpMMmhtTnk4eE5UQTVNVFUwTnpRek9URXpOQzh4TWpnd1h6RXlOVGd6TmpBelgwUkZMbXB3Wnd8OWQwNzBhMjQyMWVhYjgxOThhNjY1MWNjYjFhMTdjZDg2NjlkMGZhZjhjOTViYTNjOTIzNjdiZGVlMzUxMzZiOQ","altText":"1280_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12583603_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHUXpMMmhtWVM4eE5UQTVNVFUwTnpVd05EWTNNQzh4TURJMFh6RXlOVGd6TmpBelgwUkZMbXB3Wnd8YmY0Y2Y3ODgwM2I3M2QwNDEzMjFkNTllMzhhNzRiMjBkODNiNTEzN2ViNWRmYjcxMjg0Zjc1NjEzZTBlYmM2NQ","altText":"1024_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12583603_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEa3pMMmhtWlM4eE5UQTVNVFUwTnpZek5UYzBNaTgzTmpoZk1USTFPRE0yTUROZlJFVXVhbkJufDA3Yzg4ZDFlNzAwNDA4ZTU2NDgxYzIxODZjOWFkYTg1ZGQ2N2M4YzljMzcwMzFkMWExMjEzY2I5MDljMjEwNjk","altText":"768_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12583603_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0NHxpbWFnZS9qcGVnfGFHRmtMMmhtWkM4eE5UQTVNVFUwTnpjMk5qZ3hOQzgwT0RCZk1USTFPRE0yTUROZlJFVXVhbkJufDlkMmRlYzMyZmM2YTgzY2ZhZWM3MmY5MDBmNDBjMWY4MmExNTUyYzFjOWE3NmMwYzM4ZTUwNGQ1MGUxZDZlYTg","altText":"480_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12583603_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YURNMEwyaG1OeTh4TlRBNU1UVTBOemt6TURZMU5DOHlNREJmTVRJMU9ETTJNRE5mUkVVdWFuQm58ZTI1NjFjN2QzYmQwZDAzYjNhYzMzNzYyZjE3MWQxOTE2MjhlZDhmMGNiMjdlMjc1YjhlZTA5YzhmODAxYjhhMQ","altText":"200_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12583603_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12583603-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQxfGltYWdlL2pwZWd8YURCaEwyaGhPQzh4TlRBNU1UVTBPREU1TWpjNU9DOHhNakJmTVRJMU9ETTJNRE5mUkVVdWFuQm58ZGU0MDFjZDYwMmYzMmY4N2RlMDZmZDNiNmU1YTZkMDg0ZGI4MzBmMTg3YWMwZDljM2YyYTJlMDM2OTRiNDgxYQ","altText":"120_12583603_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12583603_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTU3NjZ8aW1hZ2UvanBlZ3xhR1pqTDJnNU5DOHhOVEE1TVRVME5qWTFNamN3TWd8OWY2ZGY3ODdjNGFhOGQ4ZWUwMDc1MDYwOWZhMWEzZGMyMjY2ZjYzN2ZkOGUzNWMwNWQyYzI1ZGE0ZWY4OTcwOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12583603_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHTm1MMmd3TkM4eE5UQTNNVEUxTURnMk5qUTJNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8MDNmYTU3ODk3ODE5YTdmMWYxNjNlNzIwZGE1ZTU3NGU5MzExZjM4YWIyZTI0OWQzMTAzYTBkZjNkYmNmNzE2Nw","altText":"1440_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFERXdMMmd3TVM4eE5UQTNNVEUxTURrNU56VXpOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ4OTI3MjBkZTdkZDkwZGQzY2ZiZmI3ZDgzMjM2ZDEyMmIyZTY2MGM0YWY5ZmVhZTczNzVmMTk1MTc4NjdmNg","altText":"1280_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHRmhMMmcwWXk4eE5UQTNNVEUxTVRFeU9EWXdOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2FjNTQzMTgzOTJmNTc2YzZlYWRjODA0Y2VhYWMxNzYwY2YyMWVlZGUzOWU4ZjAyYjMzZWNhZGIzYmFiYmVlMA","altText":"1024_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEWmlMMmcwWkM4eE5UQTNNVEUxTVRFNU5ERTBNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhNjY4MjBhMGY1NTQ2YjdmOThjZjgzYTBmNTZiMjA3YjU3MTI1ZDQ4NTUxNjE5OWY2NzQ5YWQxNDI4NjMwMzVl","altText":"768_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzM0M3xpbWFnZS9qcGVnfGFETmhMMmcxTnk4eE5UQTNNVEUxTVRRMU5qSTROaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wwMWZhMjdkZGFkMTEzNmQ1MDdkZjQ5ZGQ1YWMzMWZiM2FhZGEwYmExZjBmZGQ1YjlhOWNlYjczYmMxNTg2ZjM1","altText":"480_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTczfGltYWdlL2pwZWd8YURjNUwyaGpNQzh4TlRBM01URTFNalF3TmpVMU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI1NzdjYmQxNGRlZTBiYjFkNjhlN2I5YTJkNzQ5OTljMGNjZDZhMTQ1MWI3YzkzZGRkNzRhYjVlNjEwZTI5ZDQ","altText":"120_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTYwMDN8aW1hZ2UvanBlZ3xhREZpTDJneE5pOHhOVEEzTVRFMU1ETTBNakUzTkF8YzlhYjM5MzUzZGQwMDkwYmQzOTkwM2EzNTgxYzVjZDJmMTFhZDJmMzIxZjkwNDM1MmRjOTc4NWZlYTNiYTJiMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFERTNMMmhtTlM4eE5UQTNNRGs1TmpBek56WTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ3OGJmNTdjMzE5YTE3YTcwNTlkMWMyMzAwZDlhMGZhNTUwYzhhZjRmMjgyZDYxZjI2Y2QwZmExMDJlNjFjOQ","altText":"2000_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFERTNMMmhtTlM4eE5UQTNNRGs1TmpBek56WTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ3OGJmNTdjMzE5YTE3YTcwNTlkMWMyMzAwZDlhMGZhNTUwYzhhZjRmMjgyZDYxZjI2Y2QwZmExMDJlNjFjOQ","altText":"2000_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFERTNMMmhtTlM4eE5UQTNNRGs1TmpBek56WTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ3OGJmNTdjMzE5YTE3YTcwNTlkMWMyMzAwZDlhMGZhNTUwYzhhZjRmMjgyZDYxZjI2Y2QwZmExMDJlNjFjOQ","altText":"2000_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YUdVM0wyaGhNQzh4TlRBM01EazVOekExTXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeU5ERmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDU5NTI2NTU5ODcwYzk2MjRhMTBkYjUyOWE3ZmU2OWE0ZGM5NGE0Y2U5NjJhYmRiOGI4N2RjZTU3YzJiYjE2YTg","altText":"200_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YUdVM0wyaGhNQzh4TlRBM01EazVOekExTXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeU5ERmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDU5NTI2NTU5ODcwYzk2MjRhMTBkYjUyOWE3ZmU2OWE0ZGM5NGE0Y2U5NjJhYmRiOGI4N2RjZTU3YzJiYjE2YTg","altText":"200_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFERTNMMmhtTlM4eE5UQTNNRGs1TmpBek56WTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ3OGJmNTdjMzE5YTE3YTcwNTlkMWMyMzAwZDlhMGZhNTUwYzhhZjRmMjgyZDYxZjI2Y2QwZmExMDJlNjFjOQ","altText":"2000_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFHUTJMMmhtT0M4eE5UQTNNRGs1TmpFMk9EY3pOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8OWUyNjk4M2U2MWIzYTJmZjQxMTI1YjM1MDYwYzdhOGIxYTU3Y2JiM2VkOGVmZTk4NTFkODljMGI1MDgyNjM2Mw","altText":"1440_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFEazJMMmhtWXk4eE5UQTNNRGs1TmpJNU9UZ3dOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8OTlmNjg4NjdlYTg2NTRlMmU0YmE1MmRhYTIwNGU4NGE4YzA1MDZiNTQ1M2U3ZDUxYzYwMjUyZDY1NzdkODk1Zg","altText":"1280_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjI4NHxpbWFnZS9qcGVnfGFEUTNMMmhtWkM4eE5UQTNNRGs1TmpRek1EZzNPQzh4TURJMFh6QXlNREF3TURCa01EQXdNalF4WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8MGM1NDIyY2Y0NjVlODNkNzBhMzA1ZmRkNjk2YTY1MzQ3NWY2ZWYwODM2MDgzNjNlNmUwMGNlNTFhMDFkMjcxMQ","altText":"1024_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDg4NHxpbWFnZS9qcGVnfGFHTTRMMmhtTlM4eE5UQTNNRGs1TmpZNU16QXlNaTgzTmpoZk1ESXdNREF3TUdRd01EQXlOREZoWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzZWJmNDZiYjYwNjZlZWIzYzNiODU2MmZjMmZkM2E5OGE4YmVmMDk2NDVhYzIxYjRjZDBlNmVmNGJjMWQzYzI1","altText":"768_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA5M3xpbWFnZS9qcGVnfGFEWXpMMmhsWmk4eE5UQTNNRGs1TmpnMU5qZzJNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOREZoWXpBd01ERXdNR0kyWDBSRkxtcHdad3w2YjUxMGJmN2ZmOGRmNDE4Nzk5Y2U2MDRkMzkwODUxMGI4OTE5ZDI3MWFiYTFlZmUwZWY5MDU1MGNhYzQ1MTI1","altText":"480_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YUdVM0wyaGhNQzh4TlRBM01EazVOekExTXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeU5ERmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDU5NTI2NTU5ODcwYzk2MjRhMTBkYjUyOWE3ZmU2OWE0ZGM5NGE0Y2U5NjJhYmRiOGI4N2RjZTU3YzJiYjE2YTg","altText":"200_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000241ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjExfGltYWdlL2pwZWd8YURoaUwyZzRPUzh4TlRBM01EazVOemN3T0Rnek1DOHhNakJmTURJd01EQXdNR1F3TURBeU5ERmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDBmN2ExZGVlYjc4YWM3NjRiNGVhMWZjNWQyM2Q1MTI2Y2I4NDk3NDdhZGVmYTI1MzkzNmFjOTVmOGVmNDk3NTM","altText":"120_0200000d000241ac000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d000241ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzUyOTJ8aW1hZ2UvanBlZ3xhRGczTDJnNVppOHhOVEEzTURrNU5UWXhNVFkzT0F8YmQ3NTcyMWFmNmRlNTNmYmJkYWMyZDRmNDkwNjFlNDczOGEwYWZiZDA1YWVmYjkxNDRmMjI3NTUxNmQ0NmEzMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d000241ac000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"218-105/000-604","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/218-105_000-604","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","218-105/000-604"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966607345","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":85.0,"numberPackageUnits":340.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"THR PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"THR PCB terminal block; Locking slides; 0.5 mm²; Pin spacing 2.5 mm; 5-pole; CAGE CLAMP®; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60566862","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}