[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2759-203/211-1000","name":"Library Power Plant Control; VDE-AR-N 4110 / 4120; unlimited; Single License; Online activation","url":"/software/library-power-plant-control/p/2759-203_211-1000","description":"<p>The WAGO Power Plant Control Library is a library with a control algorithm for the active and/or reactive power of power generation plants.</p><p> </p><p>The control algorithm required by the grid operator for managing active and/or reactive power, along with the associated setpoint specifications, can be adapted during operation. This adaptation can be achieved through telecontrol technology in accordance with IEC 60870. The controller compares the specified setpoint values with the actual values measured at the network connection point and provides the calculated correction variables for the energy generation plant.</p><p> </p><p>The <b><i>e!</i></b><i>COCKPIT</i> library can be used with firmware up to version 22 on PFC200 Controllers (second generation), WAGO Edge Controllers, and WAGO Touch Panels 600. It is certified according to VDE-AR-N 4110 or 4120.</p><p> </p><p>The CODESYS 3.5 library can be used with firmware version 23 and higher on PFC200 Controllers (second generation) and the WAGO Compact Controller 100. It is certified according to VDE-AR-N 4110 or 4120.</p><p> </p><p>The library can be used for a 30-day trial period at no cost, after which a license for the specific controller is required. The license can be separately purchased under Item Number 2759-203/211-1000.</p><p> </p><p><b>Functions:</b></p><ul><li>P<sub>fix</sub>, Q<sub>fix</sub>: Fixed active/reactive power specifications</li><li>P<sub>(f)</sub>: Frequency-dependent active power regulation</li><li>P<sub>(Uoff)</sub>: Active power ramp – restart after network failure</li><li>Q<sub>(P)</sub>: Reactive power control per active power characteristic</li><li>Q<sub>(U)</sub>: Reactive power control per voltage characteristic</li><li>Q<sub>(Udb)</sub>: Reactive power control per voltage characteristic with</li><li>voltage limiting function</li><li>cosφ<sub>fix</sub>: Fixed displacement factor specification</li><li>P<sub>SM</sub>, Q<sub>SM</sub>: Slave mode, looping through the external active/reactive power specifications</li></ul><br/><p> </p><p> </p><p>Certification available for:</p><p>Germany (VDE-AR-N 4110 / 4120)</p><p>Poland</p><p> </p><p><b>Compatible Controllers:</b></p><p>750-8212; PFC200; G2; 2ETH RS</p><p>750-8212/025-001; PFC200; G2; 2ETH RS; Tele; T</p><p>750-8212/025-002; PFC200; G2; 2ETH RS; Tele; T; ECO</p><p>750-8216; PFC200; G2; 2ETH RS CAN DPS</p><p>750-8216/025-001; PFC200; G2; 2ETH RS CAN DPS; Tele; T</p>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjA2MDF8aW1hZ2UvanBlZ3xhREZtTDJobFpTOHhOVEE0TURBMk5UWTVOVGMzTkF8YjIxMjdkZDA3MThlZjcwMmUxZWNhNzgzOWI5NTY2NjQ1NDNhNmQyYjBiMGNhYmUxOTUyOGRiOTcwYTY5ZDNkZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2554437_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MzR8aW1hZ2UvanBlZ3xhR1kzTDJoaE9DOHhOVEE0TURBMk5qWXhNekkzT0M4eU1EQXdYekkxTlRRME16ZGZSRVV1YW5CbnwwNTE4NjI1NGQyYzFkYmY0ZDkyZWZhZjc1MWJiNTZjZDgwODkwYzY0YjgyODgyYTcwZjQzM2E0MTM4OTEwYTI4","altText":"2000_2554437_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2554437_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MzR8aW1hZ2UvanBlZ3xhR1kzTDJoaE9DOHhOVEE0TURBMk5qWXhNekkzT0M4eU1EQXdYekkxTlRRME16ZGZSRVV1YW5CbnwwNTE4NjI1NGQyYzFkYmY0ZDkyZWZhZjc1MWJiNTZjZDgwODkwYzY0YjgyODgyYTcwZjQzM2E0MTM4OTEwYTI4","altText":"2000_2554437_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2554437_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MzR8aW1hZ2UvanBlZ3xhR1kzTDJoaE9DOHhOVEE0TURBMk5qWXhNekkzT0M4eU1EQXdYekkxTlRRME16ZGZSRVV1YW5CbnwwNTE4NjI1NGQyYzFkYmY0ZDkyZWZhZjc1MWJiNTZjZDgwODkwYzY0YjgyODgyYTcwZjQzM2E0MTM4OTEwYTI4","altText":"2000_2554437_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2554437_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MzR8aW1hZ2UvanBlZ3xhR1kzTDJoaE9DOHhOVEE0TURBMk5qWXhNekkzT0M4eU1EQXdYekkxTlRRME16ZGZSRVV1YW5CbnwwNTE4NjI1NGQyYzFkYmY0ZDkyZWZhZjc1MWJiNTZjZDgwODkwYzY0YjgyODgyYTcwZjQzM2E0MTM4OTEwYTI4","altText":"2000_2554437_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2554437_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDQwM3xpbWFnZS9qcGVnfGFHWmtMMmcxTWk4eE5UQTRNREEyTnpBM01qQXpNQzh4TkRRd1h6STFOVFEwTXpkZlJFVXVhbkJufDFkMmI3MWYwMDcwMjI2ZjU0YmRjYzQ0MzYzNTkyZDRhOGQ4NjZmZGZlY2FjZjMzNzZlNDRmM2Y4ZjQ3MWJiYTk","altText":"1440_2554437_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_2554437_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODgyMnxpbWFnZS9qcGVnfGFHTTNMMmcwTlM4eE5UQTRNREEyTnpRek1qUTNPQzh4TWpnd1h6STFOVFEwTXpkZlJFVXVhbkJufDY1MmIzYjAxMmIzMGI1Y2VlOGIwYTEzMmU2ZWY3YjE3NGY3ZTc4YmU3ZGNlMWNjNzUwZTBjNDk4Y2IxY2I5YjM","altText":"1280_2554437_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_2554437_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3MnxpbWFnZS9qcGVnfGFEbG1MMmd6WlM4eE5UQTRNREEyTnpZMk1UZzFOQzh4TURJMFh6STFOVFEwTXpkZlJFVXVhbkJufGQyMGM2YWM4OWVlODIzY2RkZTUwNjBjZjlmODZlNjU0YWVlM2FlYzc2ZTJmNzAwYjBjOTBjODhmM2ZjMzgxY2Y","altText":"1024_2554437_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_2554437_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM3NHxpbWFnZS9qcGVnfGFESXpMMmd6TkM4eE5UQTRNREEyTnprNE9UVXpOQzgzTmpoZk1qVTFORFF6TjE5RVJTNXFjR2N8NTAxZGJhNWE5NWRiYTZhYjJiMzA4YzY5NzY2NDkyYjJmNmUwZDFiYjUyZmM0ZjliZTc5N2IwMzk3ZmMxZmY5Nw","altText":"768_2554437_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_2554437_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI0MXxpbWFnZS9qcGVnfGFHWm1MMmd4WXk4eE5UQTRNREEyT0RJeE9Ea3hNQzgwT0RCZk1qVTFORFF6TjE5RVJTNXFjR2N8OWY2ZDhmOGNjMTcwNDY1MTRmMDY0ZTk2NDc4YjcyOTE3MzU4OTk2MWQ0MjA2MmI4OTllNTVjMjk2MWUzM2Q1OQ","altText":"480_2554437_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_2554437_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURobEwyZ3lOeTh4TlRBNE1EQTJPRFUwTmpVNU1DOHlNREJmTWpVMU5EUXpOMTlFUlM1cWNHY3xhNGUzYWVjZmJjNGY1YzQ0YjI5NTQ4ZGM5ZGQ4YzNhZmZiMzZjNzFlMzdmNTlkZjU0YjQwNTgyZGM4NmMyZGEw","altText":"200_2554437_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2554437_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURobEwyZ3lOeTh4TlRBNE1EQTJPRFUwTmpVNU1DOHlNREJmTWpVMU5EUXpOMTlFUlM1cWNHY3xhNGUzYWVjZmJjNGY1YzQ0YjI5NTQ4ZGM5ZGQ4YzNhZmZiMzZjNzFlMzdmNTlkZjU0YjQwNTgyZGM4NmMyZGEw","altText":"200_2554437_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2554437_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURobEwyZ3lOeTh4TlRBNE1EQTJPRFUwTmpVNU1DOHlNREJmTWpVMU5EUXpOMTlFUlM1cWNHY3xhNGUzYWVjZmJjNGY1YzQ0YjI5NTQ4ZGM5ZGQ4YzNhZmZiMzZjNzFlMzdmNTlkZjU0YjQwNTgyZGM4NmMyZGEw","altText":"200_2554437_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2554437_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY1fGltYWdlL2pwZWd8YUdRNUwyZzNaaTh4TlRBNE1EQTJPVEF3TlRNME1pOHhNakJmTWpVMU5EUXpOMTlFUlM1cWNHY3wyMmY0MmFiMjdhZDgzMDc3ZWNjNGNjYjk2YjYxZDAwNDEyZmM2Yjk0MWFhMGIzNmZiNDY3MmFhYTJmMTRhNWUx","altText":"120_2554437_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_2554437_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MzR8aW1hZ2UvanBlZ3xhR1kzTDJoaE9DOHhOVEE0TURBMk5qWXhNekkzT0M4eU1EQXdYekkxTlRRME16ZGZSRVV1YW5CbnwwNTE4NjI1NGQyYzFkYmY0ZDkyZWZhZjc1MWJiNTZjZDgwODkwYzY0YjgyODgyYTcwZjQzM2E0MTM4OTEwYTI4","altText":"2000_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2554437_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MzR8aW1hZ2UvanBlZ3xhR1kzTDJoaE9DOHhOVEE0TURBMk5qWXhNekkzT0M4eU1EQXdYekkxTlRRME16ZGZSRVV1YW5CbnwwNTE4NjI1NGQyYzFkYmY0ZDkyZWZhZjc1MWJiNTZjZDgwODkwYzY0YjgyODgyYTcwZjQzM2E0MTM4OTEwYTI4","altText":"2000_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2554437_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MzR8aW1hZ2UvanBlZ3xhR1kzTDJoaE9DOHhOVEE0TURBMk5qWXhNekkzT0M4eU1EQXdYekkxTlRRME16ZGZSRVV1YW5CbnwwNTE4NjI1NGQyYzFkYmY0ZDkyZWZhZjc1MWJiNTZjZDgwODkwYzY0YjgyODgyYTcwZjQzM2E0MTM4OTEwYTI4","altText":"2000_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2554437_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURobEwyZ3lOeTh4TlRBNE1EQTJPRFUwTmpVNU1DOHlNREJmTWpVMU5EUXpOMTlFUlM1cWNHY3xhNGUzYWVjZmJjNGY1YzQ0YjI5NTQ4ZGM5ZGQ4YzNhZmZiMzZjNzFlMzdmNTlkZjU0YjQwNTgyZGM4NmMyZGEw","altText":"200_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2554437_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURobEwyZ3lOeTh4TlRBNE1EQTJPRFUwTmpVNU1DOHlNREJmTWpVMU5EUXpOMTlFUlM1cWNHY3xhNGUzYWVjZmJjNGY1YzQ0YjI5NTQ4ZGM5ZGQ4YzNhZmZiMzZjNzFlMzdmNTlkZjU0YjQwNTgyZGM4NmMyZGEw","altText":"200_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2554437_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MzR8aW1hZ2UvanBlZ3xhR1kzTDJoaE9DOHhOVEE0TURBMk5qWXhNekkzT0M4eU1EQXdYekkxTlRRME16ZGZSRVV1YW5CbnwwNTE4NjI1NGQyYzFkYmY0ZDkyZWZhZjc1MWJiNTZjZDgwODkwYzY0YjgyODgyYTcwZjQzM2E0MTM4OTEwYTI4","altText":"2000_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2554437_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDQwM3xpbWFnZS9qcGVnfGFHWmtMMmcxTWk4eE5UQTRNREEyTnpBM01qQXpNQzh4TkRRd1h6STFOVFEwTXpkZlJFVXVhbkJufDFkMmI3MWYwMDcwMjI2ZjU0YmRjYzQ0MzYzNTkyZDRhOGQ4NjZmZGZlY2FjZjMzNzZlNDRmM2Y4ZjQ3MWJiYTk","altText":"1440_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2554437_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODgyMnxpbWFnZS9qcGVnfGFHTTNMMmcwTlM4eE5UQTRNREEyTnpRek1qUTNPQzh4TWpnd1h6STFOVFEwTXpkZlJFVXVhbkJufDY1MmIzYjAxMmIzMGI1Y2VlOGIwYTEzMmU2ZWY3YjE3NGY3ZTc4YmU3ZGNlMWNjNzUwZTBjNDk4Y2IxY2I5YjM","altText":"1280_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2554437_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3MnxpbWFnZS9qcGVnfGFEbG1MMmd6WlM4eE5UQTRNREEyTnpZMk1UZzFOQzh4TURJMFh6STFOVFEwTXpkZlJFVXVhbkJufGQyMGM2YWM4OWVlODIzY2RkZTUwNjBjZjlmODZlNjU0YWVlM2FlYzc2ZTJmNzAwYjBjOTBjODhmM2ZjMzgxY2Y","altText":"1024_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2554437_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM3NHxpbWFnZS9qcGVnfGFESXpMMmd6TkM4eE5UQTRNREEyTnprNE9UVXpOQzgzTmpoZk1qVTFORFF6TjE5RVJTNXFjR2N8NTAxZGJhNWE5NWRiYTZhYjJiMzA4YzY5NzY2NDkyYjJmNmUwZDFiYjUyZmM0ZjliZTc5N2IwMzk3ZmMxZmY5Nw","altText":"768_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2554437_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI0MXxpbWFnZS9qcGVnfGFHWm1MMmd4WXk4eE5UQTRNREEyT0RJeE9Ea3hNQzgwT0RCZk1qVTFORFF6TjE5RVJTNXFjR2N8OWY2ZDhmOGNjMTcwNDY1MTRmMDY0ZTk2NDc4YjcyOTE3MzU4OTk2MWQ0MjA2MmI4OTllNTVjMjk2MWUzM2Q1OQ","altText":"480_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2554437_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURobEwyZ3lOeTh4TlRBNE1EQTJPRFUwTmpVNU1DOHlNREJmTWpVMU5EUXpOMTlFUlM1cWNHY3xhNGUzYWVjZmJjNGY1YzQ0YjI5NTQ4ZGM5ZGQ4YzNhZmZiMzZjNzFlMzdmNTlkZjU0YjQwNTgyZGM4NmMyZGEw","altText":"200_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2554437_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY1fGltYWdlL2pwZWd8YUdRNUwyZzNaaTh4TlRBNE1EQTJPVEF3TlRNME1pOHhNakJmTWpVMU5EUXpOMTlFUlM1cWNHY3wyMmY0MmFiMjdhZDgzMDc3ZWNjNGNjYjk2YjYxZDAwNDEyZmM2Yjk0MWFhMGIzNmZiNDY3MmFhYTJmMTRhNWUx","altText":"120_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2554437_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjA2MDF8aW1hZ2UvanBlZ3xhREZtTDJobFpTOHhOVEE0TURBMk5UWTVOVGMzTkF8YjIxMjdkZDA3MThlZjcwMmUxZWNhNzgzOWI5NTY2NjQ1NDNhNmQyYjBiMGNhYmUxOTUyOGRiOTcwYTY5ZDNkZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2554437_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MzR8aW1hZ2UvanBlZ3xhR1kzTDJoaE9DOHhOVEE0TURBMk5qWXhNekkzT0M4eU1EQXdYekkxTlRRME16ZGZSRVV1YW5CbnwwNTE4NjI1NGQyYzFkYmY0ZDkyZWZhZjc1MWJiNTZjZDgwODkwYzY0YjgyODgyYTcwZjQzM2E0MTM4OTEwYTI4","altText":"2000_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2554437_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MzR8aW1hZ2UvanBlZ3xhR1kzTDJoaE9DOHhOVEE0TURBMk5qWXhNekkzT0M4eU1EQXdYekkxTlRRME16ZGZSRVV1YW5CbnwwNTE4NjI1NGQyYzFkYmY0ZDkyZWZhZjc1MWJiNTZjZDgwODkwYzY0YjgyODgyYTcwZjQzM2E0MTM4OTEwYTI4","altText":"2000_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2554437_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MzR8aW1hZ2UvanBlZ3xhR1kzTDJoaE9DOHhOVEE0TURBMk5qWXhNekkzT0M4eU1EQXdYekkxTlRRME16ZGZSRVV1YW5CbnwwNTE4NjI1NGQyYzFkYmY0ZDkyZWZhZjc1MWJiNTZjZDgwODkwYzY0YjgyODgyYTcwZjQzM2E0MTM4OTEwYTI4","altText":"2000_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2554437_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURobEwyZ3lOeTh4TlRBNE1EQTJPRFUwTmpVNU1DOHlNREJmTWpVMU5EUXpOMTlFUlM1cWNHY3xhNGUzYWVjZmJjNGY1YzQ0YjI5NTQ4ZGM5ZGQ4YzNhZmZiMzZjNzFlMzdmNTlkZjU0YjQwNTgyZGM4NmMyZGEw","altText":"200_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2554437_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURobEwyZ3lOeTh4TlRBNE1EQTJPRFUwTmpVNU1DOHlNREJmTWpVMU5EUXpOMTlFUlM1cWNHY3xhNGUzYWVjZmJjNGY1YzQ0YjI5NTQ4ZGM5ZGQ4YzNhZmZiMzZjNzFlMzdmNTlkZjU0YjQwNTgyZGM4NmMyZGEw","altText":"200_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2554437_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MzR8aW1hZ2UvanBlZ3xhR1kzTDJoaE9DOHhOVEE0TURBMk5qWXhNekkzT0M4eU1EQXdYekkxTlRRME16ZGZSRVV1YW5CbnwwNTE4NjI1NGQyYzFkYmY0ZDkyZWZhZjc1MWJiNTZjZDgwODkwYzY0YjgyODgyYTcwZjQzM2E0MTM4OTEwYTI4","altText":"2000_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2554437_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDQwM3xpbWFnZS9qcGVnfGFHWmtMMmcxTWk4eE5UQTRNREEyTnpBM01qQXpNQzh4TkRRd1h6STFOVFEwTXpkZlJFVXVhbkJufDFkMmI3MWYwMDcwMjI2ZjU0YmRjYzQ0MzYzNTkyZDRhOGQ4NjZmZGZlY2FjZjMzNzZlNDRmM2Y4ZjQ3MWJiYTk","altText":"1440_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2554437_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODgyMnxpbWFnZS9qcGVnfGFHTTNMMmcwTlM4eE5UQTRNREEyTnpRek1qUTNPQzh4TWpnd1h6STFOVFEwTXpkZlJFVXVhbkJufDY1MmIzYjAxMmIzMGI1Y2VlOGIwYTEzMmU2ZWY3YjE3NGY3ZTc4YmU3ZGNlMWNjNzUwZTBjNDk4Y2IxY2I5YjM","altText":"1280_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2554437_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3MnxpbWFnZS9qcGVnfGFEbG1MMmd6WlM4eE5UQTRNREEyTnpZMk1UZzFOQzh4TURJMFh6STFOVFEwTXpkZlJFVXVhbkJufGQyMGM2YWM4OWVlODIzY2RkZTUwNjBjZjlmODZlNjU0YWVlM2FlYzc2ZTJmNzAwYjBjOTBjODhmM2ZjMzgxY2Y","altText":"1024_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2554437_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM3NHxpbWFnZS9qcGVnfGFESXpMMmd6TkM4eE5UQTRNREEyTnprNE9UVXpOQzgzTmpoZk1qVTFORFF6TjE5RVJTNXFjR2N8NTAxZGJhNWE5NWRiYTZhYjJiMzA4YzY5NzY2NDkyYjJmNmUwZDFiYjUyZmM0ZjliZTc5N2IwMzk3ZmMxZmY5Nw","altText":"768_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2554437_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI0MXxpbWFnZS9qcGVnfGFHWm1MMmd4WXk4eE5UQTRNREEyT0RJeE9Ea3hNQzgwT0RCZk1qVTFORFF6TjE5RVJTNXFjR2N8OWY2ZDhmOGNjMTcwNDY1MTRmMDY0ZTk2NDc4YjcyOTE3MzU4OTk2MWQ0MjA2MmI4OTllNTVjMjk2MWUzM2Q1OQ","altText":"480_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2554437_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURobEwyZ3lOeTh4TlRBNE1EQTJPRFUwTmpVNU1DOHlNREJmTWpVMU5EUXpOMTlFUlM1cWNHY3xhNGUzYWVjZmJjNGY1YzQ0YjI5NTQ4ZGM5ZGQ4YzNhZmZiMzZjNzFlMzdmNTlkZjU0YjQwNTgyZGM4NmMyZGEw","altText":"200_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2554437_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2554437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY1fGltYWdlL2pwZWd8YUdRNUwyZzNaaTh4TlRBNE1EQTJPVEF3TlRNME1pOHhNakJmTWpVMU5EUXpOMTlFUlM1cWNHY3wyMmY0MmFiMjdhZDgzMDc3ZWNjNGNjYjk2YjYxZDAwNDEyZmM2Yjk0MWFhMGIzNmZiNDY3MmFhYTJmMTRhNWUx","altText":"120_2554437_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2554437_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjA2MDF8aW1hZ2UvanBlZ3xhREZtTDJobFpTOHhOVEE0TURBMk5UWTVOVGMzTkF8YjIxMjdkZDA3MThlZjcwMmUxZWNhNzgzOWI5NTY2NjQ1NDNhNmQyYjBiMGNhYmUxOTUyOGRiOTcwYTY5ZDNkZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2554437_DE.jpg"}],"categories":[{"code":"10018","name":"Software","url":"/c/software","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"software","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO’s software solutions allow you to automate machines, systems and buildings more efficiently. From configuration to system operation, our software combines easy operation and consistency for impressive performance.","categoryReferenceUrl":null,"contentPageLink":"/automation-technology/discover-software"},{"code":"50017","name":"Software","url":"/c/software","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"software","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2759-203/211-1000","stock":null,"url":"/software/library-power-plant-control/p/2759-203_211-1000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143926096","primaryCategoryName":"Software","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Software"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Library Power Plant Control","primaryImageUrl":null,"productGroup":null,"nameEn":"Library Power Plant Control; VDE-AR-N 4110 / 4120; unlimited; Single License; Online activation","useableInProductConfigurator":false,"compilantToRoHS":false,"materialId":"60415364","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Software Application","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":true}
Item no. 2759-203/211-1000
Library Power Plant Control; VDE-AR-N 4110 / 4120; unlimited; Single License; Online activation