[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2759-2293/211-1000","name":"Runtime; DNP3 Master; M; Single License; Online activation","url":"/software/runtime/p/2759-2293_211-1000","description":"<b>Function:</b><br/>The DNP3 Configurator is part of the <b><i>e!</i></b><i>COCKPIT</i> Software. With this license, the DNP3 Protocol can be activated on the master. The configurator fully supports the DNP3-specific functions of all WAGO telecontrollers. <br/>The configurator sets up DNP3 objects while configuring data exchange to the PLC application or I/O modules. As an alternative to manually configuring connections to DNP3 Slaves, it is also possible to use a description file to import the configurations in the standard DNP3 XML device profile format. <br/><br/>In performance class 300, the master can maintain connections for up to four DNP3 Slaves, thereby working as TCP or serial DNP3 Master. Up to 10000 events from connected DNP3 Slaves can be saved in the controller’s internal RAM or on the SD card.<br/><br/>In the monitoring direction, the WAGO DNP3 Master can receive digital, analog and count values from the slave. Both digital and analog values can be sent in the control direction. Analog values can be processed in 16-bit, 32-bit or FLOAT format. Count values can be processed in 16-bit or 32-bit format.<br/><br/><b>Your Benefits:</b><br/><ul><li>Use of the PFC200 Controller as a DNP3 Master to read and process data from DNP3 Slaves (field devices) via TCP, UDP or serially.</li><li>Creation of a gateway application to transfer data from DNP3 slaves (field devices) and other protocols (e.g., IEC 60870, Modbus®). </li></ul><br/><br/><b>Use:</b><br/>Enter the license into <b><i>e!</i></b><i>COCKPIT</i>, assign it to a device and load both the license and project into the controller. No other installation steps are required.<br/><br/><b>Technical Data:</b><br/>See the document “<b><i>e!</i></b><i>RUNTIME</i> DNP3 Master Device Profile” on www.wago.com.","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODg4NjR8aW1hZ2UvanBlZ3xhRGcxTDJoaU9DOHhOVEEyTmpnMU56SXdPVGc0Tmd8YzBhZDNiNzJjYTRlZDZjMTA4NGI5MjFhYThiMDVmMzQ0NGE0N2I3ZjRlYmMzNGUzYzhlOTNlYTcyM2M4ZmVlMQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"3061723_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFHVmpMMmcxTVM4eE5UQTJOamcxT0RFeU56TTVNQzh5TURBd1h6TXdOakUzTWpOZlJFVXVhbkJufDhhOWM3YmNhNzI2ZDFlNDE0YTAyZjEwNDg4OTQ5NzA5MDQyZDdkNGI5NmY3YTYzY2U2MmVhNzFiNjM4OTZjMGE","altText":"2000_3061723_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3061723_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFHVmpMMmcxTVM4eE5UQTJOamcxT0RFeU56TTVNQzh5TURBd1h6TXdOakUzTWpOZlJFVXVhbkJufDhhOWM3YmNhNzI2ZDFlNDE0YTAyZjEwNDg4OTQ5NzA5MDQyZDdkNGI5NmY3YTYzY2U2MmVhNzFiNjM4OTZjMGE","altText":"2000_3061723_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3061723_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFHVmpMMmcxTVM4eE5UQTJOamcxT0RFeU56TTVNQzh5TURBd1h6TXdOakUzTWpOZlJFVXVhbkJufDhhOWM3YmNhNzI2ZDFlNDE0YTAyZjEwNDg4OTQ5NzA5MDQyZDdkNGI5NmY3YTYzY2U2MmVhNzFiNjM4OTZjMGE","altText":"2000_3061723_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3061723_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFHVmpMMmcxTVM4eE5UQTJOamcxT0RFeU56TTVNQzh5TURBd1h6TXdOakUzTWpOZlJFVXVhbkJufDhhOWM3YmNhNzI2ZDFlNDE0YTAyZjEwNDg4OTQ5NzA5MDQyZDdkNGI5NmY3YTYzY2U2MmVhNzFiNjM4OTZjMGE","altText":"2000_3061723_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3061723_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFEWmtMMmcwWVM4eE5UQTJOamcxT0RNNE9UVXpOQzh4TkRRd1h6TXdOakUzTWpOZlJFVXVhbkJufDdlODc1MjU5ODYyN2I5NGY4ZGM4NjQ1YWRkMDFlMWJjOTc0YzE5YmMxZTlkOTJiZmMzNzJmMjUxZjIyN2IwYzc","altText":"1440_3061723_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_3061723_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU1OXxpbWFnZS9qcGVnfGFHTmtMMmd6WXk4eE5UQTJOamcxT0RjNE1qYzFNQzh4TWpnd1h6TXdOakUzTWpOZlJFVXVhbkJufDRjMjI2YjkyMzkyMDQ2Zjg2OTczMGM2ZmJiYzg4YjRkMTJmMTI2ODJjZTAyYjhjYjQ0ZjA2MWE5ODZhOWEzM2Q","altText":"1280_3061723_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_3061723_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA0OXxpbWFnZS9qcGVnfGFHRmpMMmd4TkM4eE5UQTJOamcxT1RBME5EZzVOQzh4TURJMFh6TXdOakUzTWpOZlJFVXVhbkJufDZhZTU2OTE3MWIwZTU0NzA4MzU1NDhlOTY1ZGJkZTI0YjczZjQzM2IwNTZlOGZkYjBmOGVhYzdhZDc1YWY3NTQ","altText":"1024_3061723_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_3061723_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAwMnxpbWFnZS9qcGVnfGFETmhMMmd5TWk4eE5UQTJOamcxT1RRek9ERXhNQzgzTmpoZk16QTJNVGN5TTE5RVJTNXFjR2N8ZDdkNjNiOWJjYjZiODQ5NDVkYzUzODE3MGE2ZDhkNmE2MWQxOTIzMzRlMzJkNTM5MzRmMWE5ZmI3OTUxMTM3Yw","altText":"768_3061723_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_3061723_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc2NXxpbWFnZS9qcGVnfGFERmlMMmd5WXk4eE5UQTJOamcxT1Rjd01ESTFOQzgwT0RCZk16QTJNVGN5TTE5RVJTNXFjR2N8ZWMxYzIxMGM4MDRmMzE2Yzg3MjFiYmU0MmZkYjE2MTQ2MjAzNWJiMGVmNmQzYmRjNDJlNWQzNDY1YjczMTZkNA","altText":"480_3061723_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_3061723_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURnNEwyZ3pNQzh4TlRBMk5qZzFPVGc1TmpnMk1pOHlNREJmTXpBMk1UY3lNMTlFUlM1cWNHY3xlNTI2YmRhNWRjM2ZlOTllOWJiOWFiNmJkM2QzM2MyYjQ4MjI1MDA5NWM1MThhMjE5ZTMxMDkwY2EzZmEwNThj","altText":"200_3061723_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_3061723_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURnNEwyZ3pNQzh4TlRBMk5qZzFPVGc1TmpnMk1pOHlNREJmTXpBMk1UY3lNMTlFUlM1cWNHY3xlNTI2YmRhNWRjM2ZlOTllOWJiOWFiNmJkM2QzM2MyYjQ4MjI1MDA5NWM1MThhMjE5ZTMxMDkwY2EzZmEwNThj","altText":"200_3061723_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_3061723_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURnNEwyZ3pNQzh4TlRBMk5qZzFPVGc1TmpnMk1pOHlNREJmTXpBMk1UY3lNMTlFUlM1cWNHY3xlNTI2YmRhNWRjM2ZlOTllOWJiOWFiNmJkM2QzM2MyYjQ4MjI1MDA5NWM1MThhMjE5ZTMxMDkwY2EzZmEwNThj","altText":"200_3061723_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_3061723_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0fGltYWdlL2pwZWd8YURZM0wyaGpPUzh4TlRBMk5qZzJNRE0xTlRZeE5DOHhNakJmTXpBMk1UY3lNMTlFUlM1cWNHY3xmZWI0MTNkZGI4YjY5ZjdlYTI3ZjIyYjZhNWE2MmIzYWUyZGY5MTBiNjIwODRhNTRlOTZjZWRmNDc2MDZhYjUy","altText":"120_3061723_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_3061723_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFHVmpMMmcxTVM4eE5UQTJOamcxT0RFeU56TTVNQzh5TURBd1h6TXdOakUzTWpOZlJFVXVhbkJufDhhOWM3YmNhNzI2ZDFlNDE0YTAyZjEwNDg4OTQ5NzA5MDQyZDdkNGI5NmY3YTYzY2U2MmVhNzFiNjM4OTZjMGE","altText":"2000_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061723_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFHVmpMMmcxTVM4eE5UQTJOamcxT0RFeU56TTVNQzh5TURBd1h6TXdOakUzTWpOZlJFVXVhbkJufDhhOWM3YmNhNzI2ZDFlNDE0YTAyZjEwNDg4OTQ5NzA5MDQyZDdkNGI5NmY3YTYzY2U2MmVhNzFiNjM4OTZjMGE","altText":"2000_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061723_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFHVmpMMmcxTVM4eE5UQTJOamcxT0RFeU56TTVNQzh5TURBd1h6TXdOakUzTWpOZlJFVXVhbkJufDhhOWM3YmNhNzI2ZDFlNDE0YTAyZjEwNDg4OTQ5NzA5MDQyZDdkNGI5NmY3YTYzY2U2MmVhNzFiNjM4OTZjMGE","altText":"2000_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061723_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURnNEwyZ3pNQzh4TlRBMk5qZzFPVGc1TmpnMk1pOHlNREJmTXpBMk1UY3lNMTlFUlM1cWNHY3xlNTI2YmRhNWRjM2ZlOTllOWJiOWFiNmJkM2QzM2MyYjQ4MjI1MDA5NWM1MThhMjE5ZTMxMDkwY2EzZmEwNThj","altText":"200_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3061723_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURnNEwyZ3pNQzh4TlRBMk5qZzFPVGc1TmpnMk1pOHlNREJmTXpBMk1UY3lNMTlFUlM1cWNHY3xlNTI2YmRhNWRjM2ZlOTllOWJiOWFiNmJkM2QzM2MyYjQ4MjI1MDA5NWM1MThhMjE5ZTMxMDkwY2EzZmEwNThj","altText":"200_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3061723_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFHVmpMMmcxTVM4eE5UQTJOamcxT0RFeU56TTVNQzh5TURBd1h6TXdOakUzTWpOZlJFVXVhbkJufDhhOWM3YmNhNzI2ZDFlNDE0YTAyZjEwNDg4OTQ5NzA5MDQyZDdkNGI5NmY3YTYzY2U2MmVhNzFiNjM4OTZjMGE","altText":"2000_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061723_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFEWmtMMmcwWVM4eE5UQTJOamcxT0RNNE9UVXpOQzh4TkRRd1h6TXdOakUzTWpOZlJFVXVhbkJufDdlODc1MjU5ODYyN2I5NGY4ZGM4NjQ1YWRkMDFlMWJjOTc0YzE5YmMxZTlkOTJiZmMzNzJmMjUxZjIyN2IwYzc","altText":"1440_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_3061723_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU1OXxpbWFnZS9qcGVnfGFHTmtMMmd6WXk4eE5UQTJOamcxT0RjNE1qYzFNQzh4TWpnd1h6TXdOakUzTWpOZlJFVXVhbkJufDRjMjI2YjkyMzkyMDQ2Zjg2OTczMGM2ZmJiYzg4YjRkMTJmMTI2ODJjZTAyYjhjYjQ0ZjA2MWE5ODZhOWEzM2Q","altText":"1280_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_3061723_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA0OXxpbWFnZS9qcGVnfGFHRmpMMmd4TkM4eE5UQTJOamcxT1RBME5EZzVOQzh4TURJMFh6TXdOakUzTWpOZlJFVXVhbkJufDZhZTU2OTE3MWIwZTU0NzA4MzU1NDhlOTY1ZGJkZTI0YjczZjQzM2IwNTZlOGZkYjBmOGVhYzdhZDc1YWY3NTQ","altText":"1024_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_3061723_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAwMnxpbWFnZS9qcGVnfGFETmhMMmd5TWk4eE5UQTJOamcxT1RRek9ERXhNQzgzTmpoZk16QTJNVGN5TTE5RVJTNXFjR2N8ZDdkNjNiOWJjYjZiODQ5NDVkYzUzODE3MGE2ZDhkNmE2MWQxOTIzMzRlMzJkNTM5MzRmMWE5ZmI3OTUxMTM3Yw","altText":"768_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_3061723_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc2NXxpbWFnZS9qcGVnfGFERmlMMmd5WXk4eE5UQTJOamcxT1Rjd01ESTFOQzgwT0RCZk16QTJNVGN5TTE5RVJTNXFjR2N8ZWMxYzIxMGM4MDRmMzE2Yzg3MjFiYmU0MmZkYjE2MTQ2MjAzNWJiMGVmNmQzYmRjNDJlNWQzNDY1YjczMTZkNA","altText":"480_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_3061723_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURnNEwyZ3pNQzh4TlRBMk5qZzFPVGc1TmpnMk1pOHlNREJmTXpBMk1UY3lNMTlFUlM1cWNHY3xlNTI2YmRhNWRjM2ZlOTllOWJiOWFiNmJkM2QzM2MyYjQ4MjI1MDA5NWM1MThhMjE5ZTMxMDkwY2EzZmEwNThj","altText":"200_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3061723_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0fGltYWdlL2pwZWd8YURZM0wyaGpPUzh4TlRBMk5qZzJNRE0xTlRZeE5DOHhNakJmTXpBMk1UY3lNMTlFUlM1cWNHY3xmZWI0MTNkZGI4YjY5ZjdlYTI3ZjIyYjZhNWE2MmIzYWUyZGY5MTBiNjIwODRhNTRlOTZjZWRmNDc2MDZhYjUy","altText":"120_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_3061723_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODg4NjR8aW1hZ2UvanBlZ3xhRGcxTDJoaU9DOHhOVEEyTmpnMU56SXdPVGc0Tmd8YzBhZDNiNzJjYTRlZDZjMTA4NGI5MjFhYThiMDVmMzQ0NGE0N2I3ZjRlYmMzNGUzYzhlOTNlYTcyM2M4ZmVlMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"3061723_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFHVmpMMmcxTVM4eE5UQTJOamcxT0RFeU56TTVNQzh5TURBd1h6TXdOakUzTWpOZlJFVXVhbkJufDhhOWM3YmNhNzI2ZDFlNDE0YTAyZjEwNDg4OTQ5NzA5MDQyZDdkNGI5NmY3YTYzY2U2MmVhNzFiNjM4OTZjMGE","altText":"2000_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061723_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFHVmpMMmcxTVM4eE5UQTJOamcxT0RFeU56TTVNQzh5TURBd1h6TXdOakUzTWpOZlJFVXVhbkJufDhhOWM3YmNhNzI2ZDFlNDE0YTAyZjEwNDg4OTQ5NzA5MDQyZDdkNGI5NmY3YTYzY2U2MmVhNzFiNjM4OTZjMGE","altText":"2000_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061723_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFHVmpMMmcxTVM4eE5UQTJOamcxT0RFeU56TTVNQzh5TURBd1h6TXdOakUzTWpOZlJFVXVhbkJufDhhOWM3YmNhNzI2ZDFlNDE0YTAyZjEwNDg4OTQ5NzA5MDQyZDdkNGI5NmY3YTYzY2U2MmVhNzFiNjM4OTZjMGE","altText":"2000_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061723_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURnNEwyZ3pNQzh4TlRBMk5qZzFPVGc1TmpnMk1pOHlNREJmTXpBMk1UY3lNMTlFUlM1cWNHY3xlNTI2YmRhNWRjM2ZlOTllOWJiOWFiNmJkM2QzM2MyYjQ4MjI1MDA5NWM1MThhMjE5ZTMxMDkwY2EzZmEwNThj","altText":"200_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3061723_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURnNEwyZ3pNQzh4TlRBMk5qZzFPVGc1TmpnMk1pOHlNREJmTXpBMk1UY3lNMTlFUlM1cWNHY3xlNTI2YmRhNWRjM2ZlOTllOWJiOWFiNmJkM2QzM2MyYjQ4MjI1MDA5NWM1MThhMjE5ZTMxMDkwY2EzZmEwNThj","altText":"200_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3061723_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFHVmpMMmcxTVM4eE5UQTJOamcxT0RFeU56TTVNQzh5TURBd1h6TXdOakUzTWpOZlJFVXVhbkJufDhhOWM3YmNhNzI2ZDFlNDE0YTAyZjEwNDg4OTQ5NzA5MDQyZDdkNGI5NmY3YTYzY2U2MmVhNzFiNjM4OTZjMGE","altText":"2000_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3061723_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTYyMnxpbWFnZS9qcGVnfGFEWmtMMmcwWVM4eE5UQTJOamcxT0RNNE9UVXpOQzh4TkRRd1h6TXdOakUzTWpOZlJFVXVhbkJufDdlODc1MjU5ODYyN2I5NGY4ZGM4NjQ1YWRkMDFlMWJjOTc0YzE5YmMxZTlkOTJiZmMzNzJmMjUxZjIyN2IwYzc","altText":"1440_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_3061723_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU1OXxpbWFnZS9qcGVnfGFHTmtMMmd6WXk4eE5UQTJOamcxT0RjNE1qYzFNQzh4TWpnd1h6TXdOakUzTWpOZlJFVXVhbkJufDRjMjI2YjkyMzkyMDQ2Zjg2OTczMGM2ZmJiYzg4YjRkMTJmMTI2ODJjZTAyYjhjYjQ0ZjA2MWE5ODZhOWEzM2Q","altText":"1280_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_3061723_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA0OXxpbWFnZS9qcGVnfGFHRmpMMmd4TkM4eE5UQTJOamcxT1RBME5EZzVOQzh4TURJMFh6TXdOakUzTWpOZlJFVXVhbkJufDZhZTU2OTE3MWIwZTU0NzA4MzU1NDhlOTY1ZGJkZTI0YjczZjQzM2IwNTZlOGZkYjBmOGVhYzdhZDc1YWY3NTQ","altText":"1024_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_3061723_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAwMnxpbWFnZS9qcGVnfGFETmhMMmd5TWk4eE5UQTJOamcxT1RRek9ERXhNQzgzTmpoZk16QTJNVGN5TTE5RVJTNXFjR2N8ZDdkNjNiOWJjYjZiODQ5NDVkYzUzODE3MGE2ZDhkNmE2MWQxOTIzMzRlMzJkNTM5MzRmMWE5ZmI3OTUxMTM3Yw","altText":"768_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_3061723_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc2NXxpbWFnZS9qcGVnfGFERmlMMmd5WXk4eE5UQTJOamcxT1Rjd01ESTFOQzgwT0RCZk16QTJNVGN5TTE5RVJTNXFjR2N8ZWMxYzIxMGM4MDRmMzE2Yzg3MjFiYmU0MmZkYjE2MTQ2MjAzNWJiMGVmNmQzYmRjNDJlNWQzNDY1YjczMTZkNA","altText":"480_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_3061723_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURnNEwyZ3pNQzh4TlRBMk5qZzFPVGc1TmpnMk1pOHlNREJmTXpBMk1UY3lNMTlFUlM1cWNHY3xlNTI2YmRhNWRjM2ZlOTllOWJiOWFiNmJkM2QzM2MyYjQ4MjI1MDA5NWM1MThhMjE5ZTMxMDkwY2EzZmEwNThj","altText":"200_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3061723_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-3061723-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0fGltYWdlL2pwZWd8YURZM0wyaGpPUzh4TlRBMk5qZzJNRE0xTlRZeE5DOHhNakJmTXpBMk1UY3lNMTlFUlM1cWNHY3xmZWI0MTNkZGI4YjY5ZjdlYTI3ZjIyYjZhNWE2MmIzYWUyZGY5MTBiNjIwODRhNTRlOTZjZWRmNDc2MDZhYjUy","altText":"120_3061723_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_3061723_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODg4NjR8aW1hZ2UvanBlZ3xhRGcxTDJoaU9DOHhOVEEyTmpnMU56SXdPVGc0Tmd8YzBhZDNiNzJjYTRlZDZjMTA4NGI5MjFhYThiMDVmMzQ0NGE0N2I3ZjRlYmMzNGUzYzhlOTNlYTcyM2M4ZmVlMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"3061723_DE.jpg"}],"categories":[{"code":"10018","name":"Software","url":"/c/software","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"software","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO’s software solutions allow you to automate machines, systems and buildings more efficiently. From configuration to system operation, our software combines easy operation and consistency for impressive performance.","categoryReferenceUrl":null,"contentPageLink":"/automation-technology/discover-software"},{"code":"50017","name":"Software","url":"/c/software","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"software","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2759-2293/211-1000","stock":null,"url":"/software/runtime/p/2759-2293_211-1000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966059830","primaryCategoryName":"Software","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Software"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Runtime","primaryImageUrl":null,"productGroup":null,"nameEn":"Runtime; DNP3 Master; M; Single License; Online activation","useableInProductConfigurator":false,"compilantToRoHS":false,"materialId":"60479992","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Runtime software","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":true}
Item no. 2759-2293/211-1000
Runtime; DNP3 Master; M; Single License; Online activation