[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"765-4202/100-000","name":"8-Port IO-Link Master Class B; EtherCAT; DC 24 V / 2.0 A; 8xM12 connection; WideLine","url":"/i-o-systems/8-port-io-link-master-class-b/p/765-4202_100-000","description":"<p>Application area:</p><p>Decentralized processing of digital and IO-Link signals</p><p> </p><p>This device controls IO-Link-capable digital field devices (e.g., actuators and hubs) and records digital signals from IO-Link-capable field devices (e.g., sensors and hubs) that are sent or received by a higher-level controller.</p><p> </p><p>The device is designed as a Class B master and offers 8 IO-Link ports or 8 digital inputs/outputs.</p><p> </p><p>IO-Link:</p><p>The device has several IO-Link communication interfaces for interoperation with IO-Link devices.</p><p> </p><p>The IO-Link interface enables direct access to the process and diagnostic data and allows the parameters of the connected devices to be set during operation.</p><p> </p><p>The IODD can also be downloaded via IODDfinder (<a href=\"https://ioddfinder.io-link.com\">https://ioddfinder.io-link.com</a>).</p><p> </p><p> </p>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODM5ODQ0fGltYWdlL2pwZWd8YUdVNEwyaGpOaTh4TlRBNU56SXdNREl4TkRBME5nfDc0M2VjNTY4NDM5ZDkzY2QzOTM4NDhiNGQ4ZGZiZGNlNDBhNmZmY2RhNGJjYzg2NjlkZmE4OGRlYzdhZmI3Yzk","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"11884200_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUzNjB8aW1hZ2UvanBlZ3xhRGN3TDJnMk15OHhOVEUwTURrNE9EVTRNemsyTmk4eE5EUXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDE1NTcwNGNjODg4ZDE1N2UyOGIyNTAxNmViNWM0ZjQ5ZWM0NDE4MWQ3OGZkYmI5YTAxZDQ5NjQ3NjAzNmE0YWM","altText":"1440_11884200_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_11884200_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgyNDR8aW1hZ2UvanBlZ3xhRGN5TDJnMk1DOHhOVEUwTURrNE9EWTBPVFV3TWk4eU1EQXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDkyYTJkMWMzMmZkMDYzODFiOGJiYTBlYzNmNGQxNGU1MDhjMmUzOWZlZGUzY2MxNGVlMjFlY2RiNTkyNzNkODg","altText":"2000_11884200_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11884200_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgyNDR8aW1hZ2UvanBlZ3xhRGN5TDJnMk1DOHhOVEUwTURrNE9EWTBPVFV3TWk4eU1EQXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDkyYTJkMWMzMmZkMDYzODFiOGJiYTBlYzNmNGQxNGU1MDhjMmUzOWZlZGUzY2MxNGVlMjFlY2RiNTkyNzNkODg","altText":"2000_11884200_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11884200_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgyNDR8aW1hZ2UvanBlZ3xhRGN5TDJnMk1DOHhOVEUwTURrNE9EWTBPVFV3TWk4eU1EQXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDkyYTJkMWMzMmZkMDYzODFiOGJiYTBlYzNmNGQxNGU1MDhjMmUzOWZlZGUzY2MxNGVlMjFlY2RiNTkyNzNkODg","altText":"2000_11884200_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11884200_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgyNDR8aW1hZ2UvanBlZ3xhRGN5TDJnMk1DOHhOVEUwTURrNE9EWTBPVFV3TWk4eU1EQXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDkyYTJkMWMzMmZkMDYzODFiOGJiYTBlYzNmNGQxNGU1MDhjMmUzOWZlZGUzY2MxNGVlMjFlY2RiNTkyNzNkODg","altText":"2000_11884200_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11884200_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ3ODJ8aW1hZ2UvanBlZ3xhREJoTDJnMVpDOHhOVEUwTURrNE9EYzBOemd3Tmk4eE1qZ3dYekV4T0RnME1qQXdYMFJGTG1wd1p3fDE1OTk0ZTQwMTc1YjYxNjg3NjYyNGM2MTczN2FlMDc1ZWE2Mjk0ZTA0MzcyYTRlNDMxMjg4MTY1NWNmZjUyYjU","altText":"1280_11884200_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_11884200_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzYyMHxpbWFnZS9qcGVnfGFHRXhMMmcxT1M4eE5URTBNRGs0T0RnME5qRXhNQzh4TURJMFh6RXhPRGcwTWpBd1gwUkZMbXB3Wnd8NmI1MTZlZDgxNjNkMTRjYmM4ZTAyZmY3OGNjNjJjMDRmZWZlM2QwMDA5MDkxYzZiNTFkMzE4NzAwOThkNWM5Yw","altText":"1024_11884200_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_11884200_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgwNnxpbWFnZS9qcGVnfGFETTVMMmcxTmk4eE5URTBNRGs0T0RrME5EUXhOQzgzTmpoZk1URTRPRFF5TURCZlJFVXVhbkJufGJlMjBlMGY5OTlmYjkwNGRjNDk5NDY2ZDY5MWUyMjg5Y2QyNzc2ZjBmOTZhM2Y5YjI4MGIwOWQ4NWU3MmNhZWE","altText":"768_11884200_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_11884200_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTc3M3xpbWFnZS9qcGVnfGFESTJMMmd3WWk4eE5URTBNRGs0T1RBME1qY3hPQzgwT0RCZk1URTRPRFF5TURCZlJFVXVhbkJufGNiNDA4MzY2Y2Y5ZDE0YmQ3MWY1OWRjMmU0MWJlZTg3YTJkODU5ZDJkNDdkYWQyYzUyOTA4MDg5NTU3NGVmZjU","altText":"480_11884200_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_11884200_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzNXxpbWFnZS9qcGVnfGFHSmtMMmd3Tnk4eE5URTBNRGs0T1RFME1UQXlNaTh5TURCZk1URTRPRFF5TURCZlJFVXVhbkJufDEwYzc1Y2I4NDBlMWYwYjY5OGU5YmUwYjRmMWVlODAyODYyOWE1ODZmOTM2OGUwOGZjNWJiMDM1NDNjYzA3NjM","altText":"200_11884200_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11884200_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzNXxpbWFnZS9qcGVnfGFHSmtMMmd3Tnk4eE5URTBNRGs0T1RFME1UQXlNaTh5TURCZk1URTRPRFF5TURCZlJFVXVhbkJufDEwYzc1Y2I4NDBlMWYwYjY5OGU5YmUwYjRmMWVlODAyODYyOWE1ODZmOTM2OGUwOGZjNWJiMDM1NDNjYzA3NjM","altText":"200_11884200_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11884200_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzNXxpbWFnZS9qcGVnfGFHSmtMMmd3Tnk4eE5URTBNRGs0T1RFME1UQXlNaTh5TURCZk1URTRPRFF5TURCZlJFVXVhbkJufDEwYzc1Y2I4NDBlMWYwYjY5OGU5YmUwYjRmMWVlODAyODYyOWE1ODZmOTM2OGUwOGZjNWJiMDM1NDNjYzA3NjM","altText":"200_11884200_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11884200_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc5M3xpbWFnZS9qcGVnfGFEWTJMMmd3TWk4eE5URTBNRGs0T1RRek5Ua3pOQzh4TWpCZk1URTRPRFF5TURCZlJFVXVhbkJufDAxOGI2ZWQ2MjljMThkOTA4NzdmNDg2M2EyYzI2Y2JmYmViNTI5MmQzZjIwZDE5ODk3YmE2MGY5YmY5OWQ4ZWM","altText":"120_11884200_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_11884200_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgyNDR8aW1hZ2UvanBlZ3xhRGN5TDJnMk1DOHhOVEUwTURrNE9EWTBPVFV3TWk4eU1EQXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDkyYTJkMWMzMmZkMDYzODFiOGJiYTBlYzNmNGQxNGU1MDhjMmUzOWZlZGUzY2MxNGVlMjFlY2RiNTkyNzNkODg","altText":"2000_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884200_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgyNDR8aW1hZ2UvanBlZ3xhRGN5TDJnMk1DOHhOVEUwTURrNE9EWTBPVFV3TWk4eU1EQXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDkyYTJkMWMzMmZkMDYzODFiOGJiYTBlYzNmNGQxNGU1MDhjMmUzOWZlZGUzY2MxNGVlMjFlY2RiNTkyNzNkODg","altText":"2000_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884200_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgyNDR8aW1hZ2UvanBlZ3xhRGN5TDJnMk1DOHhOVEUwTURrNE9EWTBPVFV3TWk4eU1EQXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDkyYTJkMWMzMmZkMDYzODFiOGJiYTBlYzNmNGQxNGU1MDhjMmUzOWZlZGUzY2MxNGVlMjFlY2RiNTkyNzNkODg","altText":"2000_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884200_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzNXxpbWFnZS9qcGVnfGFHSmtMMmd3Tnk4eE5URTBNRGs0T1RFME1UQXlNaTh5TURCZk1URTRPRFF5TURCZlJFVXVhbkJufDEwYzc1Y2I4NDBlMWYwYjY5OGU5YmUwYjRmMWVlODAyODYyOWE1ODZmOTM2OGUwOGZjNWJiMDM1NDNjYzA3NjM","altText":"200_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11884200_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzNXxpbWFnZS9qcGVnfGFHSmtMMmd3Tnk4eE5URTBNRGs0T1RFME1UQXlNaTh5TURCZk1URTRPRFF5TURCZlJFVXVhbkJufDEwYzc1Y2I4NDBlMWYwYjY5OGU5YmUwYjRmMWVlODAyODYyOWE1ODZmOTM2OGUwOGZjNWJiMDM1NDNjYzA3NjM","altText":"200_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11884200_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgyNDR8aW1hZ2UvanBlZ3xhRGN5TDJnMk1DOHhOVEUwTURrNE9EWTBPVFV3TWk4eU1EQXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDkyYTJkMWMzMmZkMDYzODFiOGJiYTBlYzNmNGQxNGU1MDhjMmUzOWZlZGUzY2MxNGVlMjFlY2RiNTkyNzNkODg","altText":"2000_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884200_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUzNjB8aW1hZ2UvanBlZ3xhRGN3TDJnMk15OHhOVEUwTURrNE9EVTRNemsyTmk4eE5EUXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDE1NTcwNGNjODg4ZDE1N2UyOGIyNTAxNmViNWM0ZjQ5ZWM0NDE4MWQ3OGZkYmI5YTAxZDQ5NjQ3NjAzNmE0YWM","altText":"1440_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_11884200_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ3ODJ8aW1hZ2UvanBlZ3xhREJoTDJnMVpDOHhOVEUwTURrNE9EYzBOemd3Tmk4eE1qZ3dYekV4T0RnME1qQXdYMFJGTG1wd1p3fDE1OTk0ZTQwMTc1YjYxNjg3NjYyNGM2MTczN2FlMDc1ZWE2Mjk0ZTA0MzcyYTRlNDMxMjg4MTY1NWNmZjUyYjU","altText":"1280_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_11884200_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzYyMHxpbWFnZS9qcGVnfGFHRXhMMmcxT1M4eE5URTBNRGs0T0RnME5qRXhNQzh4TURJMFh6RXhPRGcwTWpBd1gwUkZMbXB3Wnd8NmI1MTZlZDgxNjNkMTRjYmM4ZTAyZmY3OGNjNjJjMDRmZWZlM2QwMDA5MDkxYzZiNTFkMzE4NzAwOThkNWM5Yw","altText":"1024_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_11884200_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgwNnxpbWFnZS9qcGVnfGFETTVMMmcxTmk4eE5URTBNRGs0T0RrME5EUXhOQzgzTmpoZk1URTRPRFF5TURCZlJFVXVhbkJufGJlMjBlMGY5OTlmYjkwNGRjNDk5NDY2ZDY5MWUyMjg5Y2QyNzc2ZjBmOTZhM2Y5YjI4MGIwOWQ4NWU3MmNhZWE","altText":"768_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_11884200_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTc3M3xpbWFnZS9qcGVnfGFESTJMMmd3WWk4eE5URTBNRGs0T1RBME1qY3hPQzgwT0RCZk1URTRPRFF5TURCZlJFVXVhbkJufGNiNDA4MzY2Y2Y5ZDE0YmQ3MWY1OWRjMmU0MWJlZTg3YTJkODU5ZDJkNDdkYWQyYzUyOTA4MDg5NTU3NGVmZjU","altText":"480_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_11884200_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzNXxpbWFnZS9qcGVnfGFHSmtMMmd3Tnk4eE5URTBNRGs0T1RFME1UQXlNaTh5TURCZk1URTRPRFF5TURCZlJFVXVhbkJufDEwYzc1Y2I4NDBlMWYwYjY5OGU5YmUwYjRmMWVlODAyODYyOWE1ODZmOTM2OGUwOGZjNWJiMDM1NDNjYzA3NjM","altText":"200_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11884200_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc5M3xpbWFnZS9qcGVnfGFEWTJMMmd3TWk4eE5URTBNRGs0T1RRek5Ua3pOQzh4TWpCZk1URTRPRFF5TURCZlJFVXVhbkJufDAxOGI2ZWQ2MjljMThkOTA4NzdmNDg2M2EyYzI2Y2JmYmViNTI5MmQzZjIwZDE5ODk3YmE2MGY5YmY5OWQ4ZWM","altText":"120_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_11884200_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODM5ODQ0fGltYWdlL2pwZWd8YUdVNEwyaGpOaTh4TlRBNU56SXdNREl4TkRBME5nfDc0M2VjNTY4NDM5ZDkzY2QzOTM4NDhiNGQ4ZGZiZGNlNDBhNmZmY2RhNGJjYzg2NjlkZmE4OGRlYzdhZmI3Yzk","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11884200_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDcxNHxpbWFnZS9qcGVnfGFEWXpMMmd3TWk4eE5UQTVORE13T1RneE5ETXdNaTh5TURBd1h6RXhPRGcyTlRJelgwUkZMbXB3Wnd8NGY2OGE4YThhMTJjYWFmMjhkYTNjMGRlYjEyMDZmNmZhZTEzYmE3MzEwM2VkMTU0N2NmZGE3OGM4ZjQ2ZmQzYQ","altText":"2000_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886523_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDcxNHxpbWFnZS9qcGVnfGFEWXpMMmd3TWk4eE5UQTVORE13T1RneE5ETXdNaTh5TURBd1h6RXhPRGcyTlRJelgwUkZMbXB3Wnd8NGY2OGE4YThhMTJjYWFmMjhkYTNjMGRlYjEyMDZmNmZhZTEzYmE3MzEwM2VkMTU0N2NmZGE3OGM4ZjQ2ZmQzYQ","altText":"2000_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886523_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDcxNHxpbWFnZS9qcGVnfGFEWXpMMmd3TWk4eE5UQTVORE13T1RneE5ETXdNaTh5TURBd1h6RXhPRGcyTlRJelgwUkZMbXB3Wnd8NGY2OGE4YThhMTJjYWFmMjhkYTNjMGRlYjEyMDZmNmZhZTEzYmE3MzEwM2VkMTU0N2NmZGE3OGM4ZjQ2ZmQzYQ","altText":"2000_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886523_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE4NXxpbWFnZS9qcGVnfGFEVXdMMmczWmk4eE5UQTVORE14TVRjME56WXhOQzh5TURCZk1URTRPRFkxTWpOZlJFVXVhbkJufGVhMWJkNTM3M2E0NzYwMzUzNTc3ZGY2ZTY0MzBkMDZkNGJlNWQzNDhmMWY4ZDgwZDIwNDhkMWE4YmIyOTU3ZTY","altText":"200_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886523_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE4NXxpbWFnZS9qcGVnfGFEVXdMMmczWmk4eE5UQTVORE14TVRjME56WXhOQzh5TURCZk1URTRPRFkxTWpOZlJFVXVhbkJufGVhMWJkNTM3M2E0NzYwMzUzNTc3ZGY2ZTY0MzBkMDZkNGJlNWQzNDhmMWY4ZDgwZDIwNDhkMWE4YmIyOTU3ZTY","altText":"200_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886523_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDcxNHxpbWFnZS9qcGVnfGFEWXpMMmd3TWk4eE5UQTVORE13T1RneE5ETXdNaTh5TURBd1h6RXhPRGcyTlRJelgwUkZMbXB3Wnd8NGY2OGE4YThhMTJjYWFmMjhkYTNjMGRlYjEyMDZmNmZhZTEzYmE3MzEwM2VkMTU0N2NmZGE3OGM4ZjQ2ZmQzYQ","altText":"2000_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886523_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTI5MHxpbWFnZS9qcGVnfGFEbGtMMmhtWVM4eE5UQTVORE14TURJd056VXhPQzh4TkRRd1h6RXhPRGcyTlRJelgwUkZMbXB3Wnd8M2IwOTM0ZDI5NmE1OTY2OGZhZGI1Y2JjYmRlY2UwYjEwYTRiZTQ1MjJhNmE2YjM1MDUyNjQyOGVmZDNkM2FjYQ","altText":"1440_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11886523_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI1NHxpbWFnZS9qcGVnfGFEUm1MMmhsWXk4eE5UQTVORE14TURZMk5qSTNNQzh4TWpnd1h6RXhPRGcyTlRJelgwUkZMbXB3Wnd8NWQ3OWQxYTQ2MTQzNjA2YjJjZmU5MTIxMGNmZTcwODcxYmQ5NWE1YmJkMjhhMDY2MWQ0NTNlYjRlNDJmYzVjMA","altText":"1280_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11886523_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDgzNnxpbWFnZS9qcGVnfGFHRmlMMmc1Tmk4eE5UQTVORE14TVRBNU1qSTFOQzh4TURJMFh6RXhPRGcyTlRJelgwUkZMbXB3Wnd8YmNlY2QxMjkwNjJiYTk0ZDdlYTI4MDY0MjUxMzg3MTIzNDY5MDU1OWQ2MTVmOWVkMDIwMmUzYTFhODgyYzVlZg","altText":"1024_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11886523_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTYxOHxpbWFnZS9qcGVnfGFHVmxMMmc0Wmk4eE5UQTVORE14TVRJNE9EZzJNaTgzTmpoZk1URTRPRFkxTWpOZlJFVXVhbkJufDYyY2YyMGM4MWJjZWMwZjM5MjhlYTJiMjUzYzA3NGY2NDA1YTAwYmZjOTllZGQyZWUwNTJiM2VlYzRhMDAzODg","altText":"768_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11886523_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg4MHxpbWFnZS9qcGVnfGFEQmtMMmc0Tmk4eE5UQTVORE14TVRVMU1UQXdOaTgwT0RCZk1URTRPRFkxTWpOZlJFVXVhbkJufDQzMDE4Njg4N2M3NTZlNDViYzg3ODVjNmExMGFhYzUwM2YxY2ExNGVhNWI0ZmZiMjEwZWE1NGNmZmU2NzFlNzI","altText":"480_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11886523_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE4NXxpbWFnZS9qcGVnfGFEVXdMMmczWmk4eE5UQTVORE14TVRjME56WXhOQzh5TURCZk1URTRPRFkxTWpOZlJFVXVhbkJufGVhMWJkNTM3M2E0NzYwMzUzNTc3ZGY2ZTY0MzBkMDZkNGJlNWQzNDhmMWY4ZDgwZDIwNDhkMWE4YmIyOTU3ZTY","altText":"200_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886523_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE3M3xpbWFnZS9qcGVnfGFEYzJMMmd4WXk4eE5UQTVORE14TWpVek5EQTBOaTh4TWpCZk1URTRPRFkxTWpOZlJFVXVhbkJufGYzNzY5OTgyZGIxYmQ5MjJiMWUwMjdjNWFlYmMxYTk0NWEyNTVjOTNiZTA3ZDBlNjY0YjIzMTUwZGYzNzVhZWQ","altText":"120_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11886523_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3Mjc0NjV8aW1hZ2UvanBlZ3xhR1JqTDJnMk5pOHhOVEE1TkRNd09EZzJOREF6TUF8YmQyY2U5NDA4MWIzMmJhOTdkMGEzOTQ5YzdjN2Y3YjY3NTg2MTYxOWJjMGVhYmNhZDg4YjZkOWJhNjYyOTNkOQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11886523_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzNDJ8aW1hZ2UvanBlZ3xhR1V3TDJnMk9TOHhOVEE1TnpZM05qTTJOVGcxTkM4eU1EQXdYekV4T0RnMk5USTFYMFJGTG1wd1p3fDRiNjUzNDQ4NDg2NTAzZDBjODA2ZDg4MzE4YjRiZDkzZjdjMjdjMGFjMjM5YTc0NzQ1MjQyYTBhNzkwNTQxNGQ","altText":"2000_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886525_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzNDJ8aW1hZ2UvanBlZ3xhR1V3TDJnMk9TOHhOVEE1TnpZM05qTTJOVGcxTkM4eU1EQXdYekV4T0RnMk5USTFYMFJGTG1wd1p3fDRiNjUzNDQ4NDg2NTAzZDBjODA2ZDg4MzE4YjRiZDkzZjdjMjdjMGFjMjM5YTc0NzQ1MjQyYTBhNzkwNTQxNGQ","altText":"2000_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886525_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzNDJ8aW1hZ2UvanBlZ3xhR1V3TDJnMk9TOHhOVEE1TnpZM05qTTJOVGcxTkM4eU1EQXdYekV4T0RnMk5USTFYMFJGTG1wd1p3fDRiNjUzNDQ4NDg2NTAzZDBjODA2ZDg4MzE4YjRiZDkzZjdjMjdjMGFjMjM5YTc0NzQ1MjQyYTBhNzkwNTQxNGQ","altText":"2000_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886525_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI1M3xpbWFnZS9qcGVnfGFHUXlMMmhqT0M4eE5UQTVOelkzT1RBeU1EQTJNaTh5TURCZk1URTRPRFkxTWpWZlJFVXVhbkJufDg4MGU4ZmM0YjUzNjQ5MmRjMGJhZWMyY2ZiYzRjNThlOGE1YzIyYmU4Zjc1ZDhhMTljMmE0MDJmODI2ZWM1MWU","altText":"200_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886525_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI1M3xpbWFnZS9qcGVnfGFHUXlMMmhqT0M4eE5UQTVOelkzT1RBeU1EQTJNaTh5TURCZk1URTRPRFkxTWpWZlJFVXVhbkJufDg4MGU4ZmM0YjUzNjQ5MmRjMGJhZWMyY2ZiYzRjNThlOGE1YzIyYmU4Zjc1ZDhhMTljMmE0MDJmODI2ZWM1MWU","altText":"200_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886525_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzNDJ8aW1hZ2UvanBlZ3xhR1V3TDJnMk9TOHhOVEE1TnpZM05qTTJOVGcxTkM4eU1EQXdYekV4T0RnMk5USTFYMFJGTG1wd1p3fDRiNjUzNDQ4NDg2NTAzZDBjODA2ZDg4MzE4YjRiZDkzZjdjMjdjMGFjMjM5YTc0NzQ1MjQyYTBhNzkwNTQxNGQ","altText":"2000_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886525_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIzNDl8aW1hZ2UvanBlZ3xhRFF4TDJnMU9TOHhOVEE1TnpZM05qZ3lORFl3Tmk4eE5EUXdYekV4T0RnMk5USTFYMFJGTG1wd1p3fGFkNDAwNDYyYzI0YTBiZGE0ZWRjZmI3MjRmNWMxZjZkYjM2M2JiYjFhNWFiYjg1YzJkN2IwZmM2ZGQ2M2FkZmU","altText":"1440_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11886525_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzYwN3xpbWFnZS9qcGVnfGFESXdMMmd3TUM4eE5UQTVOelkzTnpNNE1UWTJNaTh4TWpnd1h6RXhPRGcyTlRJMVgwUkZMbXB3Wnd8OGM5OThhNTk4NzRkYTk0NWJhN2MzY2ZhNmExYzEyNzhlYjAwZGQ4M2M5NjU0NTY4YjdlYjZkNzY5NTYyYjg1ZA","altText":"1280_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11886525_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQwNXxpbWFnZS9qcGVnfGFHRmtMMmd3WkM4eE5UQTVOelkzTnpjM05EZzNPQzh4TURJMFh6RXhPRGcyTlRJMVgwUkZMbXB3Wnd8ZTlkZmIyMTZmOTA5ZjhkYzZiZDE5ZWE4YmJlZDVlOTVhOGY3MDJjYWI0YzUzMDA1M2Y1ZTQ4MWI4ODQ5N2I1Mw","altText":"1024_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11886525_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTgyMXxpbWFnZS9qcGVnfGFHVTNMMmcyTWk4eE5UQTVOelkzT0RFMk9EQTVOQzgzTmpoZk1URTRPRFkxTWpWZlJFVXVhbkJufDA4MWU3MTNkM2FlZmU2OWIyNDM5MzEzZDM5MGEzY2I1NzIwZDRmOTRkZWI4ODg2MjVhYzVjZDNkNGVhOWNkOWU","altText":"768_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11886525_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI4MXxpbWFnZS9qcGVnfGFEZzFMMmczTXk4eE5UQTVOelkzT0RZeU5qZzBOaTgwT0RCZk1URTRPRFkxTWpWZlJFVXVhbkJufDMxN2MxYzQzNjZlODExZWE3ZmQwNGJiNzM3MWFiNzQ3YzFiZDc5ZWI2NGMzNTNlYmE1ZGQ5YTYxNWZlOTBmZjI","altText":"480_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11886525_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI1M3xpbWFnZS9qcGVnfGFHUXlMMmhqT0M4eE5UQTVOelkzT1RBeU1EQTJNaTh5TURCZk1URTRPRFkxTWpWZlJFVXVhbkJufDg4MGU4ZmM0YjUzNjQ5MmRjMGJhZWMyY2ZiYzRjNThlOGE1YzIyYmU4Zjc1ZDhhMTljMmE0MDJmODI2ZWM1MWU","altText":"200_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886525_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzNHxpbWFnZS9qcGVnfGFESmlMMmd4TVM4eE5UQTVOelk0TURRNU5EWXlNaTh4TWpCZk1URTRPRFkxTWpWZlJFVXVhbkJufDhjOWMyMzA1MjhkZGZhZjZhMzRmNjJlMWJmYzJhNzk0NDk1N2VlYzVhNjk0MzEzZjZlYzEwYjkwMTI0NjkxMGE","altText":"120_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11886525_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODM5NTQ1fGltYWdlL2pwZWd8YURjM0wyaGtNeTh4TlRBNU56WTNOVE00TWpneE5BfDYyMzk4YjlkNzE1MmM2M2FkYTY5NTg4MGVlMjAzYmZkMmIyYjVjOTk2ODkxNzQyMDBjNzg2NGFkYTJjNTJjMjQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11886525_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczNzF8aW1hZ2UvanBlZ3xhR0ZtTDJoa1ppOHhOVEEzTWprd05UVTVNamcyTWk4eU1EQXdYelE1T0RVMU1qRmZSRVV1YW5CbnxhYzc2MjI3MGE2ZDAyNjRhZWNhN2VhMGRjNTg0MTQ1Zjk5MTc3YzEzNjQxMWZiYjhiMzY4OTY4ZjQ5YzJmNWJj","altText":"2000_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985521_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczNzF8aW1hZ2UvanBlZ3xhR0ZtTDJoa1ppOHhOVEEzTWprd05UVTVNamcyTWk4eU1EQXdYelE1T0RVMU1qRmZSRVV1YW5CbnxhYzc2MjI3MGE2ZDAyNjRhZWNhN2VhMGRjNTg0MTQ1Zjk5MTc3YzEzNjQxMWZiYjhiMzY4OTY4ZjQ5YzJmNWJj","altText":"2000_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985521_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczNzF8aW1hZ2UvanBlZ3xhR0ZtTDJoa1ppOHhOVEEzTWprd05UVTVNamcyTWk4eU1EQXdYelE1T0RVMU1qRmZSRVV1YW5CbnxhYzc2MjI3MGE2ZDAyNjRhZWNhN2VhMGRjNTg0MTQ1Zjk5MTc3YzEzNjQxMWZiYjhiMzY4OTY4ZjQ5YzJmNWJj","altText":"2000_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985521_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMyfGltYWdlL2pwZWd8YUdJd0wyZ3dOUzh4TlRBM01qa3dOemMxTlRVMU1DOHlNREJmTkRrNE5UVXlNVjlFUlM1cWNHY3wwNTU4ZDkyYWNjNjI3ZmVjMmNiYzc5OGFlODY3YzNmMmQ2MTZlZGVhNGM4MzE2YWEyMGFiODRkNzZlYzg0ZmYw","altText":"200_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985521_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMyfGltYWdlL2pwZWd8YUdJd0wyZ3dOUzh4TlRBM01qa3dOemMxTlRVMU1DOHlNREJmTkRrNE5UVXlNVjlFUlM1cWNHY3wwNTU4ZDkyYWNjNjI3ZmVjMmNiYzc5OGFlODY3YzNmMmQ2MTZlZGVhNGM4MzE2YWEyMGFiODRkNzZlYzg0ZmYw","altText":"200_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985521_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczNzF8aW1hZ2UvanBlZ3xhR0ZtTDJoa1ppOHhOVEEzTWprd05UVTVNamcyTWk4eU1EQXdYelE1T0RVMU1qRmZSRVV1YW5CbnxhYzc2MjI3MGE2ZDAyNjRhZWNhN2VhMGRjNTg0MTQ1Zjk5MTc3YzEzNjQxMWZiYjhiMzY4OTY4ZjQ5YzJmNWJj","altText":"2000_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985521_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczNzF8aW1hZ2UvanBlZ3xhR05tTDJoa01pOHhOVEEzTWprd05Ua3lNRFUwTWk4eE5EUXdYelE1T0RVMU1qRmZSRVV1YW5Cbnw2ZmRhZDc1NDVmMjBhMDgyNGVlMTg1NjQwYzU1OGNlMzU1OTkwYmMxZWY3YzM5MjQ4OTU1YjYyNzdmOTY2YWVj","altText":"1440_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_4985521_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUzNjF8aW1hZ2UvanBlZ3xhR1U0TDJnM1l5OHhOVEEzTWprd05qTTNPVEk1TkM4eE1qZ3dYelE1T0RVMU1qRmZSRVV1YW5CbnwyMmY0MmZmNzFhODZmNWIzMDAzYjI2MDI1N2UzNjEzZGQ1ODc2YzhiODU5OWI2YmFjYzdmMzQ0OGEwMWNhYmM4","altText":"1280_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_4985521_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODg4NHxpbWFnZS9qcGVnfGFEUTNMMmcyWmk4eE5UQTNNamt3TmpjM01qVXhNQzh4TURJMFh6UTVPRFUxTWpGZlJFVXVhbkJufGY2ZTRhNTY0YTA0OTAxOTAxMGRlMWZkODMzNGRiYjEyOGFmYWU4ZDgyMDU5ZTg3NWI1NDMyNjg4NGQ5YjM0NzI","altText":"1024_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_4985521_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzY0NHxpbWFnZS9qcGVnfGFHSmpMMmd4WVM4eE5UQTNNamt3TnpFd01ERTVNQzgzTmpoZk5EazROVFV5TVY5RVJTNXFjR2N8MmM0M2E5OWY1MjliOTYwMDhiYWNiM2Y0MGIxZTlhODIyMWQ3ZWQ1MWY1MzcxNGU1NGU4NDUxZTg1ZWUwYTllNg","altText":"768_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_4985521_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjAwMnxpbWFnZS9qcGVnfGFEZGxMMmd3Wmk4eE5UQTNNamt3TnpRNU16UXdOaTgwT0RCZk5EazROVFV5TVY5RVJTNXFjR2N8MTlhMWQ4ZGNiZTNhNGMyNGQyNWMyYjY4Mjk1YTQ5MDcwOGI2NzdiZGViYjU1YTg2OTNlNWFiYjhkZWRkOGUxMA","altText":"480_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_4985521_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMyfGltYWdlL2pwZWd8YUdJd0wyZ3dOUzh4TlRBM01qa3dOemMxTlRVMU1DOHlNREJmTkRrNE5UVXlNVjlFUlM1cWNHY3wwNTU4ZDkyYWNjNjI3ZmVjMmNiYzc5OGFlODY3YzNmMmQ2MTZlZGVhNGM4MzE2YWEyMGFiODRkNzZlYzg0ZmYw","altText":"200_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985521_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDUxfGltYWdlL2pwZWd8YUdZd0wyZzFNaTh4TlRBM01qa3dPREkwTnpBM01DOHhNakJmTkRrNE5UVXlNVjlFUlM1cWNHY3xiMjlkOWE1MWQwZTBkNjljYTVmNDQ4NjI1ZjJjMDIyOGMwYzAzZWY1N2JiYjQ3MmMzMDU2NjUyY2Y0MTU0ZWI3","altText":"120_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_4985521_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjY4ODV8aW1hZ2UvanBlZ3xhRFkxTDJobU1TOHhOVEEzTWprd05UQXpOVGd3Tmd8NjcxMDQzMmVjZTk1OWM1M2Q5ZGQzNmY2OGNhMjdkNThiMmQ2NmFjOTlmYTUyYzE4MTZhMzRkMjA2YzMyMmZlNg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"4985521_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgyNDR8aW1hZ2UvanBlZ3xhRGN5TDJnMk1DOHhOVEUwTURrNE9EWTBPVFV3TWk4eU1EQXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDkyYTJkMWMzMmZkMDYzODFiOGJiYTBlYzNmNGQxNGU1MDhjMmUzOWZlZGUzY2MxNGVlMjFlY2RiNTkyNzNkODg","altText":"2000_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884200_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgyNDR8aW1hZ2UvanBlZ3xhRGN5TDJnMk1DOHhOVEUwTURrNE9EWTBPVFV3TWk4eU1EQXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDkyYTJkMWMzMmZkMDYzODFiOGJiYTBlYzNmNGQxNGU1MDhjMmUzOWZlZGUzY2MxNGVlMjFlY2RiNTkyNzNkODg","altText":"2000_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884200_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgyNDR8aW1hZ2UvanBlZ3xhRGN5TDJnMk1DOHhOVEUwTURrNE9EWTBPVFV3TWk4eU1EQXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDkyYTJkMWMzMmZkMDYzODFiOGJiYTBlYzNmNGQxNGU1MDhjMmUzOWZlZGUzY2MxNGVlMjFlY2RiNTkyNzNkODg","altText":"2000_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884200_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzNXxpbWFnZS9qcGVnfGFHSmtMMmd3Tnk4eE5URTBNRGs0T1RFME1UQXlNaTh5TURCZk1URTRPRFF5TURCZlJFVXVhbkJufDEwYzc1Y2I4NDBlMWYwYjY5OGU5YmUwYjRmMWVlODAyODYyOWE1ODZmOTM2OGUwOGZjNWJiMDM1NDNjYzA3NjM","altText":"200_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11884200_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzNXxpbWFnZS9qcGVnfGFHSmtMMmd3Tnk4eE5URTBNRGs0T1RFME1UQXlNaTh5TURCZk1URTRPRFF5TURCZlJFVXVhbkJufDEwYzc1Y2I4NDBlMWYwYjY5OGU5YmUwYjRmMWVlODAyODYyOWE1ODZmOTM2OGUwOGZjNWJiMDM1NDNjYzA3NjM","altText":"200_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11884200_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgyNDR8aW1hZ2UvanBlZ3xhRGN5TDJnMk1DOHhOVEUwTURrNE9EWTBPVFV3TWk4eU1EQXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDkyYTJkMWMzMmZkMDYzODFiOGJiYTBlYzNmNGQxNGU1MDhjMmUzOWZlZGUzY2MxNGVlMjFlY2RiNTkyNzNkODg","altText":"2000_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11884200_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUzNjB8aW1hZ2UvanBlZ3xhRGN3TDJnMk15OHhOVEUwTURrNE9EVTRNemsyTmk4eE5EUXdYekV4T0RnME1qQXdYMFJGTG1wd1p3fDE1NTcwNGNjODg4ZDE1N2UyOGIyNTAxNmViNWM0ZjQ5ZWM0NDE4MWQ3OGZkYmI5YTAxZDQ5NjQ3NjAzNmE0YWM","altText":"1440_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_11884200_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ3ODJ8aW1hZ2UvanBlZ3xhREJoTDJnMVpDOHhOVEUwTURrNE9EYzBOemd3Tmk4eE1qZ3dYekV4T0RnME1qQXdYMFJGTG1wd1p3fDE1OTk0ZTQwMTc1YjYxNjg3NjYyNGM2MTczN2FlMDc1ZWE2Mjk0ZTA0MzcyYTRlNDMxMjg4MTY1NWNmZjUyYjU","altText":"1280_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_11884200_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzYyMHxpbWFnZS9qcGVnfGFHRXhMMmcxT1M4eE5URTBNRGs0T0RnME5qRXhNQzh4TURJMFh6RXhPRGcwTWpBd1gwUkZMbXB3Wnd8NmI1MTZlZDgxNjNkMTRjYmM4ZTAyZmY3OGNjNjJjMDRmZWZlM2QwMDA5MDkxYzZiNTFkMzE4NzAwOThkNWM5Yw","altText":"1024_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_11884200_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgwNnxpbWFnZS9qcGVnfGFETTVMMmcxTmk4eE5URTBNRGs0T0RrME5EUXhOQzgzTmpoZk1URTRPRFF5TURCZlJFVXVhbkJufGJlMjBlMGY5OTlmYjkwNGRjNDk5NDY2ZDY5MWUyMjg5Y2QyNzc2ZjBmOTZhM2Y5YjI4MGIwOWQ4NWU3MmNhZWE","altText":"768_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_11884200_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTc3M3xpbWFnZS9qcGVnfGFESTJMMmd3WWk4eE5URTBNRGs0T1RBME1qY3hPQzgwT0RCZk1URTRPRFF5TURCZlJFVXVhbkJufGNiNDA4MzY2Y2Y5ZDE0YmQ3MWY1OWRjMmU0MWJlZTg3YTJkODU5ZDJkNDdkYWQyYzUyOTA4MDg5NTU3NGVmZjU","altText":"480_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_11884200_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzNXxpbWFnZS9qcGVnfGFHSmtMMmd3Tnk4eE5URTBNRGs0T1RFME1UQXlNaTh5TURCZk1URTRPRFF5TURCZlJFVXVhbkJufDEwYzc1Y2I4NDBlMWYwYjY5OGU5YmUwYjRmMWVlODAyODYyOWE1ODZmOTM2OGUwOGZjNWJiMDM1NDNjYzA3NjM","altText":"200_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11884200_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11884200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc5M3xpbWFnZS9qcGVnfGFEWTJMMmd3TWk4eE5URTBNRGs0T1RRek5Ua3pOQzh4TWpCZk1URTRPRFF5TURCZlJFVXVhbkJufDAxOGI2ZWQ2MjljMThkOTA4NzdmNDg2M2EyYzI2Y2JmYmViNTI5MmQzZjIwZDE5ODk3YmE2MGY5YmY5OWQ4ZWM","altText":"120_11884200_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_11884200_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODM5ODQ0fGltYWdlL2pwZWd8YUdVNEwyaGpOaTh4TlRBNU56SXdNREl4TkRBME5nfDc0M2VjNTY4NDM5ZDkzY2QzOTM4NDhiNGQ4ZGZiZGNlNDBhNmZmY2RhNGJjYzg2NjlkZmE4OGRlYzdhZmI3Yzk","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11884200_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDcxNHxpbWFnZS9qcGVnfGFEWXpMMmd3TWk4eE5UQTVORE13T1RneE5ETXdNaTh5TURBd1h6RXhPRGcyTlRJelgwUkZMbXB3Wnd8NGY2OGE4YThhMTJjYWFmMjhkYTNjMGRlYjEyMDZmNmZhZTEzYmE3MzEwM2VkMTU0N2NmZGE3OGM4ZjQ2ZmQzYQ","altText":"2000_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886523_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDcxNHxpbWFnZS9qcGVnfGFEWXpMMmd3TWk4eE5UQTVORE13T1RneE5ETXdNaTh5TURBd1h6RXhPRGcyTlRJelgwUkZMbXB3Wnd8NGY2OGE4YThhMTJjYWFmMjhkYTNjMGRlYjEyMDZmNmZhZTEzYmE3MzEwM2VkMTU0N2NmZGE3OGM4ZjQ2ZmQzYQ","altText":"2000_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886523_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDcxNHxpbWFnZS9qcGVnfGFEWXpMMmd3TWk4eE5UQTVORE13T1RneE5ETXdNaTh5TURBd1h6RXhPRGcyTlRJelgwUkZMbXB3Wnd8NGY2OGE4YThhMTJjYWFmMjhkYTNjMGRlYjEyMDZmNmZhZTEzYmE3MzEwM2VkMTU0N2NmZGE3OGM4ZjQ2ZmQzYQ","altText":"2000_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886523_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE4NXxpbWFnZS9qcGVnfGFEVXdMMmczWmk4eE5UQTVORE14TVRjME56WXhOQzh5TURCZk1URTRPRFkxTWpOZlJFVXVhbkJufGVhMWJkNTM3M2E0NzYwMzUzNTc3ZGY2ZTY0MzBkMDZkNGJlNWQzNDhmMWY4ZDgwZDIwNDhkMWE4YmIyOTU3ZTY","altText":"200_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886523_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE4NXxpbWFnZS9qcGVnfGFEVXdMMmczWmk4eE5UQTVORE14TVRjME56WXhOQzh5TURCZk1URTRPRFkxTWpOZlJFVXVhbkJufGVhMWJkNTM3M2E0NzYwMzUzNTc3ZGY2ZTY0MzBkMDZkNGJlNWQzNDhmMWY4ZDgwZDIwNDhkMWE4YmIyOTU3ZTY","altText":"200_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886523_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDcxNHxpbWFnZS9qcGVnfGFEWXpMMmd3TWk4eE5UQTVORE13T1RneE5ETXdNaTh5TURBd1h6RXhPRGcyTlRJelgwUkZMbXB3Wnd8NGY2OGE4YThhMTJjYWFmMjhkYTNjMGRlYjEyMDZmNmZhZTEzYmE3MzEwM2VkMTU0N2NmZGE3OGM4ZjQ2ZmQzYQ","altText":"2000_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886523_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTI5MHxpbWFnZS9qcGVnfGFEbGtMMmhtWVM4eE5UQTVORE14TURJd056VXhPQzh4TkRRd1h6RXhPRGcyTlRJelgwUkZMbXB3Wnd8M2IwOTM0ZDI5NmE1OTY2OGZhZGI1Y2JjYmRlY2UwYjEwYTRiZTQ1MjJhNmE2YjM1MDUyNjQyOGVmZDNkM2FjYQ","altText":"1440_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11886523_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI1NHxpbWFnZS9qcGVnfGFEUm1MMmhsWXk4eE5UQTVORE14TURZMk5qSTNNQzh4TWpnd1h6RXhPRGcyTlRJelgwUkZMbXB3Wnd8NWQ3OWQxYTQ2MTQzNjA2YjJjZmU5MTIxMGNmZTcwODcxYmQ5NWE1YmJkMjhhMDY2MWQ0NTNlYjRlNDJmYzVjMA","altText":"1280_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11886523_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDgzNnxpbWFnZS9qcGVnfGFHRmlMMmc1Tmk4eE5UQTVORE14TVRBNU1qSTFOQzh4TURJMFh6RXhPRGcyTlRJelgwUkZMbXB3Wnd8YmNlY2QxMjkwNjJiYTk0ZDdlYTI4MDY0MjUxMzg3MTIzNDY5MDU1OWQ2MTVmOWVkMDIwMmUzYTFhODgyYzVlZg","altText":"1024_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11886523_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTYxOHxpbWFnZS9qcGVnfGFHVmxMMmc0Wmk4eE5UQTVORE14TVRJNE9EZzJNaTgzTmpoZk1URTRPRFkxTWpOZlJFVXVhbkJufDYyY2YyMGM4MWJjZWMwZjM5MjhlYTJiMjUzYzA3NGY2NDA1YTAwYmZjOTllZGQyZWUwNTJiM2VlYzRhMDAzODg","altText":"768_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11886523_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg4MHxpbWFnZS9qcGVnfGFEQmtMMmc0Tmk4eE5UQTVORE14TVRVMU1UQXdOaTgwT0RCZk1URTRPRFkxTWpOZlJFVXVhbkJufDQzMDE4Njg4N2M3NTZlNDViYzg3ODVjNmExMGFhYzUwM2YxY2ExNGVhNWI0ZmZiMjEwZWE1NGNmZmU2NzFlNzI","altText":"480_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11886523_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE4NXxpbWFnZS9qcGVnfGFEVXdMMmczWmk4eE5UQTVORE14TVRjME56WXhOQzh5TURCZk1URTRPRFkxTWpOZlJFVXVhbkJufGVhMWJkNTM3M2E0NzYwMzUzNTc3ZGY2ZTY0MzBkMDZkNGJlNWQzNDhmMWY4ZDgwZDIwNDhkMWE4YmIyOTU3ZTY","altText":"200_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886523_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11886523-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE3M3xpbWFnZS9qcGVnfGFEYzJMMmd4WXk4eE5UQTVORE14TWpVek5EQTBOaTh4TWpCZk1URTRPRFkxTWpOZlJFVXVhbkJufGYzNzY5OTgyZGIxYmQ5MjJiMWUwMjdjNWFlYmMxYTk0NWEyNTVjOTNiZTA3ZDBlNjY0YjIzMTUwZGYzNzVhZWQ","altText":"120_11886523_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11886523_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3Mjc0NjV8aW1hZ2UvanBlZ3xhR1JqTDJnMk5pOHhOVEE1TkRNd09EZzJOREF6TUF8YmQyY2U5NDA4MWIzMmJhOTdkMGEzOTQ5YzdjN2Y3YjY3NTg2MTYxOWJjMGVhYmNhZDg4YjZkOWJhNjYyOTNkOQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11886523_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzNDJ8aW1hZ2UvanBlZ3xhR1V3TDJnMk9TOHhOVEE1TnpZM05qTTJOVGcxTkM4eU1EQXdYekV4T0RnMk5USTFYMFJGTG1wd1p3fDRiNjUzNDQ4NDg2NTAzZDBjODA2ZDg4MzE4YjRiZDkzZjdjMjdjMGFjMjM5YTc0NzQ1MjQyYTBhNzkwNTQxNGQ","altText":"2000_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886525_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzNDJ8aW1hZ2UvanBlZ3xhR1V3TDJnMk9TOHhOVEE1TnpZM05qTTJOVGcxTkM4eU1EQXdYekV4T0RnMk5USTFYMFJGTG1wd1p3fDRiNjUzNDQ4NDg2NTAzZDBjODA2ZDg4MzE4YjRiZDkzZjdjMjdjMGFjMjM5YTc0NzQ1MjQyYTBhNzkwNTQxNGQ","altText":"2000_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886525_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzNDJ8aW1hZ2UvanBlZ3xhR1V3TDJnMk9TOHhOVEE1TnpZM05qTTJOVGcxTkM4eU1EQXdYekV4T0RnMk5USTFYMFJGTG1wd1p3fDRiNjUzNDQ4NDg2NTAzZDBjODA2ZDg4MzE4YjRiZDkzZjdjMjdjMGFjMjM5YTc0NzQ1MjQyYTBhNzkwNTQxNGQ","altText":"2000_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886525_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI1M3xpbWFnZS9qcGVnfGFHUXlMMmhqT0M4eE5UQTVOelkzT1RBeU1EQTJNaTh5TURCZk1URTRPRFkxTWpWZlJFVXVhbkJufDg4MGU4ZmM0YjUzNjQ5MmRjMGJhZWMyY2ZiYzRjNThlOGE1YzIyYmU4Zjc1ZDhhMTljMmE0MDJmODI2ZWM1MWU","altText":"200_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886525_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI1M3xpbWFnZS9qcGVnfGFHUXlMMmhqT0M4eE5UQTVOelkzT1RBeU1EQTJNaTh5TURCZk1URTRPRFkxTWpWZlJFVXVhbkJufDg4MGU4ZmM0YjUzNjQ5MmRjMGJhZWMyY2ZiYzRjNThlOGE1YzIyYmU4Zjc1ZDhhMTljMmE0MDJmODI2ZWM1MWU","altText":"200_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886525_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzNDJ8aW1hZ2UvanBlZ3xhR1V3TDJnMk9TOHhOVEE1TnpZM05qTTJOVGcxTkM4eU1EQXdYekV4T0RnMk5USTFYMFJGTG1wd1p3fDRiNjUzNDQ4NDg2NTAzZDBjODA2ZDg4MzE4YjRiZDkzZjdjMjdjMGFjMjM5YTc0NzQ1MjQyYTBhNzkwNTQxNGQ","altText":"2000_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11886525_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIzNDl8aW1hZ2UvanBlZ3xhRFF4TDJnMU9TOHhOVEE1TnpZM05qZ3lORFl3Tmk4eE5EUXdYekV4T0RnMk5USTFYMFJGTG1wd1p3fGFkNDAwNDYyYzI0YTBiZGE0ZWRjZmI3MjRmNWMxZjZkYjM2M2JiYjFhNWFiYjg1YzJkN2IwZmM2ZGQ2M2FkZmU","altText":"1440_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11886525_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzYwN3xpbWFnZS9qcGVnfGFESXdMMmd3TUM4eE5UQTVOelkzTnpNNE1UWTJNaTh4TWpnd1h6RXhPRGcyTlRJMVgwUkZMbXB3Wnd8OGM5OThhNTk4NzRkYTk0NWJhN2MzY2ZhNmExYzEyNzhlYjAwZGQ4M2M5NjU0NTY4YjdlYjZkNzY5NTYyYjg1ZA","altText":"1280_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11886525_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQwNXxpbWFnZS9qcGVnfGFHRmtMMmd3WkM4eE5UQTVOelkzTnpjM05EZzNPQzh4TURJMFh6RXhPRGcyTlRJMVgwUkZMbXB3Wnd8ZTlkZmIyMTZmOTA5ZjhkYzZiZDE5ZWE4YmJlZDVlOTVhOGY3MDJjYWI0YzUzMDA1M2Y1ZTQ4MWI4ODQ5N2I1Mw","altText":"1024_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11886525_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTgyMXxpbWFnZS9qcGVnfGFHVTNMMmcyTWk4eE5UQTVOelkzT0RFMk9EQTVOQzgzTmpoZk1URTRPRFkxTWpWZlJFVXVhbkJufDA4MWU3MTNkM2FlZmU2OWIyNDM5MzEzZDM5MGEzY2I1NzIwZDRmOTRkZWI4ODg2MjVhYzVjZDNkNGVhOWNkOWU","altText":"768_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11886525_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI4MXxpbWFnZS9qcGVnfGFEZzFMMmczTXk4eE5UQTVOelkzT0RZeU5qZzBOaTgwT0RCZk1URTRPRFkxTWpWZlJFVXVhbkJufDMxN2MxYzQzNjZlODExZWE3ZmQwNGJiNzM3MWFiNzQ3YzFiZDc5ZWI2NGMzNTNlYmE1ZGQ5YTYxNWZlOTBmZjI","altText":"480_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11886525_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI1M3xpbWFnZS9qcGVnfGFHUXlMMmhqT0M4eE5UQTVOelkzT1RBeU1EQTJNaTh5TURCZk1URTRPRFkxTWpWZlJFVXVhbkJufDg4MGU4ZmM0YjUzNjQ5MmRjMGJhZWMyY2ZiYzRjNThlOGE1YzIyYmU4Zjc1ZDhhMTljMmE0MDJmODI2ZWM1MWU","altText":"200_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11886525_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11886525-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzNHxpbWFnZS9qcGVnfGFESmlMMmd4TVM4eE5UQTVOelk0TURRNU5EWXlNaTh4TWpCZk1URTRPRFkxTWpWZlJFVXVhbkJufDhjOWMyMzA1MjhkZGZhZjZhMzRmNjJlMWJmYzJhNzk0NDk1N2VlYzVhNjk0MzEzZjZlYzEwYjkwMTI0NjkxMGE","altText":"120_11886525_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11886525_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODM5NTQ1fGltYWdlL2pwZWd8YURjM0wyaGtNeTh4TlRBNU56WTNOVE00TWpneE5BfDYyMzk4YjlkNzE1MmM2M2FkYTY5NTg4MGVlMjAzYmZkMmIyYjVjOTk2ODkxNzQyMDBjNzg2NGFkYTJjNTJjMjQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11886525_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczNzF8aW1hZ2UvanBlZ3xhR0ZtTDJoa1ppOHhOVEEzTWprd05UVTVNamcyTWk4eU1EQXdYelE1T0RVMU1qRmZSRVV1YW5CbnxhYzc2MjI3MGE2ZDAyNjRhZWNhN2VhMGRjNTg0MTQ1Zjk5MTc3YzEzNjQxMWZiYjhiMzY4OTY4ZjQ5YzJmNWJj","altText":"2000_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985521_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczNzF8aW1hZ2UvanBlZ3xhR0ZtTDJoa1ppOHhOVEEzTWprd05UVTVNamcyTWk4eU1EQXdYelE1T0RVMU1qRmZSRVV1YW5CbnxhYzc2MjI3MGE2ZDAyNjRhZWNhN2VhMGRjNTg0MTQ1Zjk5MTc3YzEzNjQxMWZiYjhiMzY4OTY4ZjQ5YzJmNWJj","altText":"2000_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985521_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczNzF8aW1hZ2UvanBlZ3xhR0ZtTDJoa1ppOHhOVEEzTWprd05UVTVNamcyTWk4eU1EQXdYelE1T0RVMU1qRmZSRVV1YW5CbnxhYzc2MjI3MGE2ZDAyNjRhZWNhN2VhMGRjNTg0MTQ1Zjk5MTc3YzEzNjQxMWZiYjhiMzY4OTY4ZjQ5YzJmNWJj","altText":"2000_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985521_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMyfGltYWdlL2pwZWd8YUdJd0wyZ3dOUzh4TlRBM01qa3dOemMxTlRVMU1DOHlNREJmTkRrNE5UVXlNVjlFUlM1cWNHY3wwNTU4ZDkyYWNjNjI3ZmVjMmNiYzc5OGFlODY3YzNmMmQ2MTZlZGVhNGM4MzE2YWEyMGFiODRkNzZlYzg0ZmYw","altText":"200_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985521_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMyfGltYWdlL2pwZWd8YUdJd0wyZ3dOUzh4TlRBM01qa3dOemMxTlRVMU1DOHlNREJmTkRrNE5UVXlNVjlFUlM1cWNHY3wwNTU4ZDkyYWNjNjI3ZmVjMmNiYzc5OGFlODY3YzNmMmQ2MTZlZGVhNGM4MzE2YWEyMGFiODRkNzZlYzg0ZmYw","altText":"200_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985521_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczNzF8aW1hZ2UvanBlZ3xhR0ZtTDJoa1ppOHhOVEEzTWprd05UVTVNamcyTWk4eU1EQXdYelE1T0RVMU1qRmZSRVV1YW5CbnxhYzc2MjI3MGE2ZDAyNjRhZWNhN2VhMGRjNTg0MTQ1Zjk5MTc3YzEzNjQxMWZiYjhiMzY4OTY4ZjQ5YzJmNWJj","altText":"2000_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985521_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczNzF8aW1hZ2UvanBlZ3xhR05tTDJoa01pOHhOVEEzTWprd05Ua3lNRFUwTWk4eE5EUXdYelE1T0RVMU1qRmZSRVV1YW5Cbnw2ZmRhZDc1NDVmMjBhMDgyNGVlMTg1NjQwYzU1OGNlMzU1OTkwYmMxZWY3YzM5MjQ4OTU1YjYyNzdmOTY2YWVj","altText":"1440_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_4985521_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUzNjF8aW1hZ2UvanBlZ3xhR1U0TDJnM1l5OHhOVEEzTWprd05qTTNPVEk1TkM4eE1qZ3dYelE1T0RVMU1qRmZSRVV1YW5CbnwyMmY0MmZmNzFhODZmNWIzMDAzYjI2MDI1N2UzNjEzZGQ1ODc2YzhiODU5OWI2YmFjYzdmMzQ0OGEwMWNhYmM4","altText":"1280_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_4985521_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODg4NHxpbWFnZS9qcGVnfGFEUTNMMmcyWmk4eE5UQTNNamt3TmpjM01qVXhNQzh4TURJMFh6UTVPRFUxTWpGZlJFVXVhbkJufGY2ZTRhNTY0YTA0OTAxOTAxMGRlMWZkODMzNGRiYjEyOGFmYWU4ZDgyMDU5ZTg3NWI1NDMyNjg4NGQ5YjM0NzI","altText":"1024_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_4985521_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzY0NHxpbWFnZS9qcGVnfGFHSmpMMmd4WVM4eE5UQTNNamt3TnpFd01ERTVNQzgzTmpoZk5EazROVFV5TVY5RVJTNXFjR2N8MmM0M2E5OWY1MjliOTYwMDhiYWNiM2Y0MGIxZTlhODIyMWQ3ZWQ1MWY1MzcxNGU1NGU4NDUxZTg1ZWUwYTllNg","altText":"768_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_4985521_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjAwMnxpbWFnZS9qcGVnfGFEZGxMMmd3Wmk4eE5UQTNNamt3TnpRNU16UXdOaTgwT0RCZk5EazROVFV5TVY5RVJTNXFjR2N8MTlhMWQ4ZGNiZTNhNGMyNGQyNWMyYjY4Mjk1YTQ5MDcwOGI2NzdiZGViYjU1YTg2OTNlNWFiYjhkZWRkOGUxMA","altText":"480_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_4985521_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMyfGltYWdlL2pwZWd8YUdJd0wyZ3dOUzh4TlRBM01qa3dOemMxTlRVMU1DOHlNREJmTkRrNE5UVXlNVjlFUlM1cWNHY3wwNTU4ZDkyYWNjNjI3ZmVjMmNiYzc5OGFlODY3YzNmMmQ2MTZlZGVhNGM4MzE2YWEyMGFiODRkNzZlYzg0ZmYw","altText":"200_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985521_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4985521-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDUxfGltYWdlL2pwZWd8YUdZd0wyZzFNaTh4TlRBM01qa3dPREkwTnpBM01DOHhNakJmTkRrNE5UVXlNVjlFUlM1cWNHY3xiMjlkOWE1MWQwZTBkNjljYTVmNDQ4NjI1ZjJjMDIyOGMwYzAzZWY1N2JiYjQ3MmMzMDU2NjUyY2Y0MTU0ZWI3","altText":"120_4985521_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_4985521_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjY4ODV8aW1hZ2UvanBlZ3xhRFkxTDJobU1TOHhOVEEzTWprd05UQXpOVGd3Tmd8NjcxMDQzMmVjZTk1OWM1M2Q5ZGQzNmY2OGNhMjdkNThiMmQ2NmFjOTlmYTUyYzE4MTZhMzRkMjA2YzMyMmZlNg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"4985521_DE.jpg"}],"categories":[{"code":"20074","name":"WAGO I/O System Field","url":"/c/i-o-system-field","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"i_o_system_field","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50008","name":"Controllers, Bus couplers and I/O","url":"/c/controllers-bus-couplers-i-o","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"controllers-bus-couplers-i-o","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10016","name":"I/O Systems","url":"/c/i-o-systems","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"i-o-systems","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"For optimal automation both inside and outside the control cabinet: the flexible IP20 and IP67 remote I/O systems for all applications and environments.","categoryReferenceUrl":null,"contentPageLink":"/automation-technology/discover-io-systems"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"765-4202/100-000","stock":null,"url":"/i-o-systems/8-port-io-link-master-class-b/p/765-4202_100-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966063141","primaryCategoryName":"I/O Systems","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["I/O Systems"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":1619733600000,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20074","name":"WAGO I/O System Field","url":"/c/i-o-system-field","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"i_o_system_field","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WAGO I/O System Field","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"8-Port IO-Link Master Class B","primaryImageUrl":null,"productGroup":null,"nameEn":"8-Port IO-Link Master Class B; EtherCAT; DC 24 V / 2.0 A; 8xM12 connection; WideLine","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60480323","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"IO-Link master","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WAGO I/O System Field
Item no. 765-4202/100-000
8-Port IO-Link Master Class B; EtherCAT; DC 24 V / 2.0 A; 8xM12 connection; WideLine