[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"765-4502/100-000","name":"8-Port IO-Link Master Class B; EtherNet/IP; DC 24 V / 2.0 A; 8xM12 connection; WideLine","url":"/i-o-systems/8-port-io-link-master-class-b/p/765-4502_100-000","description":"<p>Application area:</p><p>Decentralized processing of digital and IO-Link signals</p><p> </p><p>This device controls IO-Link-capable digital field devices (e.g., actuators and hubs) and records digital signals from IO-Link-capable field devices (e.g., sensors and hubs) that are sent or received by a higher-level controller.</p><p> </p><p>The device is designed as a Class B master and offers 8 IO-Link ports or 8 digital inputs/outputs.</p><p> </p><p>IO-Link:</p><p>The device has several IO-Link communication interfaces for interoperation with IO-Link devices.</p><p> </p><p>The IO-Link interface enables direct access to the process and diagnostic data and allows the parameters of the connected devices to be set during operation.</p><p> </p><p>The IODD can also be downloaded via IODDfinder (<a href=\"https://ioddfinder.io-link.com\">https://ioddfinder.io-link.com</a>).</p><p> </p><p> </p>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODQzMDU3fGltYWdlL2pwZWd8YUdWbUwyZ3haQzh4TlRBNU5EWTRPVEV3TXprd01nfDA1OWU4Y2Y4YzI4ZTA2YTViMjZkZDA1MTFmZDQyZmJlMGE2MzhhZjBjMDkyMzc4YzEwZDYwYjZmZmYxNDBhZGM","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"11886560_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0OTh8aW1hZ2UvanBlZ3xhR1JsTDJobU1TOHhOVEE1TkRZNU1EY3dPVFV6TkM4eU1EQXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGY5YTQ0MTFkOTU3NWIwYjgxYTk4NmMxYWVhMTQ2ZGE1NWJkMjNjYzdiNzhmZDk5OGEzZDY3NDBmNGU1MDA4YzU","altText":"2000_11886560_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11886560_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0OTh8aW1hZ2UvanBlZ3xhR1JsTDJobU1TOHhOVEE1TkRZNU1EY3dPVFV6TkM4eU1EQXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGY5YTQ0MTFkOTU3NWIwYjgxYTk4NmMxYWVhMTQ2ZGE1NWJkMjNjYzdiNzhmZDk5OGEzZDY3NDBmNGU1MDA4YzU","altText":"2000_11886560_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11886560_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0OTh8aW1hZ2UvanBlZ3xhR1JsTDJobU1TOHhOVEE1TkRZNU1EY3dPVFV6TkM4eU1EQXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGY5YTQ0MTFkOTU3NWIwYjgxYTk4NmMxYWVhMTQ2ZGE1NWJkMjNjYzdiNzhmZDk5OGEzZDY3NDBmNGU1MDA4YzU","altText":"2000_11886560_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11886560_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0OTh8aW1hZ2UvanBlZ3xhR1JsTDJobU1TOHhOVEE1TkRZNU1EY3dPVFV6TkM4eU1EQXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGY5YTQ0MTFkOTU3NWIwYjgxYTk4NmMxYWVhMTQ2ZGE1NWJkMjNjYzdiNzhmZDk5OGEzZDY3NDBmNGU1MDA4YzU","altText":"2000_11886560_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11886560_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU0NTV8aW1hZ2UvanBlZ3xhRFpoTDJnNU5TOHhOVEE1TkRZNU1UTXpNakV5Tmk4eE5EUXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fDlkNTg4MDg2MmI2MzdiZmUxZThlMDVmZTlkNGU3M2M1MWEwN2M5YTA0ZjA0N2JlNjBmMWU3ODNiYmVjZTc3YzU","altText":"1440_11886560_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_11886560_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ4NTV8aW1hZ2UvanBlZ3xhRFZsTDJnNE1DOHhOVEE1TkRZNU1UazROelE0Tmk4eE1qZ3dYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGE5ZjY2ZjU5NmQwNWU3ZTRmMjg5OTZmZDlkM2VkYjc3ZTJlMTJiYWE4NzE4YzZjNDNjNDJkOGI0OTRiMWYxMWE","altText":"1280_11886560_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_11886560_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzczM3xpbWFnZS9qcGVnfGFEVTFMMmd5TkM4eE5UQTVORFk1TWpVM056TXhNQzh4TURJMFh6RXhPRGcyTlRZd1gwUkZMbXB3Wnd8MmQyMGY2YmVlMjNjZDQ1MDA0YTZkYmFjMDJjZTE0NjRlYjk5NWE3ZjUyMGJiNTNiOTc1NGI2ZTYzYzYzYmQxYQ","altText":"1024_11886560_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_11886560_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTc4M3xpbWFnZS9qcGVnfGFEZzBMMmd6WlM4eE5UQTVORFk1TXpNMk16YzBNaTgzTmpoZk1URTRPRFkxTmpCZlJFVXVhbkJufGQ5N2Y5Y2M0YTQ1YWJhMjlkZGM0MDBlM2E5ZmFjNGVjODZkYzM0ODE1MWUzMjUyNTg0YjE3ZTM2ZTY2Y2Y2MWI","altText":"768_11886560_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_11886560_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgzOXxpbWFnZS9qcGVnfGFEWTRMMmcwWXk4eE5UQTVORFk1TXpjNE9UY3lOaTgwT0RCZk1URTRPRFkxTmpCZlJFVXVhbkJufDkzMTIzNDhiZDZiZjEwYzBkYmZmNDdlYmU0ODQ4YTE0ODgzZmE5YjdjZWYwYmU4ODVjMDRjNjY3NmI0OTk2YzQ","altText":"480_11886560_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_11886560_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2MnxpbWFnZS9qcGVnfGFHWXpMMmhoTUM4eE5UQTVORFk1TkRFeE56UXdOaTh5TURCZk1URTRPRFkxTmpCZlJFVXVhbkJufGVkMzJlZmRmMzc3MzZjNDE1NjZmYzFiMmM4Nzg3N2YyZTAxYmJhYjJlNDA0Zjc4OGUzMTk2NzM1ZGEzYTc2YjQ","altText":"200_11886560_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11886560_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2MnxpbWFnZS9qcGVnfGFHWXpMMmhoTUM4eE5UQTVORFk1TkRFeE56UXdOaTh5TURCZk1URTRPRFkxTmpCZlJFVXVhbkJufGVkMzJlZmRmMzc3MzZjNDE1NjZmYzFiMmM4Nzg3N2YyZTAxYmJhYjJlNDA0Zjc4OGUzMTk2NzM1ZGEzYTc2YjQ","altText":"200_11886560_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11886560_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2MnxpbWFnZS9qcGVnfGFHWXpMMmhoTUM4eE5UQTVORFk1TkRFeE56UXdOaTh5TURCZk1URTRPRFkxTmpCZlJFVXVhbkJufGVkMzJlZmRmMzc3MzZjNDE1NjZmYzFiMmM4Nzg3N2YyZTAxYmJhYjJlNDA0Zjc4OGUzMTk2NzM1ZGEzYTc2YjQ","altText":"200_11886560_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11886560_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgyM3xpbWFnZS9qcGVnfGFESTJMMmhsTnk4eE5UQTVORFk1TlRVMU9URTVPQzh4TWpCZk1URTRPRFkxTmpCZlJFVXVhbkJufDQ0YjEwOWIzZDQ1MTZhMmVkNzJjNDFmYTliM2FlNjI1NWUxZjJhODdmNGUwNmJkYWJkNDBlNGJhNTkyNWRlYjk","altText":"120_11886560_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_11886560_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0OTh8aW1hZ2UvanBlZ3xhR1JsTDJobU1TOHhOVEE1TkRZNU1EY3dPVFV6TkM4eU1EQXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGY5YTQ0MTFkOTU3NWIwYjgxYTk4NmMxYWVhMTQ2ZGE1NWJkMjNjYzdiNzhmZDk5OGEzZDY3NDBmNGU1MDA4YzU","altText":"2000_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11886560_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0OTh8aW1hZ2UvanBlZ3xhR1JsTDJobU1TOHhOVEE1TkRZNU1EY3dPVFV6TkM4eU1EQXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGY5YTQ0MTFkOTU3NWIwYjgxYTk4NmMxYWVhMTQ2ZGE1NWJkMjNjYzdiNzhmZDk5OGEzZDY3NDBmNGU1MDA4YzU","altText":"2000_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11886560_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0OTh8aW1hZ2UvanBlZ3xhR1JsTDJobU1TOHhOVEE1TkRZNU1EY3dPVFV6TkM4eU1EQXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGY5YTQ0MTFkOTU3NWIwYjgxYTk4NmMxYWVhMTQ2ZGE1NWJkMjNjYzdiNzhmZDk5OGEzZDY3NDBmNGU1MDA4YzU","altText":"2000_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11886560_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2MnxpbWFnZS9qcGVnfGFHWXpMMmhoTUM4eE5UQTVORFk1TkRFeE56UXdOaTh5TURCZk1URTRPRFkxTmpCZlJFVXVhbkJufGVkMzJlZmRmMzc3MzZjNDE1NjZmYzFiMmM4Nzg3N2YyZTAxYmJhYjJlNDA0Zjc4OGUzMTk2NzM1ZGEzYTc2YjQ","altText":"200_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11886560_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2MnxpbWFnZS9qcGVnfGFHWXpMMmhoTUM4eE5UQTVORFk1TkRFeE56UXdOaTh5TURCZk1URTRPRFkxTmpCZlJFVXVhbkJufGVkMzJlZmRmMzc3MzZjNDE1NjZmYzFiMmM4Nzg3N2YyZTAxYmJhYjJlNDA0Zjc4OGUzMTk2NzM1ZGEzYTc2YjQ","altText":"200_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11886560_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0OTh8aW1hZ2UvanBlZ3xhR1JsTDJobU1TOHhOVEE1TkRZNU1EY3dPVFV6TkM4eU1EQXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGY5YTQ0MTFkOTU3NWIwYjgxYTk4NmMxYWVhMTQ2ZGE1NWJkMjNjYzdiNzhmZDk5OGEzZDY3NDBmNGU1MDA4YzU","altText":"2000_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11886560_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU0NTV8aW1hZ2UvanBlZ3xhRFpoTDJnNU5TOHhOVEE1TkRZNU1UTXpNakV5Tmk4eE5EUXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fDlkNTg4MDg2MmI2MzdiZmUxZThlMDVmZTlkNGU3M2M1MWEwN2M5YTA0ZjA0N2JlNjBmMWU3ODNiYmVjZTc3YzU","altText":"1440_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_11886560_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ4NTV8aW1hZ2UvanBlZ3xhRFZsTDJnNE1DOHhOVEE1TkRZNU1UazROelE0Tmk4eE1qZ3dYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGE5ZjY2ZjU5NmQwNWU3ZTRmMjg5OTZmZDlkM2VkYjc3ZTJlMTJiYWE4NzE4YzZjNDNjNDJkOGI0OTRiMWYxMWE","altText":"1280_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_11886560_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzczM3xpbWFnZS9qcGVnfGFEVTFMMmd5TkM4eE5UQTVORFk1TWpVM056TXhNQzh4TURJMFh6RXhPRGcyTlRZd1gwUkZMbXB3Wnd8MmQyMGY2YmVlMjNjZDQ1MDA0YTZkYmFjMDJjZTE0NjRlYjk5NWE3ZjUyMGJiNTNiOTc1NGI2ZTYzYzYzYmQxYQ","altText":"1024_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_11886560_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTc4M3xpbWFnZS9qcGVnfGFEZzBMMmd6WlM4eE5UQTVORFk1TXpNMk16YzBNaTgzTmpoZk1URTRPRFkxTmpCZlJFVXVhbkJufGQ5N2Y5Y2M0YTQ1YWJhMjlkZGM0MDBlM2E5ZmFjNGVjODZkYzM0ODE1MWUzMjUyNTg0YjE3ZTM2ZTY2Y2Y2MWI","altText":"768_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_11886560_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgzOXxpbWFnZS9qcGVnfGFEWTRMMmcwWXk4eE5UQTVORFk1TXpjNE9UY3lOaTgwT0RCZk1URTRPRFkxTmpCZlJFVXVhbkJufDkzMTIzNDhiZDZiZjEwYzBkYmZmNDdlYmU0ODQ4YTE0ODgzZmE5YjdjZWYwYmU4ODVjMDRjNjY3NmI0OTk2YzQ","altText":"480_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_11886560_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2MnxpbWFnZS9qcGVnfGFHWXpMMmhoTUM4eE5UQTVORFk1TkRFeE56UXdOaTh5TURCZk1URTRPRFkxTmpCZlJFVXVhbkJufGVkMzJlZmRmMzc3MzZjNDE1NjZmYzFiMmM4Nzg3N2YyZTAxYmJhYjJlNDA0Zjc4OGUzMTk2NzM1ZGEzYTc2YjQ","altText":"200_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11886560_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgyM3xpbWFnZS9qcGVnfGFESTJMMmhsTnk4eE5UQTVORFk1TlRVMU9URTVPQzh4TWpCZk1URTRPRFkxTmpCZlJFVXVhbkJufDQ0YjEwOWIzZDQ1MTZhMmVkNzJjNDFmYTliM2FlNjI1NWUxZjJhODdmNGUwNmJkYWJkNDBlNGJhNTkyNWRlYjk","altText":"120_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_11886560_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODQzMDU3fGltYWdlL2pwZWd8YUdWbUwyZ3haQzh4TlRBNU5EWTRPVEV3TXprd01nfDA1OWU4Y2Y4YzI4ZTA2YTViMjZkZDA1MTFmZDQyZmJlMGE2MzhhZjBjMDkyMzc4YzEwZDYwYjZmZmYxNDBhZGM","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11886560_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ2M3xpbWFnZS9qcGVnfGFEQmxMMmd5TUM4eE5UQTVNalkyT0RnMU9ETTVPQzh5TURBd1h6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8ZjQzNWY2ZmI5YWM0NmVlMTQzOTRhMzZjMjhhY2IyMjU2ZDliZGIzZjAzOGY2OTg0N2I5NzA3OGJhMTc3YmE2Yw","altText":"2000_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954709_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ2M3xpbWFnZS9qcGVnfGFEQmxMMmd5TUM4eE5UQTVNalkyT0RnMU9ETTVPQzh5TURBd1h6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8ZjQzNWY2ZmI5YWM0NmVlMTQzOTRhMzZjMjhhY2IyMjU2ZDliZGIzZjAzOGY2OTg0N2I5NzA3OGJhMTc3YmE2Yw","altText":"2000_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954709_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ2M3xpbWFnZS9qcGVnfGFEQmxMMmd5TUM4eE5UQTVNalkyT0RnMU9ETTVPQzh5TURBd1h6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8ZjQzNWY2ZmI5YWM0NmVlMTQzOTRhMzZjMjhhY2IyMjU2ZDliZGIzZjAzOGY2OTg0N2I5NzA3OGJhMTc3YmE2Yw","altText":"2000_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954709_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwNnxpbWFnZS9qcGVnfGFERmhMMmd3WkM4eE5UQTVNalkzTVRFeE9UTTVNQzh5TURCZk1URTVOVFEzTURsZlJFVXVhbkJufGM5ZDk4MzkwYTMzYmVkYTdkNWMzNTJmMjA2MTJmY2YwMDA3NGEyMDVmM2NhNTlhYzFjYjNkODFiODcwY2QyY2I","altText":"200_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11954709_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwNnxpbWFnZS9qcGVnfGFERmhMMmd3WkM4eE5UQTVNalkzTVRFeE9UTTVNQzh5TURCZk1URTVOVFEzTURsZlJFVXVhbkJufGM5ZDk4MzkwYTMzYmVkYTdkNWMzNTJmMjA2MTJmY2YwMDA3NGEyMDVmM2NhNTlhYzFjYjNkODFiODcwY2QyY2I","altText":"200_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11954709_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ2M3xpbWFnZS9qcGVnfGFEQmxMMmd5TUM4eE5UQTVNalkyT0RnMU9ETTVPQzh5TURBd1h6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8ZjQzNWY2ZmI5YWM0NmVlMTQzOTRhMzZjMjhhY2IyMjU2ZDliZGIzZjAzOGY2OTg0N2I5NzA3OGJhMTc3YmE2Yw","altText":"2000_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954709_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTA3OXxpbWFnZS9qcGVnfGFEVmhMMmczTlM4eE5UQTVNalkyT1RJMU1UWXhOQzh4TkRRd1h6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8YTNjNzEyZDY0ZWMyZDhjNGNlMmUyMGU2NTc0YjUyYzA2YWRlNzFmODhmMzE0NjU3YjM0YmEwMTY3MDhmOTVhMA","altText":"1440_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11954709_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTIzOHxpbWFnZS9qcGVnfGFHWTVMMmc0TlM4eE5UQTVNalkyT1RjeE1ETTJOaTh4TWpnd1h6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8ZGZmOTJjMzViODljYzkwNGE0ZmY4OGIyYjA2M2YwZDBmMmQwZjVhYjU3ZDU3NzI0YzY2ZWY0NjBkN2FkMzhkYQ","altText":"1280_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11954709_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNnxpbWFnZS9qcGVnfGFERTVMMmczWVM4eE5UQTVNalkzTURBek9EQTBOaTh4TURJMFh6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8MWUwZGQyNzJiNDhhZjRmYTU0N2FjNDliMDg5NDdlYmMzZDBlZDhlOTZjYTU0NmEzM2YyNWQzMDM2OGMwMzEwZg","altText":"1024_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11954709_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTYxMXxpbWFnZS9qcGVnfGFESXpMMmcyT1M4eE5UQTVNalkzTURVeU9UVTJOaTgzTmpoZk1URTVOVFEzTURsZlJFVXVhbkJufGVkZTMzYWRjYTAwMTlkYmU2NzRmYTMwYjY4MDE4NWE0OGVhYzliMzEyNWJiNjg2ZjdmYmUwMjQxZGUxOWM4ZWE","altText":"768_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11954709_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkwM3xpbWFnZS9qcGVnfGFEa3lMMmcyTVM4eE5UQTVNalkzTURjNU1UY3hNQzgwT0RCZk1URTVOVFEzTURsZlJFVXVhbkJufGVjODVkZTA2YTg3ZDhiN2UyOWE1OGNlNzlmNjZjMDdjNDNjMDJjNzA1M2Q0MGMwNGVmOTgyYTlhMTI4MjEzOTM","altText":"480_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11954709_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwNnxpbWFnZS9qcGVnfGFERmhMMmd3WkM4eE5UQTVNalkzTVRFeE9UTTVNQzh5TURCZk1URTVOVFEzTURsZlJFVXVhbkJufGM5ZDk4MzkwYTMzYmVkYTdkNWMzNTJmMjA2MTJmY2YwMDA3NGEyMDVmM2NhNTlhYzFjYjNkODFiODcwY2QyY2I","altText":"200_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11954709_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE5N3xpbWFnZS9qcGVnfGFHVTJMMmcxWXk4eE5UQTVNalkzTWpFek5URTVPQzh4TWpCZk1URTVOVFEzTURsZlJFVXVhbkJufDRiZGU1MWQ0YzE1NjIwODExZTMwMTI0ZjdlMjIyNjhjYThmMGFmYjU0ZTY3NTU4NTExYjAyMmQzNjZjMjVmMzk","altText":"120_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11954709_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjkyMzB8aW1hZ2UvanBlZ3xhR1V4TDJnME5pOHhOVEE1TWpZMk56a3dPREV5Tmd8ODgxNmQwNmU4Y2Y1N2M4MjBlNWM5ZDAxMzI0MjA0ODI0YjM2NmNlMzZmOGFmMjBlZDU0YTgxODgxMTNiNjY5OQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11954709_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4NTl8aW1hZ2UvanBlZ3xhR0ZtTDJnelppOHhOVEE1TXpnek5EYzBNemd6T0M4eU1EQXdYekV4T1RVME56RXhYMFJGTG1wd1p3fGZhZDU4NGI1OWU3ODdkODQ5ZjlkZDQyOTY5NjNmNjBhNjhhYmMxOTkzZTU2M2ZlNjNiOGYzZjZiODMzN2Y1YzM","altText":"2000_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954711_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4NTl8aW1hZ2UvanBlZ3xhR0ZtTDJnelppOHhOVEE1TXpnek5EYzBNemd6T0M4eU1EQXdYekV4T1RVME56RXhYMFJGTG1wd1p3fGZhZDU4NGI1OWU3ODdkODQ5ZjlkZDQyOTY5NjNmNjBhNjhhYmMxOTkzZTU2M2ZlNjNiOGYzZjZiODMzN2Y1YzM","altText":"2000_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954711_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4NTl8aW1hZ2UvanBlZ3xhR0ZtTDJnelppOHhOVEE1TXpnek5EYzBNemd6T0M4eU1EQXdYekV4T1RVME56RXhYMFJGTG1wd1p3fGZhZDU4NGI1OWU3ODdkODQ5ZjlkZDQyOTY5NjNmNjBhNjhhYmMxOTkzZTU2M2ZlNjNiOGYzZjZiODMzN2Y1YzM","altText":"2000_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954711_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4MXxpbWFnZS9qcGVnfGFHVTNMMmc1WVM4eE5UQTVNemd6TnpBek56VTVPQzh5TURCZk1URTVOVFEzTVRGZlJFVXVhbkJufGI5ODg4YzdjMmU0NzYzMDg0NjVlOTlkMTQ1NDJhYjFjYzdlYmIzNzY3NjA1ZDRjMTZiZTA3NmU2ZDM4ZWVmZDQ","altText":"200_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11954711_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4MXxpbWFnZS9qcGVnfGFHVTNMMmc1WVM4eE5UQTVNemd6TnpBek56VTVPQzh5TURCZk1URTVOVFEzTVRGZlJFVXVhbkJufGI5ODg4YzdjMmU0NzYzMDg0NjVlOTlkMTQ1NDJhYjFjYzdlYmIzNzY3NjA1ZDRjMTZiZTA3NmU2ZDM4ZWVmZDQ","altText":"200_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11954711_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4NTl8aW1hZ2UvanBlZ3xhR0ZtTDJnelppOHhOVEE1TXpnek5EYzBNemd6T0M4eU1EQXdYekV4T1RVME56RXhYMFJGTG1wd1p3fGZhZDU4NGI1OWU3ODdkODQ5ZjlkZDQyOTY5NjNmNjBhNjhhYmMxOTkzZTU2M2ZlNjNiOGYzZjZiODMzN2Y1YzM","altText":"2000_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954711_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0MDV8aW1hZ2UvanBlZ3xhR1U1TDJnNU5DOHhOVEE1TXpnek5URXpOekExTkM4eE5EUXdYekV4T1RVME56RXhYMFJGTG1wd1p3fGY1Zjk2OGI1MWFiNmYyNWQxYTVmNmRlYzI5ZTZhOGUxYjlkNzFiNjA3MDY5YjllZmUxYjQyMjhjMjU5NzgzY2Q","altText":"1440_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11954711_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzY2M3xpbWFnZS9qcGVnfGFHUmxMMmhoTlM4eE5UQTVNemd6TlRZeU9EVTNOQzh4TWpnd1h6RXhPVFUwTnpFeFgwUkZMbXB3Wnd8ZjZiMDY5M2VlNzUxOTgwMDI0NTUxODhlYzM1ZmM3MWI1YmY5ZDczMTM0ZGIxMDE3NjhhYzA4MWE3N2Q2NjM3MA","altText":"1280_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11954711_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQ0NHxpbWFnZS9qcGVnfGFERTNMMmhpTUM4eE5UQTVNemd6TlRreU16UTROaTh4TURJMFh6RXhPVFUwTnpFeFgwUkZMbXB3Wnd8YmRiNzRhOTQ5NTFhMzU4MDNmYTViMWY2OWVjMTM1OWFlMTA2NWEzYzgyMTNiNzE2MWU1OTI2ZDE1MjFlODIyMw","altText":"1024_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11954711_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg3NnxpbWFnZS9qcGVnfGFHRmtMMmhtWkM4eE5UQTVNemd6TmpJMU1URTJOaTgzTmpoZk1URTVOVFEzTVRGZlJFVXVhbkJufDRmZTIwNWY0ZTg5ZjgwMGEyZGY5YjBiZmMzZGRjM2NjZDg0ZTQxZDUyM2QzMDFjYmFjOTU5ODE3ODc5NjhhYmM","altText":"768_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11954711_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI2MnxpbWFnZS9qcGVnfGFESXdMMmhtTUM4eE5UQTVNemd6TmpZME5ETTRNaTgwT0RCZk1URTVOVFEzTVRGZlJFVXVhbkJufDJhM2Y3ZDgwNDRmNTA4N2U1MTllMGZkNWFlZTQzZTZkMjA0MzcxMGFhOWUyM2RmN2Q3YjY3MGI2N2UxM2M1NTg","altText":"480_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11954711_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4MXxpbWFnZS9qcGVnfGFHVTNMMmc1WVM4eE5UQTVNemd6TnpBek56VTVPQzh5TURCZk1URTVOVFEzTVRGZlJFVXVhbkJufGI5ODg4YzdjMmU0NzYzMDg0NjVlOTlkMTQ1NDJhYjFjYzdlYmIzNzY3NjA1ZDRjMTZiZTA3NmU2ZDM4ZWVmZDQ","altText":"200_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11954711_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY1NnxpbWFnZS9qcGVnfGFHVTJMMmd6TUM4eE5UQTVNemd6T0RBMU16UXdOaTh4TWpCZk1URTVOVFEzTVRGZlJFVXVhbkJufDNkNzAzZTlkNGQyNjg1NWYxNWZlM2ZjNDg4NTI0OGEzMDQyZWMzYjY5YWVhNjVhYWZlZTEyOTEzY2I4NzBiNmY","altText":"120_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11954711_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODQzMjEzfGltYWdlL2pwZWd8YURVd0wyZ3lZUzh4TlRBNU16Z3pNemN5T0RBek1BfGMzZmNhYzBiOTNjODZjYjZiNDRlN2FmZTcwYTNmYzEyZmIxZmYxNWRjMWVmM2U3MzBlNTgwNjFhZDEwNmIwMjA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11954711_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgyNDl8aW1hZ2UvanBlZ3xhREpqTDJneU5pOHhOVEEzTURjeU5ERTVORE16TkM4eU1EQXdYelE1T0RVMU1qSmZSRVV1YW5CbnxkZjA4OWNkM2NjYmM0MjA5ZmQ4NDM4NDMwZGI1MjgzNGE0NTNkNDVmNGE1YjZlMWQ4N2JhZWFhMWUzMmVkNDEz","altText":"2000_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985522_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgyNDl8aW1hZ2UvanBlZ3xhREpqTDJneU5pOHhOVEEzTURjeU5ERTVORE16TkM4eU1EQXdYelE1T0RVMU1qSmZSRVV1YW5CbnxkZjA4OWNkM2NjYmM0MjA5ZmQ4NDM4NDMwZGI1MjgzNGE0NTNkNDVmNGE1YjZlMWQ4N2JhZWFhMWUzMmVkNDEz","altText":"2000_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985522_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgyNDl8aW1hZ2UvanBlZ3xhREpqTDJneU5pOHhOVEEzTURjeU5ERTVORE16TkM4eU1EQXdYelE1T0RVMU1qSmZSRVV1YW5CbnxkZjA4OWNkM2NjYmM0MjA5ZmQ4NDM4NDMwZGI1MjgzNGE0NTNkNDVmNGE1YjZlMWQ4N2JhZWFhMWUzMmVkNDEz","altText":"2000_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985522_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI4fGltYWdlL2pwZWd8YURjeUwyaGhNeTh4TlRBM01EY3lOVGN3TVRZMk1pOHlNREJmTkRrNE5UVXlNbDlFUlM1cWNHY3xlZWY2M2IwNTgyMjQyNTRkZDlhMjM3Mzg1NTU3NzBkNzk1NWQ1MTRhZmIxNzcwYmNlY2M5ZmM0YjgwOTBkN2Nk","altText":"200_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985522_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI4fGltYWdlL2pwZWd8YURjeUwyaGhNeTh4TlRBM01EY3lOVGN3TVRZMk1pOHlNREJmTkRrNE5UVXlNbDlFUlM1cWNHY3xlZWY2M2IwNTgyMjQyNTRkZDlhMjM3Mzg1NTU3NzBkNzk1NWQ1MTRhZmIxNzcwYmNlY2M5ZmM0YjgwOTBkN2Nk","altText":"200_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985522_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgyNDl8aW1hZ2UvanBlZ3xhREpqTDJneU5pOHhOVEEzTURjeU5ERTVORE16TkM4eU1EQXdYelE1T0RVMU1qSmZSRVV1YW5CbnxkZjA4OWNkM2NjYmM0MjA5ZmQ4NDM4NDMwZGI1MjgzNGE0NTNkNDVmNGE1YjZlMWQ4N2JhZWFhMWUzMmVkNDEz","altText":"2000_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985522_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgyNDl8aW1hZ2UvanBlZ3xhR1pqTDJneVl5OHhOVEEzTURjeU5ETTVNRGswTWk4eE5EUXdYelE1T0RVMU1qSmZSRVV1YW5CbnxiYTYzNzY5OThiNzIzMTk2NjZlYzI4YWU1YzAwYmViZmFiZGEyNzYzZjkzNWE3Y2YxMzNmZTcxMzY5NDA4Nzhl","altText":"1440_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_4985522_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYwNjR8aW1hZ2UvanBlZ3xhR05pTDJnek5pOHhOVEEzTURjeU5EWTFNekE0Tmk4eE1qZ3dYelE1T0RVMU1qSmZSRVV1YW5Cbnw1NzY2NTE1NTAzYzE5ZWY2Y2E0MTRjMTU3ZmI2MTRhNjVkODkwMGEyYzJlMGZlYmJlM2RjZDhiM2U4ZjFiN2Zm","altText":"1280_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_4985522_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTQzM3xpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNNRGN5TlRBME5qTXdNaTh4TURJMFh6UTVPRFUxTWpKZlJFVXVhbkJufDIxOWMzMTE4NmIxYjhmYTQyODFmZTI4ZTNhOGNkZGIyOTExNTZhMzA3ZTVkYzdjMDhiYmVlZTUwMmJjNjFkMWE","altText":"1024_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_4985522_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzkxNnxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNNRGN5TlRJME1qa3hNQzgzTmpoZk5EazROVFV5TWw5RVJTNXFjR2N8NjdhNmUyMzI4MjQ2ZGM5N2FkOTg1OTBhNjdhYzIzYzk5NTMxMzFjOWJlNmYzNDBhMzM3MjY0M2NiMjM5NTI1Zg","altText":"768_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_4985522_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjE3OXxpbWFnZS9qcGVnfGFEa3hMMmc1T1M4eE5UQTNNRGN5TlRRek9UVXhPQzgwT0RCZk5EazROVFV5TWw5RVJTNXFjR2N8ZWUzNGJmYjhiNDIyYTMyNzk4OWVhMjk3MGExNzE2NGVjOWFlMGU5YWQ0NzA1ZGE3NmVlYmMyNmExMmU3ZWJkOQ","altText":"480_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_4985522_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI4fGltYWdlL2pwZWd8YURjeUwyaGhNeTh4TlRBM01EY3lOVGN3TVRZMk1pOHlNREJmTkRrNE5UVXlNbDlFUlM1cWNHY3xlZWY2M2IwNTgyMjQyNTRkZDlhMjM3Mzg1NTU3NzBkNzk1NWQ1MTRhZmIxNzcwYmNlY2M5ZmM0YjgwOTBkN2Nk","altText":"200_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985522_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDUwfGltYWdlL2pwZWd8YUdNeUwyaG1ZeTh4TlRBM01EY3lOakkxT0RjeE9DOHhNakJmTkRrNE5UVXlNbDlFUlM1cWNHY3xkNTIxYjlmNTU5NjJiOGNhM2JhOGUxMTIyMjZiNWM5YWE5OTBmZGNkNWQxMDY5MjUxN2E2NTAxYzY1N2IyNjg1","altText":"120_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_4985522_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjk1NjJ8aW1hZ2UvanBlZ3xhRGhqTDJnek15OHhOVEEzTURjeU16WXdORFV4TUF8MzFhMWEzZTVlNTNjMWI0MmM0NDVlYjBmYmU3M2UzZjQyMDQ0ZjY4Y2QwNTJiMTMwMmU4ODZiNDUwNTk1ZDFiYw","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"4985522_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0OTh8aW1hZ2UvanBlZ3xhR1JsTDJobU1TOHhOVEE1TkRZNU1EY3dPVFV6TkM4eU1EQXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGY5YTQ0MTFkOTU3NWIwYjgxYTk4NmMxYWVhMTQ2ZGE1NWJkMjNjYzdiNzhmZDk5OGEzZDY3NDBmNGU1MDA4YzU","altText":"2000_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11886560_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0OTh8aW1hZ2UvanBlZ3xhR1JsTDJobU1TOHhOVEE1TkRZNU1EY3dPVFV6TkM4eU1EQXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGY5YTQ0MTFkOTU3NWIwYjgxYTk4NmMxYWVhMTQ2ZGE1NWJkMjNjYzdiNzhmZDk5OGEzZDY3NDBmNGU1MDA4YzU","altText":"2000_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11886560_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0OTh8aW1hZ2UvanBlZ3xhR1JsTDJobU1TOHhOVEE1TkRZNU1EY3dPVFV6TkM4eU1EQXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGY5YTQ0MTFkOTU3NWIwYjgxYTk4NmMxYWVhMTQ2ZGE1NWJkMjNjYzdiNzhmZDk5OGEzZDY3NDBmNGU1MDA4YzU","altText":"2000_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11886560_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2MnxpbWFnZS9qcGVnfGFHWXpMMmhoTUM4eE5UQTVORFk1TkRFeE56UXdOaTh5TURCZk1URTRPRFkxTmpCZlJFVXVhbkJufGVkMzJlZmRmMzc3MzZjNDE1NjZmYzFiMmM4Nzg3N2YyZTAxYmJhYjJlNDA0Zjc4OGUzMTk2NzM1ZGEzYTc2YjQ","altText":"200_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11886560_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2MnxpbWFnZS9qcGVnfGFHWXpMMmhoTUM4eE5UQTVORFk1TkRFeE56UXdOaTh5TURCZk1URTRPRFkxTmpCZlJFVXVhbkJufGVkMzJlZmRmMzc3MzZjNDE1NjZmYzFiMmM4Nzg3N2YyZTAxYmJhYjJlNDA0Zjc4OGUzMTk2NzM1ZGEzYTc2YjQ","altText":"200_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11886560_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0OTh8aW1hZ2UvanBlZ3xhR1JsTDJobU1TOHhOVEE1TkRZNU1EY3dPVFV6TkM4eU1EQXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGY5YTQ0MTFkOTU3NWIwYjgxYTk4NmMxYWVhMTQ2ZGE1NWJkMjNjYzdiNzhmZDk5OGEzZDY3NDBmNGU1MDA4YzU","altText":"2000_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11886560_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU0NTV8aW1hZ2UvanBlZ3xhRFpoTDJnNU5TOHhOVEE1TkRZNU1UTXpNakV5Tmk4eE5EUXdYekV4T0RnMk5UWXdYMFJGTG1wd1p3fDlkNTg4MDg2MmI2MzdiZmUxZThlMDVmZTlkNGU3M2M1MWEwN2M5YTA0ZjA0N2JlNjBmMWU3ODNiYmVjZTc3YzU","altText":"1440_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_11886560_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ4NTV8aW1hZ2UvanBlZ3xhRFZsTDJnNE1DOHhOVEE1TkRZNU1UazROelE0Tmk4eE1qZ3dYekV4T0RnMk5UWXdYMFJGTG1wd1p3fGE5ZjY2ZjU5NmQwNWU3ZTRmMjg5OTZmZDlkM2VkYjc3ZTJlMTJiYWE4NzE4YzZjNDNjNDJkOGI0OTRiMWYxMWE","altText":"1280_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_11886560_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzczM3xpbWFnZS9qcGVnfGFEVTFMMmd5TkM4eE5UQTVORFk1TWpVM056TXhNQzh4TURJMFh6RXhPRGcyTlRZd1gwUkZMbXB3Wnd8MmQyMGY2YmVlMjNjZDQ1MDA0YTZkYmFjMDJjZTE0NjRlYjk5NWE3ZjUyMGJiNTNiOTc1NGI2ZTYzYzYzYmQxYQ","altText":"1024_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_11886560_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTc4M3xpbWFnZS9qcGVnfGFEZzBMMmd6WlM4eE5UQTVORFk1TXpNMk16YzBNaTgzTmpoZk1URTRPRFkxTmpCZlJFVXVhbkJufGQ5N2Y5Y2M0YTQ1YWJhMjlkZGM0MDBlM2E5ZmFjNGVjODZkYzM0ODE1MWUzMjUyNTg0YjE3ZTM2ZTY2Y2Y2MWI","altText":"768_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_11886560_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgzOXxpbWFnZS9qcGVnfGFEWTRMMmcwWXk4eE5UQTVORFk1TXpjNE9UY3lOaTgwT0RCZk1URTRPRFkxTmpCZlJFVXVhbkJufDkzMTIzNDhiZDZiZjEwYzBkYmZmNDdlYmU0ODQ4YTE0ODgzZmE5YjdjZWYwYmU4ODVjMDRjNjY3NmI0OTk2YzQ","altText":"480_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_11886560_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2MnxpbWFnZS9qcGVnfGFHWXpMMmhoTUM4eE5UQTVORFk1TkRFeE56UXdOaTh5TURCZk1URTRPRFkxTmpCZlJFVXVhbkJufGVkMzJlZmRmMzc3MzZjNDE1NjZmYzFiMmM4Nzg3N2YyZTAxYmJhYjJlNDA0Zjc4OGUzMTk2NzM1ZGEzYTc2YjQ","altText":"200_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11886560_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11886560-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgyM3xpbWFnZS9qcGVnfGFESTJMMmhsTnk4eE5UQTVORFk1TlRVMU9URTVPQzh4TWpCZk1URTRPRFkxTmpCZlJFVXVhbkJufDQ0YjEwOWIzZDQ1MTZhMmVkNzJjNDFmYTliM2FlNjI1NWUxZjJhODdmNGUwNmJkYWJkNDBlNGJhNTkyNWRlYjk","altText":"120_11886560_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_11886560_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODQzMDU3fGltYWdlL2pwZWd8YUdWbUwyZ3haQzh4TlRBNU5EWTRPVEV3TXprd01nfDA1OWU4Y2Y4YzI4ZTA2YTViMjZkZDA1MTFmZDQyZmJlMGE2MzhhZjBjMDkyMzc4YzEwZDYwYjZmZmYxNDBhZGM","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11886560_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ2M3xpbWFnZS9qcGVnfGFEQmxMMmd5TUM4eE5UQTVNalkyT0RnMU9ETTVPQzh5TURBd1h6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8ZjQzNWY2ZmI5YWM0NmVlMTQzOTRhMzZjMjhhY2IyMjU2ZDliZGIzZjAzOGY2OTg0N2I5NzA3OGJhMTc3YmE2Yw","altText":"2000_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954709_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ2M3xpbWFnZS9qcGVnfGFEQmxMMmd5TUM4eE5UQTVNalkyT0RnMU9ETTVPQzh5TURBd1h6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8ZjQzNWY2ZmI5YWM0NmVlMTQzOTRhMzZjMjhhY2IyMjU2ZDliZGIzZjAzOGY2OTg0N2I5NzA3OGJhMTc3YmE2Yw","altText":"2000_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954709_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ2M3xpbWFnZS9qcGVnfGFEQmxMMmd5TUM4eE5UQTVNalkyT0RnMU9ETTVPQzh5TURBd1h6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8ZjQzNWY2ZmI5YWM0NmVlMTQzOTRhMzZjMjhhY2IyMjU2ZDliZGIzZjAzOGY2OTg0N2I5NzA3OGJhMTc3YmE2Yw","altText":"2000_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954709_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwNnxpbWFnZS9qcGVnfGFERmhMMmd3WkM4eE5UQTVNalkzTVRFeE9UTTVNQzh5TURCZk1URTVOVFEzTURsZlJFVXVhbkJufGM5ZDk4MzkwYTMzYmVkYTdkNWMzNTJmMjA2MTJmY2YwMDA3NGEyMDVmM2NhNTlhYzFjYjNkODFiODcwY2QyY2I","altText":"200_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11954709_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwNnxpbWFnZS9qcGVnfGFERmhMMmd3WkM4eE5UQTVNalkzTVRFeE9UTTVNQzh5TURCZk1URTVOVFEzTURsZlJFVXVhbkJufGM5ZDk4MzkwYTMzYmVkYTdkNWMzNTJmMjA2MTJmY2YwMDA3NGEyMDVmM2NhNTlhYzFjYjNkODFiODcwY2QyY2I","altText":"200_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11954709_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQ2M3xpbWFnZS9qcGVnfGFEQmxMMmd5TUM4eE5UQTVNalkyT0RnMU9ETTVPQzh5TURBd1h6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8ZjQzNWY2ZmI5YWM0NmVlMTQzOTRhMzZjMjhhY2IyMjU2ZDliZGIzZjAzOGY2OTg0N2I5NzA3OGJhMTc3YmE2Yw","altText":"2000_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954709_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTA3OXxpbWFnZS9qcGVnfGFEVmhMMmczTlM4eE5UQTVNalkyT1RJMU1UWXhOQzh4TkRRd1h6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8YTNjNzEyZDY0ZWMyZDhjNGNlMmUyMGU2NTc0YjUyYzA2YWRlNzFmODhmMzE0NjU3YjM0YmEwMTY3MDhmOTVhMA","altText":"1440_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11954709_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTIzOHxpbWFnZS9qcGVnfGFHWTVMMmc0TlM4eE5UQTVNalkyT1RjeE1ETTJOaTh4TWpnd1h6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8ZGZmOTJjMzViODljYzkwNGE0ZmY4OGIyYjA2M2YwZDBmMmQwZjVhYjU3ZDU3NzI0YzY2ZWY0NjBkN2FkMzhkYQ","altText":"1280_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11954709_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNnxpbWFnZS9qcGVnfGFERTVMMmczWVM4eE5UQTVNalkzTURBek9EQTBOaTh4TURJMFh6RXhPVFUwTnpBNVgwUkZMbXB3Wnd8MWUwZGQyNzJiNDhhZjRmYTU0N2FjNDliMDg5NDdlYmMzZDBlZDhlOTZjYTU0NmEzM2YyNWQzMDM2OGMwMzEwZg","altText":"1024_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11954709_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTYxMXxpbWFnZS9qcGVnfGFESXpMMmcyT1M4eE5UQTVNalkzTURVeU9UVTJOaTgzTmpoZk1URTVOVFEzTURsZlJFVXVhbkJufGVkZTMzYWRjYTAwMTlkYmU2NzRmYTMwYjY4MDE4NWE0OGVhYzliMzEyNWJiNjg2ZjdmYmUwMjQxZGUxOWM4ZWE","altText":"768_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11954709_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkwM3xpbWFnZS9qcGVnfGFEa3lMMmcyTVM4eE5UQTVNalkzTURjNU1UY3hNQzgwT0RCZk1URTVOVFEzTURsZlJFVXVhbkJufGVjODVkZTA2YTg3ZDhiN2UyOWE1OGNlNzlmNjZjMDdjNDNjMDJjNzA1M2Q0MGMwNGVmOTgyYTlhMTI4MjEzOTM","altText":"480_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11954709_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwNnxpbWFnZS9qcGVnfGFERmhMMmd3WkM4eE5UQTVNalkzTVRFeE9UTTVNQzh5TURCZk1URTVOVFEzTURsZlJFVXVhbkJufGM5ZDk4MzkwYTMzYmVkYTdkNWMzNTJmMjA2MTJmY2YwMDA3NGEyMDVmM2NhNTlhYzFjYjNkODFiODcwY2QyY2I","altText":"200_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11954709_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11954709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE5N3xpbWFnZS9qcGVnfGFHVTJMMmcxWXk4eE5UQTVNalkzTWpFek5URTVPQzh4TWpCZk1URTVOVFEzTURsZlJFVXVhbkJufDRiZGU1MWQ0YzE1NjIwODExZTMwMTI0ZjdlMjIyNjhjYThmMGFmYjU0ZTY3NTU4NTExYjAyMmQzNjZjMjVmMzk","altText":"120_11954709_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11954709_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjkyMzB8aW1hZ2UvanBlZ3xhR1V4TDJnME5pOHhOVEE1TWpZMk56a3dPREV5Tmd8ODgxNmQwNmU4Y2Y1N2M4MjBlNWM5ZDAxMzI0MjA0ODI0YjM2NmNlMzZmOGFmMjBlZDU0YTgxODgxMTNiNjY5OQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11954709_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4NTl8aW1hZ2UvanBlZ3xhR0ZtTDJnelppOHhOVEE1TXpnek5EYzBNemd6T0M4eU1EQXdYekV4T1RVME56RXhYMFJGTG1wd1p3fGZhZDU4NGI1OWU3ODdkODQ5ZjlkZDQyOTY5NjNmNjBhNjhhYmMxOTkzZTU2M2ZlNjNiOGYzZjZiODMzN2Y1YzM","altText":"2000_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954711_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4NTl8aW1hZ2UvanBlZ3xhR0ZtTDJnelppOHhOVEE1TXpnek5EYzBNemd6T0M4eU1EQXdYekV4T1RVME56RXhYMFJGTG1wd1p3fGZhZDU4NGI1OWU3ODdkODQ5ZjlkZDQyOTY5NjNmNjBhNjhhYmMxOTkzZTU2M2ZlNjNiOGYzZjZiODMzN2Y1YzM","altText":"2000_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954711_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4NTl8aW1hZ2UvanBlZ3xhR0ZtTDJnelppOHhOVEE1TXpnek5EYzBNemd6T0M4eU1EQXdYekV4T1RVME56RXhYMFJGTG1wd1p3fGZhZDU4NGI1OWU3ODdkODQ5ZjlkZDQyOTY5NjNmNjBhNjhhYmMxOTkzZTU2M2ZlNjNiOGYzZjZiODMzN2Y1YzM","altText":"2000_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954711_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4MXxpbWFnZS9qcGVnfGFHVTNMMmc1WVM4eE5UQTVNemd6TnpBek56VTVPQzh5TURCZk1URTVOVFEzTVRGZlJFVXVhbkJufGI5ODg4YzdjMmU0NzYzMDg0NjVlOTlkMTQ1NDJhYjFjYzdlYmIzNzY3NjA1ZDRjMTZiZTA3NmU2ZDM4ZWVmZDQ","altText":"200_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11954711_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4MXxpbWFnZS9qcGVnfGFHVTNMMmc1WVM4eE5UQTVNemd6TnpBek56VTVPQzh5TURCZk1URTVOVFEzTVRGZlJFVXVhbkJufGI5ODg4YzdjMmU0NzYzMDg0NjVlOTlkMTQ1NDJhYjFjYzdlYmIzNzY3NjA1ZDRjMTZiZTA3NmU2ZDM4ZWVmZDQ","altText":"200_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11954711_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4NTl8aW1hZ2UvanBlZ3xhR0ZtTDJnelppOHhOVEE1TXpnek5EYzBNemd6T0M4eU1EQXdYekV4T1RVME56RXhYMFJGTG1wd1p3fGZhZDU4NGI1OWU3ODdkODQ5ZjlkZDQyOTY5NjNmNjBhNjhhYmMxOTkzZTU2M2ZlNjNiOGYzZjZiODMzN2Y1YzM","altText":"2000_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11954711_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0MDV8aW1hZ2UvanBlZ3xhR1U1TDJnNU5DOHhOVEE1TXpnek5URXpOekExTkM4eE5EUXdYekV4T1RVME56RXhYMFJGTG1wd1p3fGY1Zjk2OGI1MWFiNmYyNWQxYTVmNmRlYzI5ZTZhOGUxYjlkNzFiNjA3MDY5YjllZmUxYjQyMjhjMjU5NzgzY2Q","altText":"1440_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11954711_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzY2M3xpbWFnZS9qcGVnfGFHUmxMMmhoTlM4eE5UQTVNemd6TlRZeU9EVTNOQzh4TWpnd1h6RXhPVFUwTnpFeFgwUkZMbXB3Wnd8ZjZiMDY5M2VlNzUxOTgwMDI0NTUxODhlYzM1ZmM3MWI1YmY5ZDczMTM0ZGIxMDE3NjhhYzA4MWE3N2Q2NjM3MA","altText":"1280_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11954711_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQ0NHxpbWFnZS9qcGVnfGFERTNMMmhpTUM4eE5UQTVNemd6TlRreU16UTROaTh4TURJMFh6RXhPVFUwTnpFeFgwUkZMbXB3Wnd8YmRiNzRhOTQ5NTFhMzU4MDNmYTViMWY2OWVjMTM1OWFlMTA2NWEzYzgyMTNiNzE2MWU1OTI2ZDE1MjFlODIyMw","altText":"1024_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11954711_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg3NnxpbWFnZS9qcGVnfGFHRmtMMmhtWkM4eE5UQTVNemd6TmpJMU1URTJOaTgzTmpoZk1URTVOVFEzTVRGZlJFVXVhbkJufDRmZTIwNWY0ZTg5ZjgwMGEyZGY5YjBiZmMzZGRjM2NjZDg0ZTQxZDUyM2QzMDFjYmFjOTU5ODE3ODc5NjhhYmM","altText":"768_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11954711_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI2MnxpbWFnZS9qcGVnfGFESXdMMmhtTUM4eE5UQTVNemd6TmpZME5ETTRNaTgwT0RCZk1URTVOVFEzTVRGZlJFVXVhbkJufDJhM2Y3ZDgwNDRmNTA4N2U1MTllMGZkNWFlZTQzZTZkMjA0MzcxMGFhOWUyM2RmN2Q3YjY3MGI2N2UxM2M1NTg","altText":"480_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11954711_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4MXxpbWFnZS9qcGVnfGFHVTNMMmc1WVM4eE5UQTVNemd6TnpBek56VTVPQzh5TURCZk1URTVOVFEzTVRGZlJFVXVhbkJufGI5ODg4YzdjMmU0NzYzMDg0NjVlOTlkMTQ1NDJhYjFjYzdlYmIzNzY3NjA1ZDRjMTZiZTA3NmU2ZDM4ZWVmZDQ","altText":"200_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11954711_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11954711-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY1NnxpbWFnZS9qcGVnfGFHVTJMMmd6TUM4eE5UQTVNemd6T0RBMU16UXdOaTh4TWpCZk1URTVOVFEzTVRGZlJFVXVhbkJufDNkNzAzZTlkNGQyNjg1NWYxNWZlM2ZjNDg4NTI0OGEzMDQyZWMzYjY5YWVhNjVhYWZlZTEyOTEzY2I4NzBiNmY","altText":"120_11954711_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11954711_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODQzMjEzfGltYWdlL2pwZWd8YURVd0wyZ3lZUzh4TlRBNU16Z3pNemN5T0RBek1BfGMzZmNhYzBiOTNjODZjYjZiNDRlN2FmZTcwYTNmYzEyZmIxZmYxNWRjMWVmM2U3MzBlNTgwNjFhZDEwNmIwMjA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11954711_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgyNDl8aW1hZ2UvanBlZ3xhREpqTDJneU5pOHhOVEEzTURjeU5ERTVORE16TkM4eU1EQXdYelE1T0RVMU1qSmZSRVV1YW5CbnxkZjA4OWNkM2NjYmM0MjA5ZmQ4NDM4NDMwZGI1MjgzNGE0NTNkNDVmNGE1YjZlMWQ4N2JhZWFhMWUzMmVkNDEz","altText":"2000_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985522_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgyNDl8aW1hZ2UvanBlZ3xhREpqTDJneU5pOHhOVEEzTURjeU5ERTVORE16TkM4eU1EQXdYelE1T0RVMU1qSmZSRVV1YW5CbnxkZjA4OWNkM2NjYmM0MjA5ZmQ4NDM4NDMwZGI1MjgzNGE0NTNkNDVmNGE1YjZlMWQ4N2JhZWFhMWUzMmVkNDEz","altText":"2000_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985522_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgyNDl8aW1hZ2UvanBlZ3xhREpqTDJneU5pOHhOVEEzTURjeU5ERTVORE16TkM4eU1EQXdYelE1T0RVMU1qSmZSRVV1YW5CbnxkZjA4OWNkM2NjYmM0MjA5ZmQ4NDM4NDMwZGI1MjgzNGE0NTNkNDVmNGE1YjZlMWQ4N2JhZWFhMWUzMmVkNDEz","altText":"2000_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985522_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI4fGltYWdlL2pwZWd8YURjeUwyaGhNeTh4TlRBM01EY3lOVGN3TVRZMk1pOHlNREJmTkRrNE5UVXlNbDlFUlM1cWNHY3xlZWY2M2IwNTgyMjQyNTRkZDlhMjM3Mzg1NTU3NzBkNzk1NWQ1MTRhZmIxNzcwYmNlY2M5ZmM0YjgwOTBkN2Nk","altText":"200_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985522_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI4fGltYWdlL2pwZWd8YURjeUwyaGhNeTh4TlRBM01EY3lOVGN3TVRZMk1pOHlNREJmTkRrNE5UVXlNbDlFUlM1cWNHY3xlZWY2M2IwNTgyMjQyNTRkZDlhMjM3Mzg1NTU3NzBkNzk1NWQ1MTRhZmIxNzcwYmNlY2M5ZmM0YjgwOTBkN2Nk","altText":"200_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985522_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgyNDl8aW1hZ2UvanBlZ3xhREpqTDJneU5pOHhOVEEzTURjeU5ERTVORE16TkM4eU1EQXdYelE1T0RVMU1qSmZSRVV1YW5CbnxkZjA4OWNkM2NjYmM0MjA5ZmQ4NDM4NDMwZGI1MjgzNGE0NTNkNDVmNGE1YjZlMWQ4N2JhZWFhMWUzMmVkNDEz","altText":"2000_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_4985522_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgyNDl8aW1hZ2UvanBlZ3xhR1pqTDJneVl5OHhOVEEzTURjeU5ETTVNRGswTWk4eE5EUXdYelE1T0RVMU1qSmZSRVV1YW5CbnxiYTYzNzY5OThiNzIzMTk2NjZlYzI4YWU1YzAwYmViZmFiZGEyNzYzZjkzNWE3Y2YxMzNmZTcxMzY5NDA4Nzhl","altText":"1440_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_4985522_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYwNjR8aW1hZ2UvanBlZ3xhR05pTDJnek5pOHhOVEEzTURjeU5EWTFNekE0Tmk4eE1qZ3dYelE1T0RVMU1qSmZSRVV1YW5Cbnw1NzY2NTE1NTAzYzE5ZWY2Y2E0MTRjMTU3ZmI2MTRhNjVkODkwMGEyYzJlMGZlYmJlM2RjZDhiM2U4ZjFiN2Zm","altText":"1280_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_4985522_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTQzM3xpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNNRGN5TlRBME5qTXdNaTh4TURJMFh6UTVPRFUxTWpKZlJFVXVhbkJufDIxOWMzMTE4NmIxYjhmYTQyODFmZTI4ZTNhOGNkZGIyOTExNTZhMzA3ZTVkYzdjMDhiYmVlZTUwMmJjNjFkMWE","altText":"1024_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_4985522_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzkxNnxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNNRGN5TlRJME1qa3hNQzgzTmpoZk5EazROVFV5TWw5RVJTNXFjR2N8NjdhNmUyMzI4MjQ2ZGM5N2FkOTg1OTBhNjdhYzIzYzk5NTMxMzFjOWJlNmYzNDBhMzM3MjY0M2NiMjM5NTI1Zg","altText":"768_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_4985522_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjE3OXxpbWFnZS9qcGVnfGFEa3hMMmc1T1M4eE5UQTNNRGN5TlRRek9UVXhPQzgwT0RCZk5EazROVFV5TWw5RVJTNXFjR2N8ZWUzNGJmYjhiNDIyYTMyNzk4OWVhMjk3MGExNzE2NGVjOWFlMGU5YWQ0NzA1ZGE3NmVlYmMyNmExMmU3ZWJkOQ","altText":"480_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_4985522_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI4fGltYWdlL2pwZWd8YURjeUwyaGhNeTh4TlRBM01EY3lOVGN3TVRZMk1pOHlNREJmTkRrNE5UVXlNbDlFUlM1cWNHY3xlZWY2M2IwNTgyMjQyNTRkZDlhMjM3Mzg1NTU3NzBkNzk1NWQ1MTRhZmIxNzcwYmNlY2M5ZmM0YjgwOTBkN2Nk","altText":"200_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_4985522_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4985522-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDUwfGltYWdlL2pwZWd8YUdNeUwyaG1ZeTh4TlRBM01EY3lOakkxT0RjeE9DOHhNakJmTkRrNE5UVXlNbDlFUlM1cWNHY3xkNTIxYjlmNTU5NjJiOGNhM2JhOGUxMTIyMjZiNWM5YWE5OTBmZGNkNWQxMDY5MjUxN2E2NTAxYzY1N2IyNjg1","altText":"120_4985522_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_4985522_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjk1NjJ8aW1hZ2UvanBlZ3xhRGhqTDJnek15OHhOVEEzTURjeU16WXdORFV4TUF8MzFhMWEzZTVlNTNjMWI0MmM0NDVlYjBmYmU3M2UzZjQyMDQ0ZjY4Y2QwNTJiMTMwMmU4ODZiNDUwNTk1ZDFiYw","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"4985522_DE.jpg"}],"categories":[{"code":"20074","name":"WAGO I/O System Field","url":"/c/i-o-system-field","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"i_o_system_field","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50008","name":"Controllers, Bus couplers and I/O","url":"/c/controllers-bus-couplers-i-o","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"controllers-bus-couplers-i-o","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10016","name":"I/O Systems","url":"/c/i-o-systems","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"i-o-systems","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"For optimal automation both inside and outside the control cabinet: the flexible IP20 and IP67 remote I/O systems for all applications and environments.","categoryReferenceUrl":null,"contentPageLink":"/automation-technology/discover-io-systems"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"765-4502/100-000","stock":null,"url":"/i-o-systems/8-port-io-link-master-class-b/p/765-4502_100-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966063202","primaryCategoryName":"I/O Systems","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["I/O Systems"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":1617573600000,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20074","name":"WAGO I/O System Field","url":"/c/i-o-system-field","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"i_o_system_field","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WAGO I/O System Field","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"8-Port IO-Link Master Class B","primaryImageUrl":null,"productGroup":null,"nameEn":"8-Port IO-Link Master Class B; EtherNet/IP; DC 24 V / 2.0 A; 8xM12 connection; WideLine","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60480329","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"IO-Link master","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WAGO I/O System Field
Item no. 765-4502/100-000
8-Port IO-Link Master Class B; EtherNet/IP; DC 24 V / 2.0 A; 8xM12 connection; WideLine