[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-132/041-000","name":"Plug; with strain relief housing; 2-pole; Cod. A; 4,00 mm²; white","url":"/pluggable-connectors/plug/p/770-132_041-000","description":"<h2>Male connector/plug <i>WINSTA</i>® MIDI 2-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI male connector/plug with protection against mismating. WAGO pluggable installation connectors are used when requirements repeat or are planned on a specific grid, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with energised contact elements. The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in white or black is usually used for general mains applications in power distribution. This pluggable installation connector can be used for a current load of up to 25 A. As a result, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy, secure, tailored electrical installation. The strip length is 35 mm.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>with A coding for use in a large number of general mains applications</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDI2MTR8aW1hZ2UvanBlZ3xhRFprTDJneE55OHhOVEUwT1RFM05qYzFNREV4TUF8ZTc2ZmI2ZmM3N2YwNTUyNzY3Zjk3NDNiZWNjODk3MjAwYzMwMjNlNmViZTk5NzQxNDdjYzY3YTM5YTZhM2ViNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14188350_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDI2MTR8aW1hZ2UvanBlZ3xhRFprTDJneE55OHhOVEUwT1RFM05qYzFNREV4TUF8ZTc2ZmI2ZmM3N2YwNTUyNzY3Zjk3NDNiZWNjODk3MjAwYzMwMjNlNmViZTk5NzQxNDdjYzY3YTM5YTZhM2ViNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188350_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwODZ8aW1hZ2UvanBlZ3xhR00yTDJnNFpDOHhOVEE1T0RFM09EVXdNalk0Tmk4eU1EQXdYekUwTVRnNE1qazVYMFJGTG1wd1p3fDFjYTA3YjU0MDE0YmZlZDFjZTY5MTU0YWFjOTkwY2RhNTdiOTU5NjAyZWM3ZWY0YzE0NmM1ZDc3ZDRlNDYzMDc","altText":"2000_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188299_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwODZ8aW1hZ2UvanBlZ3xhR00yTDJnNFpDOHhOVEE1T0RFM09EVXdNalk0Tmk4eU1EQXdYekUwTVRnNE1qazVYMFJGTG1wd1p3fDFjYTA3YjU0MDE0YmZlZDFjZTY5MTU0YWFjOTkwY2RhNTdiOTU5NjAyZWM3ZWY0YzE0NmM1ZDc3ZDRlNDYzMDc","altText":"2000_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188299_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwODZ8aW1hZ2UvanBlZ3xhR00yTDJnNFpDOHhOVEE1T0RFM09EVXdNalk0Tmk4eU1EQXdYekUwTVRnNE1qazVYMFJGTG1wd1p3fDFjYTA3YjU0MDE0YmZlZDFjZTY5MTU0YWFjOTkwY2RhNTdiOTU5NjAyZWM3ZWY0YzE0NmM1ZDc3ZDRlNDYzMDc","altText":"2000_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188299_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YUdGaEwyZ3dPQzh4TlRBNU9ERTRNRE16TnpZNU5DOHlNREJmTVRReE9EZ3lPVGxmUkVVdWFuQm58MGU5ZDI2OGJiZDE0ZTE0NWUwZWI3ZDA4ZGU4MjMwZmEyYjdjZDU4NmEyMTZkNmE3NTYxM2I1NWY4NzQzYTE3OQ","altText":"200_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188299_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YUdGaEwyZ3dPQzh4TlRBNU9ERTRNRE16TnpZNU5DOHlNREJmTVRReE9EZ3lPVGxmUkVVdWFuQm58MGU5ZDI2OGJiZDE0ZTE0NWUwZWI3ZDA4ZGU4MjMwZmEyYjdjZDU4NmEyMTZkNmE3NTYxM2I1NWY4NzQzYTE3OQ","altText":"200_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188299_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwODZ8aW1hZ2UvanBlZ3xhR00yTDJnNFpDOHhOVEE1T0RFM09EVXdNalk0Tmk4eU1EQXdYekUwTVRnNE1qazVYMFJGTG1wd1p3fDFjYTA3YjU0MDE0YmZlZDFjZTY5MTU0YWFjOTkwY2RhNTdiOTU5NjAyZWM3ZWY0YzE0NmM1ZDc3ZDRlNDYzMDc","altText":"2000_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188299_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODk4OHxpbWFnZS9qcGVnfGFEZG1MMmhsTnk4eE5UQTVPREUzT1RBNU1qVXhNQzh4TkRRd1h6RTBNVGc0TWprNVgwUkZMbXB3Wnd8OTY1ODE5Y2VkYzg2NDRlZmE4MjE2YjViMGViZWQ0MzYzZWY1MGQ4MjJiNDQxYjYzODllODMxYTU2ZWVlYmFiZA","altText":"1440_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188299_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODcxOXxpbWFnZS9qcGVnfGFEYzFMMmhtT0M4eE5UQTVPREUzT1RVNE5EQXpNQzh4TWpnd1h6RTBNVGc0TWprNVgwUkZMbXB3Wnd8OTBjZTI5NGQ1M2VmMzhjN2UyZDEyMDgzNzA5M2FiMjU0YTI1YWQyZTVhNGZlOTUzYWRmZTQ1ZGNkZWQ2M2Q5Nw","altText":"1280_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188299_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM1N3xpbWFnZS9qcGVnfGFERXpMMmhtWlM4eE5UQTVPREUzT1RneE16UXdOaTh4TURJMFh6RTBNVGc0TWprNVgwUkZMbXB3Wnd8MTBlMmIzNmVhZDhiNjA1M2ZmNzQzZTVkNmViODBiM2NkOTE5MjdjN2I2MmQ3ZDVlOWMyYTcxMzNiNDZlYjZlMw","altText":"1024_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188299_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg4NHxpbWFnZS9qcGVnfGFHUXhMMmd3TVM4eE5UQTVPREU0TURBeE1EQXhOQzgzTmpoZk1UUXhPRGd5T1RsZlJFVXVhbkJufGE1MmU0ZDMxMzZlYTI3Y2M4Yjk3NTY3YmQ4OWI1NjE0YWRiMGY5ODBlZWU0ZTkyMmQ2NTkwYWE3NDJiMDQzMDU","altText":"768_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188299_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ5OXxpbWFnZS9qcGVnfGFHVmlMMmd3TkM4eE5UQTVPREU0TURJd05qWXlNaTgwT0RCZk1UUXhPRGd5T1RsZlJFVXVhbkJufDkyMjg0MzRjY2VkMWMyYzhiOWEzNTBlN2NkYzE4Yzk3NTg1OWE5YjJlZWI3ODUwMWRhMWQ4MmY1Mjc1N2VmYzM","altText":"480_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188299_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YUdGaEwyZ3dPQzh4TlRBNU9ERTRNRE16TnpZNU5DOHlNREJmTVRReE9EZ3lPVGxmUkVVdWFuQm58MGU5ZDI2OGJiZDE0ZTE0NWUwZWI3ZDA4ZGU4MjMwZmEyYjdjZDU4NmEyMTZkNmE3NTYxM2I1NWY4NzQzYTE3OQ","altText":"200_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188299_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzfGltYWdlL2pwZWd8YURSaUwyZ3hOaTh4TlRBNU9ERTRNRGN6TURreE1DOHhNakJmTVRReE9EZ3lPVGxmUkVVdWFuQm58YmEyNTZjNWMxMzYxN2VhZDI4NmEzMmI4MGZmN2NjZDYxYTNhMzJhZjJjMGYwYTZlODdhZTFhODRiZGU4MTgyOA","altText":"120_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188299_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MzEwMTZ8aW1hZ2UvanBlZ3xhRFJsTDJneFlTOHhOVEE1T0RFM056STFOelV3TWd8N2M2Yzg3ZDQ1Nzg0YzNiOGM5MjA3NTM1YTNhZDM5ZDIwMTJkOTEyNTA4NTk1ZmZlNGYzODk1NjNlYWU0YmY0ZQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188299_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTQzMjF8aW1hZ2UvanBlZ3xhRGxsTDJobFlpOHhOVEUwT1RFM09USXdOemN4TUF8MDgzYWIxMTcxMDM0YWY3ZDQzY2IzOWNmMmJlYzZiMjZlNzdhOGIwMzVjNTVkN2FmMWJlYjY4ZjRmYjAyYjk4Yg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347960_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEWXdMMmd5TXk4eE5UQTNNekUzTmpVNE5ESXlNaTh5TURBd1h6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MzYyN2Q5YmU2MGExYmUzMDBlOTNiNzExNjhiMDExOTA4YjY1MGE1ZTVlODlkMTRmNGFjNzk5MWU5Zjk0Y2MxNw","altText":"2000_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEWXdMMmd5TXk4eE5UQTNNekUzTmpVNE5ESXlNaTh5TURBd1h6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MzYyN2Q5YmU2MGExYmUzMDBlOTNiNzExNjhiMDExOTA4YjY1MGE1ZTVlODlkMTRmNGFjNzk5MWU5Zjk0Y2MxNw","altText":"2000_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEWXdMMmd5TXk4eE5UQTNNekUzTmpVNE5ESXlNaTh5TURBd1h6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MzYyN2Q5YmU2MGExYmUzMDBlOTNiNzExNjhiMDExOTA4YjY1MGE1ZTVlODlkMTRmNGFjNzk5MWU5Zjk0Y2MxNw","altText":"2000_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzExfGltYWdlL2pwZWd8YURWa0wyZzBaQzh4TlRBM016RTNOemM1TmpZek9DOHlNREJmTURJd01EQXdNVGd3TURBeU16WXlNakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5NDgzNDQ3ZWQ3MDQ3ZWJhZTE4ODViMzVlMjM0ZTFjNzIxNjQ3NDcxZGIxM2JlM2I3ZmE5OTExNTYyMmUzOGQ","altText":"200_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzExfGltYWdlL2pwZWd8YURWa0wyZzBaQzh4TlRBM016RTNOemM1TmpZek9DOHlNREJmTURJd01EQXdNVGd3TURBeU16WXlNakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5NDgzNDQ3ZWQ3MDQ3ZWJhZTE4ODViMzVlMjM0ZTFjNzIxNjQ3NDcxZGIxM2JlM2I3ZmE5OTExNTYyMmUzOGQ","altText":"200_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEWXdMMmd5TXk4eE5UQTNNekUzTmpVNE5ESXlNaTh5TURBd1h6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MzYyN2Q5YmU2MGExYmUzMDBlOTNiNzExNjhiMDExOTA4YjY1MGE1ZTVlODlkMTRmNGFjNzk5MWU5Zjk0Y2MxNw","altText":"2000_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEVXhMMmd4WkM4eE5UQTNNekUzTmpjeE5USTVOQzh4TkRRd1h6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmUwMzc5ZmMzNzM1MWE3ZDczNDIwYWVjMWMwOWI4OTJhYTkyYTBhY2I2OTQ1ZDFhYzQxYzcxMDllY2MwMGU5MA","altText":"1440_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFHUXpMMmd4TlM4eE5UQTNNekUzTmprM056UXpPQzh4TWpnd1h6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MGFjMTQ5NTc2NTlmN2UzNWQ2ZGQ1YTgxMjYzYThlNzhlMjZjZjI3ODIzNjVkYWU1MWYwN2M5NTkyZWVkYTBjNQ","altText":"1280_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEUm1MMmd6WWk4eE5UQTNNekUzTnpJd05qZ3hOQzh4TURJMFh6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8NDJmMzAyYTQ0ODkzZjc5MmJhMjcwODY0MTExMDFiZGZjMTQ1N2JmYzEwY2M3NTU4ZmRkM2RkZGJmNTk1YjM4Zg","altText":"1024_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEYzJMMmcwTWk4eE5UQTNNekUzTnpRek5qRTVNQzgzTmpoZk1ESXdNREF3TVRnd01EQXlNell5TWpBd01ERXdNR0kyWDBSRkxtcHdad3w3MmUxMThjZDcxZTNhNWI1MDMyOWJmZjEzYjdjMDc3Y2Y4ZGYxNjE4ZDA4M2MyMTc1NTkyNGFhNTk5M2E0NDhh","altText":"768_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY3MnxpbWFnZS9qcGVnfGFEbGxMMmcwT1M4eE5UQTNNekUzTnpZMk5UVTJOaTgwT0RCZk1ESXdNREF3TVRnd01EQXlNell5TWpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZjFkZGMzN2RmZjJlYmEzZTYxOGFkMTE4M2IwZTg3YWUwNDRhNjBlN2IwYmRkY2VjZDFiMTdjYjQxZjc4Y2Y5","altText":"480_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzExfGltYWdlL2pwZWd8YURWa0wyZzBaQzh4TlRBM016RTNOemM1TmpZek9DOHlNREJmTURJd01EQXdNVGd3TURBeU16WXlNakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5NDgzNDQ3ZWQ3MDQ3ZWJhZTE4ODViMzVlMjM0ZTFjNzIxNjQ3NDcxZGIxM2JlM2I3ZmE5OTExNTYyMmUzOGQ","altText":"200_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YUdJNEwyaGhPQzh4TlRBM016RTNPRE15TURreU5pOHhNakJmTURJd01EQXdNVGd3TURBeU16WXlNakF3TURFd01HSTJYMFJGTG1wd1p3fDk4MWM5OTljZWY3OTNlMDZjMjY1OGMyNzBjODZlZjVkOWM1YWQ4Mjk2OTEyODMyNzg2MjcxNGI5YTE4NjBlMzQ","altText":"120_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzgyNXxpbWFnZS9qcGVnfGFEa3hMMmc0Tmk4eE5UQTNNekUzTlRjMk5UQXlNZ3xlNjMyNTIzYzIxNmZlODAxZjZiM2Q3Zjk4ZDE5ZmI0YjJkOTY2MDc2OWMyMzhkYzg1NjcwMmEwZWQxZTFmOGQy","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFERm1MMmcwTmk4eE5UQTJOak0zTURZM01EWXlNaTh5TURBd1h6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8ZmQ5YmU0ZDYyODE0YTdiYWE1NmM1ZjVmMzFhNjlmMDZlNWVkNzE5ZTI3ODViNzU4ZTFlZmNjODZjYzE5YjQ4Yw","altText":"2000_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFERm1MMmcwTmk4eE5UQTJOak0zTURZM01EWXlNaTh5TURBd1h6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8ZmQ5YmU0ZDYyODE0YTdiYWE1NmM1ZjVmMzFhNjlmMDZlNWVkNzE5ZTI3ODViNzU4ZTFlZmNjODZjYzE5YjQ4Yw","altText":"2000_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFERm1MMmcwTmk4eE5UQTJOak0zTURZM01EWXlNaTh5TURBd1h6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8ZmQ5YmU0ZDYyODE0YTdiYWE1NmM1ZjVmMzFhNjlmMDZlNWVkNzE5ZTI3ODViNzU4ZTFlZmNjODZjYzE5YjQ4Yw","altText":"2000_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTN8aW1hZ2UvanBlZ3xhRE5rTDJoaE9TOHhOVEEyTmpNM01UUTRPVGd5TWk4eU1EQmZNREl3TURBd01XSXdNREF6TlRRNVlqQXdNREl3TUdJMlgwUkZMbXB3Wnd8ODFjZThjOGEyNDkwMjhhODk2ZmJmNDJkNzViMGQ1NmQ4YzY4NGMzMDY4NzIwMTM4ODI1NWU0NGFmN2EzOGFmNg","altText":"200_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTN8aW1hZ2UvanBlZ3xhRE5rTDJoaE9TOHhOVEEyTmpNM01UUTRPVGd5TWk4eU1EQmZNREl3TURBd01XSXdNREF6TlRRNVlqQXdNREl3TUdJMlgwUkZMbXB3Wnd8ODFjZThjOGEyNDkwMjhhODk2ZmJmNDJkNzViMGQ1NmQ4YzY4NGMzMDY4NzIwMTM4ODI1NWU0NGFmN2EzOGFmNg","altText":"200_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFERm1MMmcwTmk4eE5UQTJOak0zTURZM01EWXlNaTh5TURBd1h6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8ZmQ5YmU0ZDYyODE0YTdiYWE1NmM1ZjVmMzFhNjlmMDZlNWVkNzE5ZTI3ODViNzU4ZTFlZmNjODZjYzE5YjQ4Yw","altText":"2000_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFERmtMMmcwT1M4eE5UQTJOak0zTURjek5qRTFPQzh4TkRRd1h6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8YzA4ZjdjZmZhZGY4NDA5YmZmOWE3YTZhMGM3NjEyNTA1MzE1ZTgwNTdmZDBkYTZhMDVjYmI2YjllMmE5M2EwMA","altText":"1440_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFHUmpMMmcwWXk4eE5UQTJOak0zTURnMk56SXpNQzh4TWpnd1h6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8ODI4MjdiYzFmZmYxNTczYWE3NzBmNWI0OWYxOTZlNjA1ZTJkOWNlZmJjN2NmMzkzOWJiZjFkMDhjYTM3ZTA5MA","altText":"1280_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFEbGpMMmcxTUM4eE5UQTJOak0zTURrNU9ETXdNaTh4TURJMFh6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8YzBmNWZkMDlmNDQyOWEzZGRmMDRlMzlkMjdmZmY1MmRjZGYzZjdiZTA0ZGY4MWU4ZDU4N2NhMzgzZDhhZTA5OQ","altText":"1024_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU4NXxpbWFnZS9qcGVnfGFHTXhMMmc1WlM4eE5UQTJOak0zTVRFMk1qRTBNaTgzTmpoZk1ESXdNREF3TVdJd01EQXpOVFE1WWpBd01ESXdNR0kyWDBSRkxtcHdad3w5YTY2YmFmM2RhYzBkNDk4YWUyOTg0NDQwNjZkZmU1Mzg2NTlmZTIwOWY0MDY5NWFkMGE1MDQ0MDBlMzA4N2Ux","altText":"768_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzMyfGltYWdlL2pwZWd8YURka0wyaGhOUzh4TlRBMk5qTTNNVE0xT0RjMU1DODBPREJmTURJd01EQXdNV0l3TURBek5UUTVZakF3TURJd01HSTJYMFJGTG1wd1p3fGU2OGJhYjBiMjUyOWNmMTQ1ODllZTA2NWQ5M2Y1OGVjZDEzNWI4NWU1MDRhNjlhODg3Yzc0NTA1YjEyMjAxMGQ","altText":"480_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTN8aW1hZ2UvanBlZ3xhRE5rTDJoaE9TOHhOVEEyTmpNM01UUTRPVGd5TWk4eU1EQmZNREl3TURBd01XSXdNREF6TlRRNVlqQXdNREl3TUdJMlgwUkZMbXB3Wnd8ODFjZThjOGEyNDkwMjhhODk2ZmJmNDJkNzViMGQ1NmQ4YzY4NGMzMDY4NzIwMTM4ODI1NWU0NGFmN2EzOGFmNg","altText":"200_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODF8aW1hZ2UvanBlZ3xhRFkzTDJobVlpOHhOVEEyTmpNM01qQXhOREV4TUM4eE1qQmZNREl3TURBd01XSXdNREF6TlRRNVlqQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZTEzMzI4MjE4ZTY4NmVmNzA3YzYxMzNlNjkyNzhhMDllMjAxMjRmZWZhZmY0YjRmMWQzMmI2ZGZkNDVmMzNmZA","altText":"120_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzMwNnxpbWFnZS9qcGVnfGFEazFMMmhqWlM4eE5UQTJOak0yT1RjeU1ETTFNQXwxYmFkZWJmZDEyODJjMWNmMTE0YjJjMzkzNmJhNGZlZmQwNWQ2ZDEwZDczY2QwMzc2MDE3NjBmNjQ1ZDE4YTk4","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDI2MTR8aW1hZ2UvanBlZ3xhRFprTDJneE55OHhOVEUwT1RFM05qYzFNREV4TUF8ZTc2ZmI2ZmM3N2YwNTUyNzY3Zjk3NDNiZWNjODk3MjAwYzMwMjNlNmViZTk5NzQxNDdjYzY3YTM5YTZhM2ViNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188350_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwODZ8aW1hZ2UvanBlZ3xhR00yTDJnNFpDOHhOVEE1T0RFM09EVXdNalk0Tmk4eU1EQXdYekUwTVRnNE1qazVYMFJGTG1wd1p3fDFjYTA3YjU0MDE0YmZlZDFjZTY5MTU0YWFjOTkwY2RhNTdiOTU5NjAyZWM3ZWY0YzE0NmM1ZDc3ZDRlNDYzMDc","altText":"2000_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188299_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwODZ8aW1hZ2UvanBlZ3xhR00yTDJnNFpDOHhOVEE1T0RFM09EVXdNalk0Tmk4eU1EQXdYekUwTVRnNE1qazVYMFJGTG1wd1p3fDFjYTA3YjU0MDE0YmZlZDFjZTY5MTU0YWFjOTkwY2RhNTdiOTU5NjAyZWM3ZWY0YzE0NmM1ZDc3ZDRlNDYzMDc","altText":"2000_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188299_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwODZ8aW1hZ2UvanBlZ3xhR00yTDJnNFpDOHhOVEE1T0RFM09EVXdNalk0Tmk4eU1EQXdYekUwTVRnNE1qazVYMFJGTG1wd1p3fDFjYTA3YjU0MDE0YmZlZDFjZTY5MTU0YWFjOTkwY2RhNTdiOTU5NjAyZWM3ZWY0YzE0NmM1ZDc3ZDRlNDYzMDc","altText":"2000_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188299_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YUdGaEwyZ3dPQzh4TlRBNU9ERTRNRE16TnpZNU5DOHlNREJmTVRReE9EZ3lPVGxmUkVVdWFuQm58MGU5ZDI2OGJiZDE0ZTE0NWUwZWI3ZDA4ZGU4MjMwZmEyYjdjZDU4NmEyMTZkNmE3NTYxM2I1NWY4NzQzYTE3OQ","altText":"200_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188299_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YUdGaEwyZ3dPQzh4TlRBNU9ERTRNRE16TnpZNU5DOHlNREJmTVRReE9EZ3lPVGxmUkVVdWFuQm58MGU5ZDI2OGJiZDE0ZTE0NWUwZWI3ZDA4ZGU4MjMwZmEyYjdjZDU4NmEyMTZkNmE3NTYxM2I1NWY4NzQzYTE3OQ","altText":"200_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188299_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwODZ8aW1hZ2UvanBlZ3xhR00yTDJnNFpDOHhOVEE1T0RFM09EVXdNalk0Tmk4eU1EQXdYekUwTVRnNE1qazVYMFJGTG1wd1p3fDFjYTA3YjU0MDE0YmZlZDFjZTY5MTU0YWFjOTkwY2RhNTdiOTU5NjAyZWM3ZWY0YzE0NmM1ZDc3ZDRlNDYzMDc","altText":"2000_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188299_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODk4OHxpbWFnZS9qcGVnfGFEZG1MMmhsTnk4eE5UQTVPREUzT1RBNU1qVXhNQzh4TkRRd1h6RTBNVGc0TWprNVgwUkZMbXB3Wnd8OTY1ODE5Y2VkYzg2NDRlZmE4MjE2YjViMGViZWQ0MzYzZWY1MGQ4MjJiNDQxYjYzODllODMxYTU2ZWVlYmFiZA","altText":"1440_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188299_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODcxOXxpbWFnZS9qcGVnfGFEYzFMMmhtT0M4eE5UQTVPREUzT1RVNE5EQXpNQzh4TWpnd1h6RTBNVGc0TWprNVgwUkZMbXB3Wnd8OTBjZTI5NGQ1M2VmMzhjN2UyZDEyMDgzNzA5M2FiMjU0YTI1YWQyZTVhNGZlOTUzYWRmZTQ1ZGNkZWQ2M2Q5Nw","altText":"1280_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188299_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM1N3xpbWFnZS9qcGVnfGFERXpMMmhtWlM4eE5UQTVPREUzT1RneE16UXdOaTh4TURJMFh6RTBNVGc0TWprNVgwUkZMbXB3Wnd8MTBlMmIzNmVhZDhiNjA1M2ZmNzQzZTVkNmViODBiM2NkOTE5MjdjN2I2MmQ3ZDVlOWMyYTcxMzNiNDZlYjZlMw","altText":"1024_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188299_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg4NHxpbWFnZS9qcGVnfGFHUXhMMmd3TVM4eE5UQTVPREU0TURBeE1EQXhOQzgzTmpoZk1UUXhPRGd5T1RsZlJFVXVhbkJufGE1MmU0ZDMxMzZlYTI3Y2M4Yjk3NTY3YmQ4OWI1NjE0YWRiMGY5ODBlZWU0ZTkyMmQ2NTkwYWE3NDJiMDQzMDU","altText":"768_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188299_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ5OXxpbWFnZS9qcGVnfGFHVmlMMmd3TkM4eE5UQTVPREU0TURJd05qWXlNaTgwT0RCZk1UUXhPRGd5T1RsZlJFVXVhbkJufDkyMjg0MzRjY2VkMWMyYzhiOWEzNTBlN2NkYzE4Yzk3NTg1OWE5YjJlZWI3ODUwMWRhMWQ4MmY1Mjc1N2VmYzM","altText":"480_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188299_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YUdGaEwyZ3dPQzh4TlRBNU9ERTRNRE16TnpZNU5DOHlNREJmTVRReE9EZ3lPVGxmUkVVdWFuQm58MGU5ZDI2OGJiZDE0ZTE0NWUwZWI3ZDA4ZGU4MjMwZmEyYjdjZDU4NmEyMTZkNmE3NTYxM2I1NWY4NzQzYTE3OQ","altText":"200_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188299_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188299-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMzfGltYWdlL2pwZWd8YURSaUwyZ3hOaTh4TlRBNU9ERTRNRGN6TURreE1DOHhNakJmTVRReE9EZ3lPVGxmUkVVdWFuQm58YmEyNTZjNWMxMzYxN2VhZDI4NmEzMmI4MGZmN2NjZDYxYTNhMzJhZjJjMGYwYTZlODdhZTFhODRiZGU4MTgyOA","altText":"120_14188299_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188299_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MzEwMTZ8aW1hZ2UvanBlZ3xhRFJsTDJneFlTOHhOVEE1T0RFM056STFOelV3TWd8N2M2Yzg3ZDQ1Nzg0YzNiOGM5MjA3NTM1YTNhZDM5ZDIwMTJkOTEyNTA4NTk1ZmZlNGYzODk1NjNlYWU0YmY0ZQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188299_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTQzMjF8aW1hZ2UvanBlZ3xhRGxsTDJobFlpOHhOVEUwT1RFM09USXdOemN4TUF8MDgzYWIxMTcxMDM0YWY3ZDQzY2IzOWNmMmJlYzZiMjZlNzdhOGIwMzVjNTVkN2FmMWJlYjY4ZjRmYjAyYjk4Yg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347960_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEWXdMMmd5TXk4eE5UQTNNekUzTmpVNE5ESXlNaTh5TURBd1h6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MzYyN2Q5YmU2MGExYmUzMDBlOTNiNzExNjhiMDExOTA4YjY1MGE1ZTVlODlkMTRmNGFjNzk5MWU5Zjk0Y2MxNw","altText":"2000_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEWXdMMmd5TXk4eE5UQTNNekUzTmpVNE5ESXlNaTh5TURBd1h6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MzYyN2Q5YmU2MGExYmUzMDBlOTNiNzExNjhiMDExOTA4YjY1MGE1ZTVlODlkMTRmNGFjNzk5MWU5Zjk0Y2MxNw","altText":"2000_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEWXdMMmd5TXk4eE5UQTNNekUzTmpVNE5ESXlNaTh5TURBd1h6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MzYyN2Q5YmU2MGExYmUzMDBlOTNiNzExNjhiMDExOTA4YjY1MGE1ZTVlODlkMTRmNGFjNzk5MWU5Zjk0Y2MxNw","altText":"2000_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzExfGltYWdlL2pwZWd8YURWa0wyZzBaQzh4TlRBM016RTNOemM1TmpZek9DOHlNREJmTURJd01EQXdNVGd3TURBeU16WXlNakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5NDgzNDQ3ZWQ3MDQ3ZWJhZTE4ODViMzVlMjM0ZTFjNzIxNjQ3NDcxZGIxM2JlM2I3ZmE5OTExNTYyMmUzOGQ","altText":"200_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzExfGltYWdlL2pwZWd8YURWa0wyZzBaQzh4TlRBM016RTNOemM1TmpZek9DOHlNREJmTURJd01EQXdNVGd3TURBeU16WXlNakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5NDgzNDQ3ZWQ3MDQ3ZWJhZTE4ODViMzVlMjM0ZTFjNzIxNjQ3NDcxZGIxM2JlM2I3ZmE5OTExNTYyMmUzOGQ","altText":"200_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEWXdMMmd5TXk4eE5UQTNNekUzTmpVNE5ESXlNaTh5TURBd1h6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MzYyN2Q5YmU2MGExYmUzMDBlOTNiNzExNjhiMDExOTA4YjY1MGE1ZTVlODlkMTRmNGFjNzk5MWU5Zjk0Y2MxNw","altText":"2000_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEVXhMMmd4WkM4eE5UQTNNekUzTmpjeE5USTVOQzh4TkRRd1h6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmUwMzc5ZmMzNzM1MWE3ZDczNDIwYWVjMWMwOWI4OTJhYTkyYTBhY2I2OTQ1ZDFhYzQxYzcxMDllY2MwMGU5MA","altText":"1440_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFHUXpMMmd4TlM4eE5UQTNNekUzTmprM056UXpPQzh4TWpnd1h6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MGFjMTQ5NTc2NTlmN2UzNWQ2ZGQ1YTgxMjYzYThlNzhlMjZjZjI3ODIzNjVkYWU1MWYwN2M5NTkyZWVkYTBjNQ","altText":"1280_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEUm1MMmd6WWk4eE5UQTNNekUzTnpJd05qZ3hOQzh4TURJMFh6QXlNREF3TURFNE1EQXdNak0yTWpJd01EQXhNREJpTmw5RVJTNXFjR2N8NDJmMzAyYTQ0ODkzZjc5MmJhMjcwODY0MTExMDFiZGZjMTQ1N2JmYzEwY2M3NTU4ZmRkM2RkZGJmNTk1YjM4Zg","altText":"1024_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3OHxpbWFnZS9qcGVnfGFEYzJMMmcwTWk4eE5UQTNNekUzTnpRek5qRTVNQzgzTmpoZk1ESXdNREF3TVRnd01EQXlNell5TWpBd01ERXdNR0kyWDBSRkxtcHdad3w3MmUxMThjZDcxZTNhNWI1MDMyOWJmZjEzYjdjMDc3Y2Y4ZGYxNjE4ZDA4M2MyMTc1NTkyNGFhNTk5M2E0NDhh","altText":"768_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY3MnxpbWFnZS9qcGVnfGFEbGxMMmcwT1M4eE5UQTNNekUzTnpZMk5UVTJOaTgwT0RCZk1ESXdNREF3TVRnd01EQXlNell5TWpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZjFkZGMzN2RmZjJlYmEzZTYxOGFkMTE4M2IwZTg3YWUwNDRhNjBlN2IwYmRkY2VjZDFiMTdjYjQxZjc4Y2Y5","altText":"480_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzExfGltYWdlL2pwZWd8YURWa0wyZzBaQzh4TlRBM016RTNOemM1TmpZek9DOHlNREJmTURJd01EQXdNVGd3TURBeU16WXlNakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5NDgzNDQ3ZWQ3MDQ3ZWJhZTE4ODViMzVlMjM0ZTFjNzIxNjQ3NDcxZGIxM2JlM2I3ZmE5OTExNTYyMmUzOGQ","altText":"200_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001800023622000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YUdJNEwyaGhPQzh4TlRBM016RTNPRE15TURreU5pOHhNakJmTURJd01EQXdNVGd3TURBeU16WXlNakF3TURFd01HSTJYMFJGTG1wd1p3fDk4MWM5OTljZWY3OTNlMDZjMjY1OGMyNzBjODZlZjVkOWM1YWQ4Mjk2OTEyODMyNzg2MjcxNGI5YTE4NjBlMzQ","altText":"120_0200001800023622000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzgyNXxpbWFnZS9qcGVnfGFEa3hMMmc0Tmk4eE5UQTNNekUzTlRjMk5UQXlNZ3xlNjMyNTIzYzIxNmZlODAxZjZiM2Q3Zjk4ZDE5ZmI0YjJkOTY2MDc2OWMyMzhkYzg1NjcwMmEwZWQxZTFmOGQy","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001800023622000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFERm1MMmcwTmk4eE5UQTJOak0zTURZM01EWXlNaTh5TURBd1h6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8ZmQ5YmU0ZDYyODE0YTdiYWE1NmM1ZjVmMzFhNjlmMDZlNWVkNzE5ZTI3ODViNzU4ZTFlZmNjODZjYzE5YjQ4Yw","altText":"2000_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFERm1MMmcwTmk4eE5UQTJOak0zTURZM01EWXlNaTh5TURBd1h6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8ZmQ5YmU0ZDYyODE0YTdiYWE1NmM1ZjVmMzFhNjlmMDZlNWVkNzE5ZTI3ODViNzU4ZTFlZmNjODZjYzE5YjQ4Yw","altText":"2000_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFERm1MMmcwTmk4eE5UQTJOak0zTURZM01EWXlNaTh5TURBd1h6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8ZmQ5YmU0ZDYyODE0YTdiYWE1NmM1ZjVmMzFhNjlmMDZlNWVkNzE5ZTI3ODViNzU4ZTFlZmNjODZjYzE5YjQ4Yw","altText":"2000_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTN8aW1hZ2UvanBlZ3xhRE5rTDJoaE9TOHhOVEEyTmpNM01UUTRPVGd5TWk4eU1EQmZNREl3TURBd01XSXdNREF6TlRRNVlqQXdNREl3TUdJMlgwUkZMbXB3Wnd8ODFjZThjOGEyNDkwMjhhODk2ZmJmNDJkNzViMGQ1NmQ4YzY4NGMzMDY4NzIwMTM4ODI1NWU0NGFmN2EzOGFmNg","altText":"200_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTN8aW1hZ2UvanBlZ3xhRE5rTDJoaE9TOHhOVEEyTmpNM01UUTRPVGd5TWk4eU1EQmZNREl3TURBd01XSXdNREF6TlRRNVlqQXdNREl3TUdJMlgwUkZMbXB3Wnd8ODFjZThjOGEyNDkwMjhhODk2ZmJmNDJkNzViMGQ1NmQ4YzY4NGMzMDY4NzIwMTM4ODI1NWU0NGFmN2EzOGFmNg","altText":"200_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFERm1MMmcwTmk4eE5UQTJOak0zTURZM01EWXlNaTh5TURBd1h6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8ZmQ5YmU0ZDYyODE0YTdiYWE1NmM1ZjVmMzFhNjlmMDZlNWVkNzE5ZTI3ODViNzU4ZTFlZmNjODZjYzE5YjQ4Yw","altText":"2000_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFERmtMMmcwT1M4eE5UQTJOak0zTURjek5qRTFPQzh4TkRRd1h6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8YzA4ZjdjZmZhZGY4NDA5YmZmOWE3YTZhMGM3NjEyNTA1MzE1ZTgwNTdmZDBkYTZhMDVjYmI2YjllMmE5M2EwMA","altText":"1440_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFHUmpMMmcwWXk4eE5UQTJOak0zTURnMk56SXpNQzh4TWpnd1h6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8ODI4MjdiYzFmZmYxNTczYWE3NzBmNWI0OWYxOTZlNjA1ZTJkOWNlZmJjN2NmMzkzOWJiZjFkMDhjYTM3ZTA5MA","altText":"1280_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5MXxpbWFnZS9qcGVnfGFEbGpMMmcxTUM4eE5UQTJOak0zTURrNU9ETXdNaTh4TURJMFh6QXlNREF3TURGaU1EQXdNelUwT1dJd01EQXlNREJpTmw5RVJTNXFjR2N8YzBmNWZkMDlmNDQyOWEzZGRmMDRlMzlkMjdmZmY1MmRjZGYzZjdiZTA0ZGY4MWU4ZDU4N2NhMzgzZDhhZTA5OQ","altText":"1024_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU4NXxpbWFnZS9qcGVnfGFHTXhMMmc1WlM4eE5UQTJOak0zTVRFMk1qRTBNaTgzTmpoZk1ESXdNREF3TVdJd01EQXpOVFE1WWpBd01ESXdNR0kyWDBSRkxtcHdad3w5YTY2YmFmM2RhYzBkNDk4YWUyOTg0NDQwNjZkZmU1Mzg2NTlmZTIwOWY0MDY5NWFkMGE1MDQ0MDBlMzA4N2Ux","altText":"768_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzMyfGltYWdlL2pwZWd8YURka0wyaGhOUzh4TlRBMk5qTTNNVE0xT0RjMU1DODBPREJmTURJd01EQXdNV0l3TURBek5UUTVZakF3TURJd01HSTJYMFJGTG1wd1p3fGU2OGJhYjBiMjUyOWNmMTQ1ODllZTA2NWQ5M2Y1OGVjZDEzNWI4NWU1MDRhNjlhODg3Yzc0NTA1YjEyMjAxMGQ","altText":"480_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTN8aW1hZ2UvanBlZ3xhRE5rTDJoaE9TOHhOVEEyTmpNM01UUTRPVGd5TWk4eU1EQmZNREl3TURBd01XSXdNREF6TlRRNVlqQXdNREl3TUdJMlgwUkZMbXB3Wnd8ODFjZThjOGEyNDkwMjhhODk2ZmJmNDJkNzViMGQ1NmQ4YzY4NGMzMDY4NzIwMTM4ODI1NWU0NGFmN2EzOGFmNg","altText":"200_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001b0003549b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODF8aW1hZ2UvanBlZ3xhRFkzTDJobVlpOHhOVEEyTmpNM01qQXhOREV4TUM4eE1qQmZNREl3TURBd01XSXdNREF6TlRRNVlqQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZTEzMzI4MjE4ZTY4NmVmNzA3YzYxMzNlNjkyNzhhMDllMjAxMjRmZWZhZmY0YjRmMWQzMmI2ZGZkNDVmMzNmZA","altText":"120_0200001b0003549b000200b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001b0003549b000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzMwNnxpbWFnZS9qcGVnfGFEazFMMmhqWlM4eE5UQTJOak0yT1RjeU1ETTFNQXwxYmFkZWJmZDEyODJjMWNmMTE0YjJjMzkzNmJhNGZlZmQwNWQ2ZDEwZDczY2QwMzc2MDE3NjBmNjQ1ZDE4YTk4","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001b0003549b000200b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-132/041-000","stock":null,"url":"/pluggable-connectors/plug/p/770-132_041-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-132/041-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821117964","primaryCategoryName":"Pluggable Connectors","numberContentUnits":25.0,"numberPackageUnits":25.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Plug","primaryImageUrl":null,"productGroup":null,"nameEn":"Plug; with strain relief housing; 2-pole; Cod. A; 4,00 mm²; white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51231541","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Male connector/plug","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 770-132/041-000
Plug; with strain relief housing; 2-pole; Cod. A; 4,00 mm²; white