[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"850-826","name":"IP65 enclosure; Aluminium (RAL 7032); WxHxD (240x100x160 mm); 4 x M20, 4 x M16, 14 x M12 cable grip","url":"/i-o-systems/ip65-enclosure/p/850-826","description":"<p>Included:</p><ul><li>Aluminum enclosure, G AL Si 12 alloy / DIN 1725</li><li>Stainless steel cover screws, captive</li><li>Inspection glass, incl. attachment panel for customer marking (marking not included in scope of supply)</li><li>Mounting holes (4 mounting channels located outside the sealed enclosure)</li><li>Metric cable grips (brass, nickel-plated), <b>incl. filler plugs</b><br/>M12 cable grip, cable diameter 3 … 6 mm<br/>M16 cable grip, cable diameter 5 … 9 mm<br/>M20 cable grip, cable diameter 9 … 13 mm</li><li>1 x DIN-35/7.5 rail</li><li>Tongue and groove system, seal with groove in enclosure cover</li><li>Oil and petroleum-resistant neoprene round cord seal</li><li>Grounding link in enclosure</li><li>Pebble gray, RAL 7032</li></ul><br/><p></p><p>The “number of I/O modules” also takes fieldbus couplers and bus end modules into account.</p><p>This applies to 12 mm wide I/O modules. 24 mm wide I/O modules count as two I/O modules.</p>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1ODExMDV8aW1hZ2UvanBlZ3xhRE0wTDJobE1pOHhOVEEzTnpjM056Y3pOVGN4TUF8NmY2MjU1NjliZGM5YmE2YmExM2Y0MzM4MmE0ODViZmU3ZTRmNmZhNmNlMWIwZWU4NTIwMmY0MzFjYmUyZjExOA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000210002ebec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWXhMMmhpWVM4eE5UQTNOemMzT0RVeU1qRTBNaTh5TURBd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNhZDA0YmZmMTcxOTVkYWZjMzc3MDJlYTgwZmUwYWU1YmRiMTMwNWNmNjU1ZWNmZTg3MjUyNTZjNWZjYjUyMg","altText":"2000_020000210002ebec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000210002ebec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWXhMMmhpWVM4eE5UQTNOemMzT0RVeU1qRTBNaTh5TURBd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNhZDA0YmZmMTcxOTVkYWZjMzc3MDJlYTgwZmUwYWU1YmRiMTMwNWNmNjU1ZWNmZTg3MjUyNTZjNWZjYjUyMg","altText":"2000_020000210002ebec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000210002ebec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWXhMMmhpWVM4eE5UQTNOemMzT0RVeU1qRTBNaTh5TURBd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNhZDA0YmZmMTcxOTVkYWZjMzc3MDJlYTgwZmUwYWU1YmRiMTMwNWNmNjU1ZWNmZTg3MjUyNTZjNWZjYjUyMg","altText":"2000_020000210002ebec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000210002ebec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWXhMMmhpWVM4eE5UQTNOemMzT0RVeU1qRTBNaTh5TURBd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNhZDA0YmZmMTcxOTVkYWZjMzc3MDJlYTgwZmUwYWU1YmRiMTMwNWNmNjU1ZWNmZTg3MjUyNTZjNWZjYjUyMg","altText":"2000_020000210002ebec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000210002ebec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFEY3pMMmhpTXk4eE5UQTNOemMzT0RjNE5ESTROaTh4TkRRd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OTI2MTAzODBlOGRmZGQ4OWI3NGJkZDIxOTlkNjI3YWVkMTEwMzhiYTMxNmNmY2Q2OWEzMTU0NGM5OGEwNjY5YQ","altText":"1440_020000210002ebec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000210002ebec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWTVMMmcyTVM4eE5UQTNOemMzT1RBME5qUXpNQzh4TWpnd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8YjE1YWY4NDBhMThlOGM1MjU0YWQxYmE0ZjdlMGJmMWE1YjdiZDZjNTE1MDI5OTEzYzNkNzE2N2E2NmI4ZjhkNQ","altText":"1280_020000210002ebec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000210002ebec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTA4NXxpbWFnZS9qcGVnfGFESmlMMmcxT0M4eE5UQTNOemMzT1RNd09EVTNOQzh4TURJMFh6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MDNkZTEzYzIxMGUzMzBmOGJkNWJlM2YzNjI0OGY3ZjA4ZDIwMmU1MWVlOTk1YjY0NDE0YzRmMGY3OGEzMTU2OQ","altText":"1024_020000210002ebec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000210002ebec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODI2NXxpbWFnZS9qcGVnfGFEQTBMMmcxTVM4eE5UQTNOemMzT1RVek56azFNQzgzTmpoZk1ESXdNREF3TWpFd01EQXlaV0psWXpBd01ERXdNR0kyWDBSRkxtcHdad3xkYTVmM2NiMDQxOGFlNzc3ZTU3NmFiYjRmYzE5MzY0NGY3ODc5YThmNTg3ZmViMjlhMjBjN2NhNTIxZTJhY2Mw","altText":"768_020000210002ebec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000210002ebec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcyN3xpbWFnZS9qcGVnfGFETTBMMmcwWVM4eE5UQTNOemMzT1Rjek5EVTFPQzgwT0RCZk1ESXdNREF3TWpFd01EQXlaV0psWXpBd01ERXdNR0kyWDBSRkxtcHdad3xhODU2NTA0NTgzNTJlOTgwOGRiZDQ4YWRjYzdhZjBiNDgwNWY2ZjE5YTQ3ZjVkZGIxOTVlOGUzN2ZmNDdiMTVh","altText":"480_020000210002ebec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000210002ebec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURZekwyZzBNeTh4TlRBM056YzNPVGt6TVRFMk5pOHlNREJmTURJd01EQXdNakV3TURBeVpXSmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDNlZTJmMDhiNmMwNjhjMmJlNTA1OWRlYWVlZThhYTc3ZmQ2NTk3NTExNGIwMTZkZjNiZGE5M2NhNTU1MDc5MWQ","altText":"200_020000210002ebec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000210002ebec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURZekwyZzBNeTh4TlRBM056YzNPVGt6TVRFMk5pOHlNREJmTURJd01EQXdNakV3TURBeVpXSmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDNlZTJmMDhiNmMwNjhjMmJlNTA1OWRlYWVlZThhYTc3ZmQ2NTk3NTExNGIwMTZkZjNiZGE5M2NhNTU1MDc5MWQ","altText":"200_020000210002ebec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000210002ebec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURZekwyZzBNeTh4TlRBM056YzNPVGt6TVRFMk5pOHlNREJmTURJd01EQXdNakV3TURBeVpXSmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDNlZTJmMDhiNmMwNjhjMmJlNTA1OWRlYWVlZThhYTc3ZmQ2NTk3NTExNGIwMTZkZjNiZGE5M2NhNTU1MDc5MWQ","altText":"200_020000210002ebec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000210002ebec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDUwfGltYWdlL2pwZWd8YURBekwyaGpNeTh4TlRBM056YzRNRFF5TWpZNE5pOHhNakJmTURJd01EQXdNakV3TURBeVpXSmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDhiN2YzMDQyYjAwOWE0Njk5MjM4ZWY2ZWIyNGY4M2IyM2MxMDQ0YmE3MzVlYTBmYjNhMjEzYTgzOGQ4NjhkYjE","altText":"120_020000210002ebec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWXhMMmhpWVM4eE5UQTNOemMzT0RVeU1qRTBNaTh5TURBd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNhZDA0YmZmMTcxOTVkYWZjMzc3MDJlYTgwZmUwYWU1YmRiMTMwNWNmNjU1ZWNmZTg3MjUyNTZjNWZjYjUyMg","altText":"2000_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWXhMMmhpWVM4eE5UQTNOemMzT0RVeU1qRTBNaTh5TURBd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNhZDA0YmZmMTcxOTVkYWZjMzc3MDJlYTgwZmUwYWU1YmRiMTMwNWNmNjU1ZWNmZTg3MjUyNTZjNWZjYjUyMg","altText":"2000_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWXhMMmhpWVM4eE5UQTNOemMzT0RVeU1qRTBNaTh5TURBd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNhZDA0YmZmMTcxOTVkYWZjMzc3MDJlYTgwZmUwYWU1YmRiMTMwNWNmNjU1ZWNmZTg3MjUyNTZjNWZjYjUyMg","altText":"2000_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURZekwyZzBNeTh4TlRBM056YzNPVGt6TVRFMk5pOHlNREJmTURJd01EQXdNakV3TURBeVpXSmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDNlZTJmMDhiNmMwNjhjMmJlNTA1OWRlYWVlZThhYTc3ZmQ2NTk3NTExNGIwMTZkZjNiZGE5M2NhNTU1MDc5MWQ","altText":"200_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURZekwyZzBNeTh4TlRBM056YzNPVGt6TVRFMk5pOHlNREJmTURJd01EQXdNakV3TURBeVpXSmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDNlZTJmMDhiNmMwNjhjMmJlNTA1OWRlYWVlZThhYTc3ZmQ2NTk3NTExNGIwMTZkZjNiZGE5M2NhNTU1MDc5MWQ","altText":"200_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWXhMMmhpWVM4eE5UQTNOemMzT0RVeU1qRTBNaTh5TURBd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNhZDA0YmZmMTcxOTVkYWZjMzc3MDJlYTgwZmUwYWU1YmRiMTMwNWNmNjU1ZWNmZTg3MjUyNTZjNWZjYjUyMg","altText":"2000_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFEY3pMMmhpTXk4eE5UQTNOemMzT0RjNE5ESTROaTh4TkRRd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OTI2MTAzODBlOGRmZGQ4OWI3NGJkZDIxOTlkNjI3YWVkMTEwMzhiYTMxNmNmY2Q2OWEzMTU0NGM5OGEwNjY5YQ","altText":"1440_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWTVMMmcyTVM4eE5UQTNOemMzT1RBME5qUXpNQzh4TWpnd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8YjE1YWY4NDBhMThlOGM1MjU0YWQxYmE0ZjdlMGJmMWE1YjdiZDZjNTE1MDI5OTEzYzNkNzE2N2E2NmI4ZjhkNQ","altText":"1280_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTA4NXxpbWFnZS9qcGVnfGFESmlMMmcxT0M4eE5UQTNOemMzT1RNd09EVTNOQzh4TURJMFh6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MDNkZTEzYzIxMGUzMzBmOGJkNWJlM2YzNjI0OGY3ZjA4ZDIwMmU1MWVlOTk1YjY0NDE0YzRmMGY3OGEzMTU2OQ","altText":"1024_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODI2NXxpbWFnZS9qcGVnfGFEQTBMMmcxTVM4eE5UQTNOemMzT1RVek56azFNQzgzTmpoZk1ESXdNREF3TWpFd01EQXlaV0psWXpBd01ERXdNR0kyWDBSRkxtcHdad3xkYTVmM2NiMDQxOGFlNzc3ZTU3NmFiYjRmYzE5MzY0NGY3ODc5YThmNTg3ZmViMjlhMjBjN2NhNTIxZTJhY2Mw","altText":"768_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcyN3xpbWFnZS9qcGVnfGFETTBMMmcwWVM4eE5UQTNOemMzT1Rjek5EVTFPQzgwT0RCZk1ESXdNREF3TWpFd01EQXlaV0psWXpBd01ERXdNR0kyWDBSRkxtcHdad3xhODU2NTA0NTgzNTJlOTgwOGRiZDQ4YWRjYzdhZjBiNDgwNWY2ZjE5YTQ3ZjVkZGIxOTVlOGUzN2ZmNDdiMTVh","altText":"480_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURZekwyZzBNeTh4TlRBM056YzNPVGt6TVRFMk5pOHlNREJmTURJd01EQXdNakV3TURBeVpXSmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDNlZTJmMDhiNmMwNjhjMmJlNTA1OWRlYWVlZThhYTc3ZmQ2NTk3NTExNGIwMTZkZjNiZGE5M2NhNTU1MDc5MWQ","altText":"200_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDUwfGltYWdlL2pwZWd8YURBekwyaGpNeTh4TlRBM056YzRNRFF5TWpZNE5pOHhNakJmTURJd01EQXdNakV3TURBeVpXSmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDhiN2YzMDQyYjAwOWE0Njk5MjM4ZWY2ZWIyNGY4M2IyM2MxMDQ0YmE3MzVlYTBmYjNhMjEzYTgzOGQ4NjhkYjE","altText":"120_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1ODExMDV8aW1hZ2UvanBlZ3xhRE0wTDJobE1pOHhOVEEzTnpjM056Y3pOVGN4TUF8NmY2MjU1NjliZGM5YmE2YmExM2Y0MzM4MmE0ODViZmU3ZTRmNmZhNmNlMWIwZWU4NTIwMmY0MzFjYmUyZjExOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEbGpMMmcyWXk4eE5UQTJNemc0TVRjeE1UWTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8ZGM0ZmVjYmIwZDgwMzIwNjI2ZmNiNTU2ZDg2YzA2Yzc3NTE2YmZhY2UzMGE1MzllMWFkOTQxMzYyNmUzMGQ0MQ","altText":"2000_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEbGpMMmcyWXk4eE5UQTJNemc0TVRjeE1UWTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8ZGM0ZmVjYmIwZDgwMzIwNjI2ZmNiNTU2ZDg2YzA2Yzc3NTE2YmZhY2UzMGE1MzllMWFkOTQxMzYyNmUzMGQ0MQ","altText":"2000_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEbGpMMmcyWXk4eE5UQTJNemc0TVRjeE1UWTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8ZGM0ZmVjYmIwZDgwMzIwNjI2ZmNiNTU2ZDg2YzA2Yzc3NTE2YmZhY2UzMGE1MzllMWFkOTQxMzYyNmUzMGQ0MQ","altText":"2000_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTk3fGltYWdlL2pwZWd8YURJeUwyZ3dOQzh4TlRBMk16ZzRNamt5TkRBMk1pOHlNREJmTURJd01EQXdNRGt3TURBeFkySTVaREF3TURFd01HSTJYMFZPTG1wd1p3fGUyYjRhNjdkNGQwZWMwZjRlNDI5ZDAzMmFmOGVlMzA0YTAyZTYxZTVjY2JhZDA2ZTNmY2I3NGRiYzAyOGI4YWY","altText":"200_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTk3fGltYWdlL2pwZWd8YURJeUwyZ3dOQzh4TlRBMk16ZzRNamt5TkRBMk1pOHlNREJmTURJd01EQXdNRGt3TURBeFkySTVaREF3TURFd01HSTJYMFZPTG1wd1p3fGUyYjRhNjdkNGQwZWMwZjRlNDI5ZDAzMmFmOGVlMzA0YTAyZTYxZTVjY2JhZDA2ZTNmY2I3NGRiYzAyOGI4YWY","altText":"200_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEbGpMMmcyWXk4eE5UQTJNemc0TVRjeE1UWTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8ZGM0ZmVjYmIwZDgwMzIwNjI2ZmNiNTU2ZDg2YzA2Yzc3NTE2YmZhY2UzMGE1MzllMWFkOTQxMzYyNmUzMGQ0MQ","altText":"2000_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFHUmtMMmcyT0M4eE5UQTJNemc0TVRnME1qY3hPQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8MjYwNGU1Y2JjMzRiZmQzOTI5M2Y1MWY0MzM5NDE3NDZhM2QxYzc1MmRlYmYzNGIxZGJlMDJjYWMxY2ZiYWUxYg","altText":"1440_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEWXpMMmd4Tnk4eE5UQTJNemc0TWpFd05EZzJNaTh4TWpnd1h6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8MzQyMmQxMTM0OTIxMjgyOTRlNTAyNTU5YTdhZmZkYjU2ZjllOTQ5NTM4MTUyY2I5NDZjODM0ZGFhZTQ3MzAwMA","altText":"1280_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEa3pMMmd4TUM4eE5UQTJNemc0TWpNd01UUTNNQzh4TURJMFh6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8MTNmMGI1MmIzY2M1NDkyZTFjY2FkMzZlZDJhYWY5YWYwN2I3MzQ4YjI3MDM1YWE2ODY4ZDk2MWE3NWYyYWYyZQ","altText":"1024_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEWmlMMmd3T1M4eE5UQTJNemc0TWpVek1EZzBOaTgzTmpoZk1ESXdNREF3TURrd01EQXhZMkk1WkRBd01ERXdNR0kyWDBWT0xtcHdad3xmNDFjMmU3Nzk0NTIzM2RiOGQwYjljNWYwZGU5MDM3OTY0NTY2NWRhMjA2YzhhYjc4MWYxOWUxZTJjYTVkMjYx","altText":"768_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NDYyNXxpbWFnZS9qcGVnfGFHRmxMMmd3TWk4eE5UQTJNemc0TWpjeU56UTFOQzgwT0RCZk1ESXdNREF3TURrd01EQXhZMkk1WkRBd01ERXdNR0kyWDBWT0xtcHdad3wxYjE5MWZiNWY5NTdmZjU4MzMxM2Q1ZmFkNTkzYzNjNjE5NWRlNDI2ZTljM2EwZmY1OTIyYWM1NzczYTUxMGEz","altText":"480_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTk3fGltYWdlL2pwZWd8YURJeUwyZ3dOQzh4TlRBMk16ZzRNamt5TkRBMk1pOHlNREJmTURJd01EQXdNRGt3TURBeFkySTVaREF3TURFd01HSTJYMFZPTG1wd1p3fGUyYjRhNjdkNGQwZWMwZjRlNDI5ZDAzMmFmOGVlMzA0YTAyZTYxZTVjY2JhZDA2ZTNmY2I3NGRiYzAyOGI4YWY","altText":"200_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTUxfGltYWdlL2pwZWd8YUdaaUwyZzJOaTh4TlRBMk16ZzRNemN4TURRNU5DOHhNakJmTURJd01EQXdNRGt3TURBeFkySTVaREF3TURFd01HSTJYMFZPTG1wd1p3fDE5ZWFkYjU3MmIyOWQzNjI0YTAyYTEzMTVlY2FhMDY5NDgxMWQ2NGMyODk3YWIxYmUxYzQ1NDRhNGUzZmUzZDE","altText":"120_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDczNTR8aW1hZ2UvanBlZ3xhRFUxTDJoa1l5OHhOVEEyTXpnNE1EVTVOelV6TkF8YTNjYTM2MTlhYTc1OWFlMjA2MDA4NmVkOTRiYTFjMTY1OGE1YWI5YjA5MmRmMzhkNzRlMDhkZTc3NjE3ODZjNA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWXhMMmhpWVM4eE5UQTNOemMzT0RVeU1qRTBNaTh5TURBd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNhZDA0YmZmMTcxOTVkYWZjMzc3MDJlYTgwZmUwYWU1YmRiMTMwNWNmNjU1ZWNmZTg3MjUyNTZjNWZjYjUyMg","altText":"2000_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWXhMMmhpWVM4eE5UQTNOemMzT0RVeU1qRTBNaTh5TURBd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNhZDA0YmZmMTcxOTVkYWZjMzc3MDJlYTgwZmUwYWU1YmRiMTMwNWNmNjU1ZWNmZTg3MjUyNTZjNWZjYjUyMg","altText":"2000_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWXhMMmhpWVM4eE5UQTNOemMzT0RVeU1qRTBNaTh5TURBd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNhZDA0YmZmMTcxOTVkYWZjMzc3MDJlYTgwZmUwYWU1YmRiMTMwNWNmNjU1ZWNmZTg3MjUyNTZjNWZjYjUyMg","altText":"2000_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURZekwyZzBNeTh4TlRBM056YzNPVGt6TVRFMk5pOHlNREJmTURJd01EQXdNakV3TURBeVpXSmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDNlZTJmMDhiNmMwNjhjMmJlNTA1OWRlYWVlZThhYTc3ZmQ2NTk3NTExNGIwMTZkZjNiZGE5M2NhNTU1MDc5MWQ","altText":"200_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURZekwyZzBNeTh4TlRBM056YzNPVGt6TVRFMk5pOHlNREJmTURJd01EQXdNakV3TURBeVpXSmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDNlZTJmMDhiNmMwNjhjMmJlNTA1OWRlYWVlZThhYTc3ZmQ2NTk3NTExNGIwMTZkZjNiZGE5M2NhNTU1MDc5MWQ","altText":"200_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWXhMMmhpWVM4eE5UQTNOemMzT0RVeU1qRTBNaTh5TURBd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNhZDA0YmZmMTcxOTVkYWZjMzc3MDJlYTgwZmUwYWU1YmRiMTMwNWNmNjU1ZWNmZTg3MjUyNTZjNWZjYjUyMg","altText":"2000_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFEY3pMMmhpTXk4eE5UQTNOemMzT0RjNE5ESTROaTh4TkRRd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OTI2MTAzODBlOGRmZGQ4OWI3NGJkZDIxOTlkNjI3YWVkMTEwMzhiYTMxNmNmY2Q2OWEzMTU0NGM5OGEwNjY5YQ","altText":"1440_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA0OHxpbWFnZS9qcGVnfGFHWTVMMmcyTVM4eE5UQTNOemMzT1RBME5qUXpNQzh4TWpnd1h6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8YjE1YWY4NDBhMThlOGM1MjU0YWQxYmE0ZjdlMGJmMWE1YjdiZDZjNTE1MDI5OTEzYzNkNzE2N2E2NmI4ZjhkNQ","altText":"1280_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTA4NXxpbWFnZS9qcGVnfGFESmlMMmcxT0M4eE5UQTNOemMzT1RNd09EVTNOQzh4TURJMFh6QXlNREF3TURJeE1EQXdNbVZpWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MDNkZTEzYzIxMGUzMzBmOGJkNWJlM2YzNjI0OGY3ZjA4ZDIwMmU1MWVlOTk1YjY0NDE0YzRmMGY3OGEzMTU2OQ","altText":"1024_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODI2NXxpbWFnZS9qcGVnfGFEQTBMMmcxTVM4eE5UQTNOemMzT1RVek56azFNQzgzTmpoZk1ESXdNREF3TWpFd01EQXlaV0psWXpBd01ERXdNR0kyWDBSRkxtcHdad3xkYTVmM2NiMDQxOGFlNzc3ZTU3NmFiYjRmYzE5MzY0NGY3ODc5YThmNTg3ZmViMjlhMjBjN2NhNTIxZTJhY2Mw","altText":"768_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcyN3xpbWFnZS9qcGVnfGFETTBMMmcwWVM4eE5UQTNOemMzT1Rjek5EVTFPQzgwT0RCZk1ESXdNREF3TWpFd01EQXlaV0psWXpBd01ERXdNR0kyWDBSRkxtcHdad3xhODU2NTA0NTgzNTJlOTgwOGRiZDQ4YWRjYzdhZjBiNDgwNWY2ZjE5YTQ3ZjVkZGIxOTVlOGUzN2ZmNDdiMTVh","altText":"480_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURZekwyZzBNeTh4TlRBM056YzNPVGt6TVRFMk5pOHlNREJmTURJd01EQXdNakV3TURBeVpXSmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDNlZTJmMDhiNmMwNjhjMmJlNTA1OWRlYWVlZThhYTc3ZmQ2NTk3NTExNGIwMTZkZjNiZGE5M2NhNTU1MDc5MWQ","altText":"200_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000210002ebec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDUwfGltYWdlL2pwZWd8YURBekwyaGpNeTh4TlRBM056YzRNRFF5TWpZNE5pOHhNakJmTURJd01EQXdNakV3TURBeVpXSmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDhiN2YzMDQyYjAwOWE0Njk5MjM4ZWY2ZWIyNGY4M2IyM2MxMDQ0YmE3MzVlYTBmYjNhMjEzYTgzOGQ4NjhkYjE","altText":"120_020000210002ebec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1ODExMDV8aW1hZ2UvanBlZ3xhRE0wTDJobE1pOHhOVEEzTnpjM056Y3pOVGN4TUF8NmY2MjU1NjliZGM5YmE2YmExM2Y0MzM4MmE0ODViZmU3ZTRmNmZhNmNlMWIwZWU4NTIwMmY0MzFjYmUyZjExOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000210002ebec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEbGpMMmcyWXk4eE5UQTJNemc0TVRjeE1UWTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8ZGM0ZmVjYmIwZDgwMzIwNjI2ZmNiNTU2ZDg2YzA2Yzc3NTE2YmZhY2UzMGE1MzllMWFkOTQxMzYyNmUzMGQ0MQ","altText":"2000_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEbGpMMmcyWXk4eE5UQTJNemc0TVRjeE1UWTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8ZGM0ZmVjYmIwZDgwMzIwNjI2ZmNiNTU2ZDg2YzA2Yzc3NTE2YmZhY2UzMGE1MzllMWFkOTQxMzYyNmUzMGQ0MQ","altText":"2000_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEbGpMMmcyWXk4eE5UQTJNemc0TVRjeE1UWTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8ZGM0ZmVjYmIwZDgwMzIwNjI2ZmNiNTU2ZDg2YzA2Yzc3NTE2YmZhY2UzMGE1MzllMWFkOTQxMzYyNmUzMGQ0MQ","altText":"2000_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTk3fGltYWdlL2pwZWd8YURJeUwyZ3dOQzh4TlRBMk16ZzRNamt5TkRBMk1pOHlNREJmTURJd01EQXdNRGt3TURBeFkySTVaREF3TURFd01HSTJYMFZPTG1wd1p3fGUyYjRhNjdkNGQwZWMwZjRlNDI5ZDAzMmFmOGVlMzA0YTAyZTYxZTVjY2JhZDA2ZTNmY2I3NGRiYzAyOGI4YWY","altText":"200_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTk3fGltYWdlL2pwZWd8YURJeUwyZ3dOQzh4TlRBMk16ZzRNamt5TkRBMk1pOHlNREJmTURJd01EQXdNRGt3TURBeFkySTVaREF3TURFd01HSTJYMFZPTG1wd1p3fGUyYjRhNjdkNGQwZWMwZjRlNDI5ZDAzMmFmOGVlMzA0YTAyZTYxZTVjY2JhZDA2ZTNmY2I3NGRiYzAyOGI4YWY","altText":"200_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEbGpMMmcyWXk4eE5UQTJNemc0TVRjeE1UWTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8ZGM0ZmVjYmIwZDgwMzIwNjI2ZmNiNTU2ZDg2YzA2Yzc3NTE2YmZhY2UzMGE1MzllMWFkOTQxMzYyNmUzMGQ0MQ","altText":"2000_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFHUmtMMmcyT0M4eE5UQTJNemc0TVRnME1qY3hPQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8MjYwNGU1Y2JjMzRiZmQzOTI5M2Y1MWY0MzM5NDE3NDZhM2QxYzc1MmRlYmYzNGIxZGJlMDJjYWMxY2ZiYWUxYg","altText":"1440_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEWXpMMmd4Tnk4eE5UQTJNemc0TWpFd05EZzJNaTh4TWpnd1h6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8MzQyMmQxMTM0OTIxMjgyOTRlNTAyNTU5YTdhZmZkYjU2ZjllOTQ5NTM4MTUyY2I5NDZjODM0ZGFhZTQ3MzAwMA","altText":"1280_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEa3pMMmd4TUM4eE5UQTJNemc0TWpNd01UUTNNQzh4TURJMFh6QXlNREF3TURBNU1EQXdNV05pT1dRd01EQXhNREJpTmw5RlRpNXFjR2N8MTNmMGI1MmIzY2M1NDkyZTFjY2FkMzZlZDJhYWY5YWYwN2I3MzQ4YjI3MDM1YWE2ODY4ZDk2MWE3NWYyYWYyZQ","altText":"1024_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1NnxpbWFnZS9qcGVnfGFEWmlMMmd3T1M4eE5UQTJNemc0TWpVek1EZzBOaTgzTmpoZk1ESXdNREF3TURrd01EQXhZMkk1WkRBd01ERXdNR0kyWDBWT0xtcHdad3xmNDFjMmU3Nzk0NTIzM2RiOGQwYjljNWYwZGU5MDM3OTY0NTY2NWRhMjA2YzhhYjc4MWYxOWUxZTJjYTVkMjYx","altText":"768_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NDYyNXxpbWFnZS9qcGVnfGFHRmxMMmd3TWk4eE5UQTJNemc0TWpjeU56UTFOQzgwT0RCZk1ESXdNREF3TURrd01EQXhZMkk1WkRBd01ERXdNR0kyWDBWT0xtcHdad3wxYjE5MWZiNWY5NTdmZjU4MzMxM2Q1ZmFkNTkzYzNjNjE5NWRlNDI2ZTljM2EwZmY1OTIyYWM1NzczYTUxMGEz","altText":"480_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTk3fGltYWdlL2pwZWd8YURJeUwyZ3dOQzh4TlRBMk16ZzRNamt5TkRBMk1pOHlNREJmTURJd01EQXdNRGt3TURBeFkySTVaREF3TURFd01HSTJYMFZPTG1wd1p3fGUyYjRhNjdkNGQwZWMwZjRlNDI5ZDAzMmFmOGVlMzA0YTAyZTYxZTVjY2JhZDA2ZTNmY2I3NGRiYzAyOGI4YWY","altText":"200_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000090001cb9d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTUxfGltYWdlL2pwZWd8YUdaaUwyZzJOaTh4TlRBMk16ZzRNemN4TURRNU5DOHhNakJmTURJd01EQXdNRGt3TURBeFkySTVaREF3TURFd01HSTJYMFZPTG1wd1p3fDE5ZWFkYjU3MmIyOWQzNjI0YTAyYTEzMTVlY2FhMDY5NDgxMWQ2NGMyODk3YWIxYmUxYzQ1NDRhNGUzZmUzZDE","altText":"120_020000090001cb9d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000090001cb9d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDczNTR8aW1hZ2UvanBlZ3xhRFUxTDJoa1l5OHhOVEEyTXpnNE1EVTVOelV6TkF8YTNjYTM2MTlhYTc1OWFlMjA2MDA4NmVkOTRiYTFjMTY1OGE1YWI5YjA5MmRmMzhkNzRlMDhkZTc3NjE3ODZjNA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000090001cb9d000100b6_EN.jpg"}],"categories":[{"code":"50008","name":"Controllers, Bus couplers and I/O","url":"/c/controllers-bus-couplers-i-o","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"controllers-bus-couplers-i-o","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10016","name":"I/O Systems","url":"/c/i-o-systems","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"i-o-systems","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"For optimal automation both inside and outside the control cabinet: the flexible IP20 and IP67 remote I/O systems for all applications and environments.","categoryReferenceUrl":null,"contentPageLink":"/automation-technology/discover-io-systems"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"850-826","stock":null,"url":"/i-o-systems/ip65-enclosure/p/850-826","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["850-826"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332819619","primaryCategoryName":"I/O Systems","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["I/O Systems"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"IP65 enclosure","primaryImageUrl":null,"productGroup":null,"nameEn":"IP65 enclosure; Aluminium (RAL 7032); WxHxD (240x100x160 mm); 4 x M20, 4 x M16, 14 x M12 cable grip","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"8500826","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"System enclosure","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 850-826
IP65 enclosure; Aluminium (RAL 7032); WxHxD (240x100x160 mm); 4 x M20, 4 x M16, 14 x M12 cable grip