[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"855-1001/2500-1001","name":"Plug-in current transformer; Primary rated current: 2500 A; Secondary rated current: 1 A; Rated power: 10 VA; Accuracy class: 1","url":"/energy-measurement-technology/plug-in-current-transformer/p/855-1001_2500-1001","description":"<p><b>Short description:</b></p><p>WAGO's plug-in current transformers (855 Series) are inductive, single-conductor current transformers. Due to the measurement principle used, these current transformers are exclusively designed for AC network applications.</p><p><b>Features:</b></p><ul><li>Screwless CAGE CLAMP<sup>®</sup> connection technology</li><li>Several mounting options available</li><li>Vibration- and shock-resistant</li><li>High mechanical retention forces</li><li>High current-carrying capacity</li><li>Continuous overload of 120 % the nominal primary current</li><li>Low-voltage current transformer for operating voltages up to max. 1.2 kV</li><li>For 690 V power networks</li><li>UL recognized components</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NjIyNjB8aW1hZ2UvanBlZ3xhREptTDJoaE9DOHhOVEE1T0RZMk1UWTJOamcwTmd8M2YyNzVmYjk0ZjYwOTYwMWNiMDQxMjdmMDI5ZTAyNWRkMDZlNzE4NTQ0Zjg4YTE4MDViMDYxMzc4ZDRlMDgxZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000170003e651000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFERmxMMmhtWXk4eE5UQTVPRFkyTWpJeU16a3dNaTh5TURBd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZDkyNDYwZmVkZWFkNWJhNGU4MThkMTQ5YTQwZGQ1OGE3N2Y2MTMwMDE3YmQwNDg4MzFiNGFiOTg5MjVmYmQ4ZQ","altText":"2000_020000170003e651000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000170003e651000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFERmxMMmhtWXk4eE5UQTVPRFkyTWpJeU16a3dNaTh5TURBd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZDkyNDYwZmVkZWFkNWJhNGU4MThkMTQ5YTQwZGQ1OGE3N2Y2MTMwMDE3YmQwNDg4MzFiNGFiOTg5MjVmYmQ4ZQ","altText":"2000_020000170003e651000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000170003e651000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFERmxMMmhtWXk4eE5UQTVPRFkyTWpJeU16a3dNaTh5TURBd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZDkyNDYwZmVkZWFkNWJhNGU4MThkMTQ5YTQwZGQ1OGE3N2Y2MTMwMDE3YmQwNDg4MzFiNGFiOTg5MjVmYmQ4ZQ","altText":"2000_020000170003e651000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000170003e651000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFERmxMMmhtWXk4eE5UQTVPRFkyTWpJeU16a3dNaTh5TURBd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZDkyNDYwZmVkZWFkNWJhNGU4MThkMTQ5YTQwZGQ1OGE3N2Y2MTMwMDE3YmQwNDg4MzFiNGFiOTg5MjVmYmQ4ZQ","altText":"2000_020000170003e651000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000170003e651000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFEQTNMMmhtT0M4eE5UQTVPRFkyTWpNNE56YzBNaTh4TkRRd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZjhlOTAyOWM5NmU1OWRjY2UxOWRjNzA0N2U0N2YxNmY4Mjg4ODAzNGZmODMxNGU5MTkzNzcwYTY2YzA0MmI0OA","altText":"1440_020000170003e651000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000170003e651000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFETTNMMmhtTVM4eE5UQTVPRFkyTWpVNE5ETTFNQzh4TWpnd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8Njg2OGE4ZDZjYWNhODNkMzBlMjQzMmE3OTA0ZDliOTU4MmI4MmVmY2ViYjc2Y2IwNmNkNGQyZmI0NzdjOGIwYw","altText":"1280_020000170003e651000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000170003e651000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDc4N3xpbWFnZS9qcGVnfGFEVTNMMmhsTkM4eE5UQTVPRFkyTWpreE1qQXpNQzh4TURJMFh6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8YTRiZDAzYzg0ZDY2ZWUzYTUyNTFlNmNhMzY0YjhjYWE2MmVmMzVkMDQ0MmM1MTNhNDE3MTliNjIwNTU4MjdlMQ","altText":"1024_020000170003e651000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000170003e651000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTk1M3xpbWFnZS9qcGVnfGFETXdMMmc1TWk4eE5UQTVPRFkyTXpJek9UY3hNQzgzTmpoZk1ESXdNREF3TVRjd01EQXpaVFkxTVRBd01ETXdNR0kyWDBSRkxtcHdad3xiZWY2Yjk1MzFkYjQ0MDM1MmJlYTRjYzY5MjI2OGNhMGU0YmYxNWJiMmY4NzIxN2ViZjNlNmMxMDdjMjkxZjYw","altText":"768_020000170003e651000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000170003e651000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM0MXxpbWFnZS9qcGVnfGFEaG1MMmc0TkM4eE5UQTVPRFkyTXpZek1qa3lOaTgwT0RCZk1ESXdNREF3TVRjd01EQXpaVFkxTVRBd01ETXdNR0kyWDBSRkxtcHdad3wwYmMwODIzNDUzMDdjNjI2Y2Y1MWE2MDM0YWVhODMyMWIyOGNlODA4Nzc3YTQ1MTcxYjQ1ZjlkODZmZDlhMjll","altText":"480_020000170003e651000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000170003e651000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzfGltYWdlL2pwZWd8YUdReUwyZzNaQzh4TlRBNU9EWTJNemd5T1RVek5DOHlNREJmTURJd01EQXdNVGN3TURBelpUWTFNVEF3TURNd01HSTJYMFJGTG1wd1p3fGJkNGI1ZGMwMzkxMzhjM2EyMWE3ZmM3MDE1NzZlNDU2NWU5N2YzOTk4ZTM5M2ZhYjhhOTljYTA2Yjc1MjljYTQ","altText":"200_020000170003e651000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000170003e651000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzfGltYWdlL2pwZWd8YUdReUwyZzNaQzh4TlRBNU9EWTJNemd5T1RVek5DOHlNREJmTURJd01EQXdNVGN3TURBelpUWTFNVEF3TURNd01HSTJYMFJGTG1wd1p3fGJkNGI1ZGMwMzkxMzhjM2EyMWE3ZmM3MDE1NzZlNDU2NWU5N2YzOTk4ZTM5M2ZhYjhhOTljYTA2Yjc1MjljYTQ","altText":"200_020000170003e651000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000170003e651000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzfGltYWdlL2pwZWd8YUdReUwyZzNaQzh4TlRBNU9EWTJNemd5T1RVek5DOHlNREJmTURJd01EQXdNVGN3TURBelpUWTFNVEF3TURNd01HSTJYMFJGTG1wd1p3fGJkNGI1ZGMwMzkxMzhjM2EyMWE3ZmM3MDE1NzZlNDU2NWU5N2YzOTk4ZTM5M2ZhYjhhOTljYTA2Yjc1MjljYTQ","altText":"200_020000170003e651000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000170003e651000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI3fGltYWdlL2pwZWd8YURNNUwyZ3hOeTh4TlRBNU9EWTJORGMwTnpBek9DOHhNakJmTURJd01EQXdNVGN3TURBelpUWTFNVEF3TURNd01HSTJYMFJGTG1wd1p3fDEzNzhlYWNmZjEzYWIzNzE4NGY4YjAzNDBjYmVhNDA5YTQ4NTIzOGVhMGE0YmQ2OGI1ZTg4YjZiZWE2MGZmYjg","altText":"120_020000170003e651000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFERmxMMmhtWXk4eE5UQTVPRFkyTWpJeU16a3dNaTh5TURBd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZDkyNDYwZmVkZWFkNWJhNGU4MThkMTQ5YTQwZGQ1OGE3N2Y2MTMwMDE3YmQwNDg4MzFiNGFiOTg5MjVmYmQ4ZQ","altText":"2000_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFERmxMMmhtWXk4eE5UQTVPRFkyTWpJeU16a3dNaTh5TURBd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZDkyNDYwZmVkZWFkNWJhNGU4MThkMTQ5YTQwZGQ1OGE3N2Y2MTMwMDE3YmQwNDg4MzFiNGFiOTg5MjVmYmQ4ZQ","altText":"2000_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFERmxMMmhtWXk4eE5UQTVPRFkyTWpJeU16a3dNaTh5TURBd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZDkyNDYwZmVkZWFkNWJhNGU4MThkMTQ5YTQwZGQ1OGE3N2Y2MTMwMDE3YmQwNDg4MzFiNGFiOTg5MjVmYmQ4ZQ","altText":"2000_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzfGltYWdlL2pwZWd8YUdReUwyZzNaQzh4TlRBNU9EWTJNemd5T1RVek5DOHlNREJmTURJd01EQXdNVGN3TURBelpUWTFNVEF3TURNd01HSTJYMFJGTG1wd1p3fGJkNGI1ZGMwMzkxMzhjM2EyMWE3ZmM3MDE1NzZlNDU2NWU5N2YzOTk4ZTM5M2ZhYjhhOTljYTA2Yjc1MjljYTQ","altText":"200_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzfGltYWdlL2pwZWd8YUdReUwyZzNaQzh4TlRBNU9EWTJNemd5T1RVek5DOHlNREJmTURJd01EQXdNVGN3TURBelpUWTFNVEF3TURNd01HSTJYMFJGTG1wd1p3fGJkNGI1ZGMwMzkxMzhjM2EyMWE3ZmM3MDE1NzZlNDU2NWU5N2YzOTk4ZTM5M2ZhYjhhOTljYTA2Yjc1MjljYTQ","altText":"200_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFERmxMMmhtWXk4eE5UQTVPRFkyTWpJeU16a3dNaTh5TURBd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZDkyNDYwZmVkZWFkNWJhNGU4MThkMTQ5YTQwZGQ1OGE3N2Y2MTMwMDE3YmQwNDg4MzFiNGFiOTg5MjVmYmQ4ZQ","altText":"2000_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFEQTNMMmhtT0M4eE5UQTVPRFkyTWpNNE56YzBNaTh4TkRRd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZjhlOTAyOWM5NmU1OWRjY2UxOWRjNzA0N2U0N2YxNmY4Mjg4ODAzNGZmODMxNGU5MTkzNzcwYTY2YzA0MmI0OA","altText":"1440_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFETTNMMmhtTVM4eE5UQTVPRFkyTWpVNE5ETTFNQzh4TWpnd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8Njg2OGE4ZDZjYWNhODNkMzBlMjQzMmE3OTA0ZDliOTU4MmI4MmVmY2ViYjc2Y2IwNmNkNGQyZmI0NzdjOGIwYw","altText":"1280_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDc4N3xpbWFnZS9qcGVnfGFEVTNMMmhsTkM4eE5UQTVPRFkyTWpreE1qQXpNQzh4TURJMFh6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8YTRiZDAzYzg0ZDY2ZWUzYTUyNTFlNmNhMzY0YjhjYWE2MmVmMzVkMDQ0MmM1MTNhNDE3MTliNjIwNTU4MjdlMQ","altText":"1024_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTk1M3xpbWFnZS9qcGVnfGFETXdMMmc1TWk4eE5UQTVPRFkyTXpJek9UY3hNQzgzTmpoZk1ESXdNREF3TVRjd01EQXpaVFkxTVRBd01ETXdNR0kyWDBSRkxtcHdad3xiZWY2Yjk1MzFkYjQ0MDM1MmJlYTRjYzY5MjI2OGNhMGU0YmYxNWJiMmY4NzIxN2ViZjNlNmMxMDdjMjkxZjYw","altText":"768_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM0MXxpbWFnZS9qcGVnfGFEaG1MMmc0TkM4eE5UQTVPRFkyTXpZek1qa3lOaTgwT0RCZk1ESXdNREF3TVRjd01EQXpaVFkxTVRBd01ETXdNR0kyWDBSRkxtcHdad3wwYmMwODIzNDUzMDdjNjI2Y2Y1MWE2MDM0YWVhODMyMWIyOGNlODA4Nzc3YTQ1MTcxYjQ1ZjlkODZmZDlhMjll","altText":"480_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzfGltYWdlL2pwZWd8YUdReUwyZzNaQzh4TlRBNU9EWTJNemd5T1RVek5DOHlNREJmTURJd01EQXdNVGN3TURBelpUWTFNVEF3TURNd01HSTJYMFJGTG1wd1p3fGJkNGI1ZGMwMzkxMzhjM2EyMWE3ZmM3MDE1NzZlNDU2NWU5N2YzOTk4ZTM5M2ZhYjhhOTljYTA2Yjc1MjljYTQ","altText":"200_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI3fGltYWdlL2pwZWd8YURNNUwyZ3hOeTh4TlRBNU9EWTJORGMwTnpBek9DOHhNakJmTURJd01EQXdNVGN3TURBelpUWTFNVEF3TURNd01HSTJYMFJGTG1wd1p3fDEzNzhlYWNmZjEzYWIzNzE4NGY4YjAzNDBjYmVhNDA5YTQ4NTIzOGVhMGE0YmQ2OGI1ZTg4YjZiZWE2MGZmYjg","altText":"120_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NjIyNjB8aW1hZ2UvanBlZ3xhREptTDJoaE9DOHhOVEE1T0RZMk1UWTJOamcwTmd8M2YyNzVmYjk0ZjYwOTYwMWNiMDQxMjdmMDI5ZTAyNWRkMDZlNzE4NTQ0Zjg4YTE4MDViMDYxMzc4ZDRlMDgxZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTIxNzB8aW1hZ2UvanBlZ3xhREZrTDJnM05pOHhOVEV3TlRrM05UWTBPREk0Tmd8YmNmOGNlMmY0YjExY2FmM2VkNDk2YWYwMGI3YjNlZDdmMjVmODhlODk4ZDJiM2E2OWZkMWI4MjM3OTAyZGRhYQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001b8c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjI3NDZ8aW1hZ2UvanBlZ3xhRGcwTDJobFpDOHhOVEUwTlRNMk5EVTROalV5Tmd8NDllMTBlMDAzZmFkYmNmMTNiMjg3MDllZjQ1ODU5YzEzZjE0NGFlNTg2NDIxYjAxMDAzZGUyZTAzZjk2ODE1Yw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"5940392_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjIyNTV8aW1hZ2UvanBlZ3xhREE0TDJoa1l5OHhOVEV3TlRrM05qVXdNREkxTkF8NDAzMzc3MTczODA3ZWI3ODgwNzc3ZDhlNjViNjY0ZTViMmI4ZTI3NTVhN2VkOTRlMDcyZTg0YmQwNjBjYjQ1NA","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000240001c146000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFERmxMMmhtWXk4eE5UQTVPRFkyTWpJeU16a3dNaTh5TURBd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZDkyNDYwZmVkZWFkNWJhNGU4MThkMTQ5YTQwZGQ1OGE3N2Y2MTMwMDE3YmQwNDg4MzFiNGFiOTg5MjVmYmQ4ZQ","altText":"2000_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFERmxMMmhtWXk4eE5UQTVPRFkyTWpJeU16a3dNaTh5TURBd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZDkyNDYwZmVkZWFkNWJhNGU4MThkMTQ5YTQwZGQ1OGE3N2Y2MTMwMDE3YmQwNDg4MzFiNGFiOTg5MjVmYmQ4ZQ","altText":"2000_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFERmxMMmhtWXk4eE5UQTVPRFkyTWpJeU16a3dNaTh5TURBd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZDkyNDYwZmVkZWFkNWJhNGU4MThkMTQ5YTQwZGQ1OGE3N2Y2MTMwMDE3YmQwNDg4MzFiNGFiOTg5MjVmYmQ4ZQ","altText":"2000_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzfGltYWdlL2pwZWd8YUdReUwyZzNaQzh4TlRBNU9EWTJNemd5T1RVek5DOHlNREJmTURJd01EQXdNVGN3TURBelpUWTFNVEF3TURNd01HSTJYMFJGTG1wd1p3fGJkNGI1ZGMwMzkxMzhjM2EyMWE3ZmM3MDE1NzZlNDU2NWU5N2YzOTk4ZTM5M2ZhYjhhOTljYTA2Yjc1MjljYTQ","altText":"200_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzfGltYWdlL2pwZWd8YUdReUwyZzNaQzh4TlRBNU9EWTJNemd5T1RVek5DOHlNREJmTURJd01EQXdNVGN3TURBelpUWTFNVEF3TURNd01HSTJYMFJGTG1wd1p3fGJkNGI1ZGMwMzkxMzhjM2EyMWE3ZmM3MDE1NzZlNDU2NWU5N2YzOTk4ZTM5M2ZhYjhhOTljYTA2Yjc1MjljYTQ","altText":"200_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFERmxMMmhtWXk4eE5UQTVPRFkyTWpJeU16a3dNaTh5TURBd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZDkyNDYwZmVkZWFkNWJhNGU4MThkMTQ5YTQwZGQ1OGE3N2Y2MTMwMDE3YmQwNDg4MzFiNGFiOTg5MjVmYmQ4ZQ","altText":"2000_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFEQTNMMmhtT0M4eE5UQTVPRFkyTWpNNE56YzBNaTh4TkRRd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8ZjhlOTAyOWM5NmU1OWRjY2UxOWRjNzA0N2U0N2YxNmY4Mjg4ODAzNGZmODMxNGU5MTkzNzcwYTY2YzA0MmI0OA","altText":"1440_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI5NXxpbWFnZS9qcGVnfGFETTNMMmhtTVM4eE5UQTVPRFkyTWpVNE5ETTFNQzh4TWpnd1h6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8Njg2OGE4ZDZjYWNhODNkMzBlMjQzMmE3OTA0ZDliOTU4MmI4MmVmY2ViYjc2Y2IwNmNkNGQyZmI0NzdjOGIwYw","altText":"1280_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDc4N3xpbWFnZS9qcGVnfGFEVTNMMmhsTkM4eE5UQTVPRFkyTWpreE1qQXpNQzh4TURJMFh6QXlNREF3TURFM01EQXdNMlUyTlRFd01EQXpNREJpTmw5RVJTNXFjR2N8YTRiZDAzYzg0ZDY2ZWUzYTUyNTFlNmNhMzY0YjhjYWE2MmVmMzVkMDQ0MmM1MTNhNDE3MTliNjIwNTU4MjdlMQ","altText":"1024_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTk1M3xpbWFnZS9qcGVnfGFETXdMMmc1TWk4eE5UQTVPRFkyTXpJek9UY3hNQzgzTmpoZk1ESXdNREF3TVRjd01EQXpaVFkxTVRBd01ETXdNR0kyWDBSRkxtcHdad3xiZWY2Yjk1MzFkYjQ0MDM1MmJlYTRjYzY5MjI2OGNhMGU0YmYxNWJiMmY4NzIxN2ViZjNlNmMxMDdjMjkxZjYw","altText":"768_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM0MXxpbWFnZS9qcGVnfGFEaG1MMmc0TkM4eE5UQTVPRFkyTXpZek1qa3lOaTgwT0RCZk1ESXdNREF3TVRjd01EQXpaVFkxTVRBd01ETXdNR0kyWDBSRkxtcHdad3wwYmMwODIzNDUzMDdjNjI2Y2Y1MWE2MDM0YWVhODMyMWIyOGNlODA4Nzc3YTQ1MTcxYjQ1ZjlkODZmZDlhMjll","altText":"480_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzfGltYWdlL2pwZWd8YUdReUwyZzNaQzh4TlRBNU9EWTJNemd5T1RVek5DOHlNREJmTURJd01EQXdNVGN3TURBelpUWTFNVEF3TURNd01HSTJYMFJGTG1wd1p3fGJkNGI1ZGMwMzkxMzhjM2EyMWE3ZmM3MDE1NzZlNDU2NWU5N2YzOTk4ZTM5M2ZhYjhhOTljYTA2Yjc1MjljYTQ","altText":"200_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000170003e651000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI3fGltYWdlL2pwZWd8YURNNUwyZ3hOeTh4TlRBNU9EWTJORGMwTnpBek9DOHhNakJmTURJd01EQXdNVGN3TURBelpUWTFNVEF3TURNd01HSTJYMFJGTG1wd1p3fDEzNzhlYWNmZjEzYWIzNzE4NGY4YjAzNDBjYmVhNDA5YTQ4NTIzOGVhMGE0YmQ2OGI1ZTg4YjZiZWE2MGZmYjg","altText":"120_020000170003e651000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NjIyNjB8aW1hZ2UvanBlZ3xhREptTDJoaE9DOHhOVEE1T0RZMk1UWTJOamcwTmd8M2YyNzVmYjk0ZjYwOTYwMWNiMDQxMjdmMDI5ZTAyNWRkMDZlNzE4NTQ0Zjg4YTE4MDViMDYxMzc4ZDRlMDgxZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000170003e651000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTIxNzB8aW1hZ2UvanBlZ3xhREZrTDJnM05pOHhOVEV3TlRrM05UWTBPREk0Tmd8YmNmOGNlMmY0YjExY2FmM2VkNDk2YWYwMGI3YjNlZDdmMjVmODhlODk4ZDJiM2E2OWZkMWI4MjM3OTAyZGRhYQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001b8c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjI3NDZ8aW1hZ2UvanBlZ3xhRGcwTDJobFpDOHhOVEUwTlRNMk5EVTROalV5Tmd8NDllMTBlMDAzZmFkYmNmMTNiMjg3MDllZjQ1ODU5YzEzZjE0NGFlNTg2NDIxYjAxMDAzZGUyZTAzZjk2ODE1Yw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"5940392_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjIyNTV8aW1hZ2UvanBlZ3xhREE0TDJoa1l5OHhOVEV3TlRrM05qVXdNREkxTkF8NDAzMzc3MTczODA3ZWI3ODgwNzc3ZDhlNjViNjY0ZTViMmI4ZTI3NTVhN2VkOTRlMDcyZTg0YmQwNjBjYjQ1NA","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000240001c146000100b6_EN.jpg"}],"categories":[{"code":"50011","name":"Signal Conditioners","url":"/c/signal-conditioners","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"signal-conditioners","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10013","name":"Energy Measurement Technology","url":"/c/energy-measurement-technology","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"energy-measurement-technology","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Anywhere high currents are measured and processed, WAGO's current transformers are your first choice. Voltage taps also easily and safely tap the measurement voltage in existing systems.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-energy-measurement-technology"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"855-1001/2500-1001","stock":null,"url":"/energy-measurement-technology/plug-in-current-transformer/p/855-1001_2500-1001","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","855-1001/2500-1001"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143262965","primaryCategoryName":"Energy Measurement Technology","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Energy Measurement Technology"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Plug-in current transformer","primaryImageUrl":null,"productGroup":null,"nameEn":"Plug-in current transformer; Primary rated current: 2500 A; Secondary rated current: 1 A; Rated power: 10 VA; Accuracy class: 1","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60253684","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Plug-in current transformer","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}