Item no. 855-4001/150-001

Split-core current transformer; Primary rated current: 150 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 1; Cable length: 3 m

Item no. 855-4001/150-001
Split-core current transformer; Primary rated current: 150 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 1; Cable length: 3 m
Regular in stock
Login
Variant selection
Primary rated current:   150A
Secondary rated current:   1A
Feedthrough for measurement conductor:   Ø 18 mm
PU (SPU): 1 Piece
Item no. 855-4001/150-001
Split-core current transformer; Primary rated current: 150 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 1; Cable length: 3 m
Regular in stock
Login
Variant selection
Primary rated current:   150A
Secondary rated current:   1A
Feedthrough for measurement conductor:   Ø 18 mm
PU (SPU): 1 Piece
Data
Description
Downloads
Approvals
Related products
Technical data
Safety and protection
Connection data
Physical data
Mechanical data
Material data
Environmental requirements
Standards and specifications
Commercial data
Product classification
Environmental Product Compliance