![power-supply_pro2_header-overview_2000x1125.jpg](/medias/200-power-supply-pro2-header-overview-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w5MzR8aW1hZ2UvanBlZ3xhR1F4TDJnd01DOHhOREUzTnprd016STBOek01TUM4eU1EQmZjRzkzWlhJdGMzVndjR3g1WDNCeWJ6SmZhR1ZoWkdWeUxXOTJaWEoyYVdWM1h6SXdNREI0TVRFeU5TNXFjR2N8OGVjYjMzZTM0ZTJhYTU5MzNhZGRjODNkY2VjMTYwNDVkMDNkOWNhNDQ3YjdkMTJhZGU2ODJiZDMyOTJlNDlmNA)
Let Power Communicate!
The WAGO Pro 2 Power Supply: As the requirements on them – both quantitative and qualitative – become more and more demanding, control cabinets are undergoing a transformation.
Greater networking, rising energy costs and growing customization require smaller, more economical, faster and more flexible solutions in control cabinets.
Class-Leading Features of the WAGO Pro 2 Power Supply
NEW
Product Expansion of the WAGO Pro 2 Redundancy Power Supply
To guarantee maximum system availability, power must be available for the corresponding system parts under all circumstances. Our WAGO Pro 2 Power Supplies with integrated MOSFET functionality let you set up redundant power supply systems, which can also be monitored continuously via communication modules. Modbus TCP, Modbus RTU, IO-Link and EtherNet/IPTM are available as protocols for communication with higher-level control systems.
NEW
An Intelligent Power Supply for Use in Hazardous Locations
Interface Configuration Software for the WAGO Pro 2 Power Supply
The configuration function can be used to configure the overload behavior of the power supply, for example. In addition to TopBoost and PowerBoost, the ECB functionality can also be selected in mechanical engineering applications to ensure compliance with the requirements of EN 60204.
The design of the WAGO Pro 2 Power Supply allows you to either read important operating parameters right off the front panel or retrieve additional valuable data via a controller. This data enables you to assess operating situations in real time and make reasoned decisions about your next steps. The WAGO Pro 2 Power Supply has various functions and components for precisely this purpose.
For data collection and read-out of status information, the Pro 2 Power Supply can be connected to a dedicated communication module at any time, allowing selection of the desired protocol for coupling with the automation and control level.
The LED bar chart on the front reliably indicates the current output power, as well as overloads and load reserves. The LEDs also indicate the selected operating mode; in addition, they can even signal warnings and errors.
Resource-Efficient Energy Use
Small but powerful: Though they may seem minor, differences in the technical data can have big effects: A typical a simple power supply with nominal power of 960 W achieves 91 % efficiency. In contrast, our Pro 2 Power Supply achieves 96.3 % efficiency. At first glance, it doesn’t seem like 5.3 percent would matter much, but it actually makes all the difference: The Pro 2 Power Supplies’ higher efficiency eliminates 37 W of power loss. Calculated over a five-year operating period, this amounts to savings of about 1,500 kWh – which corresponds to the annual consumption of a two-person household.
The Right Power, in the Right Place, at the Right Time
Applications with high output requirements call for professional power supplies capable of handling power peaks reliably. “The Power of the Possible” – whatever your specific requirements, the WAGO Pro 2 Power Supply makes them a possibility. With 150 % PowerBoost, 600 % TopBoost and further parameterizable overload behavior, the WAGO Power Supply Pro 2 protects and power systems with its intelligent power management. Standby mode also prevents unnecessary energy consumption during downtime.
The Benefits for You: