Well Equipped for Hazardous Areas
![](/medias/200-process-referenz-rucker-flughafen-flugzeug-tankewagen-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4fGltYWdlL2pwZWd8YURjd0wyZ3dOQzh4TkRJek5qQTFOVFEzTURFeE1DOHlNREJmY0hKdlkyVnpjMTl5WldabGNtVnVlbDl5ZFdOclpYSmZabXgxWjJoaFptVnVYMlpzZFdkNlpYVm5YM1JoYm10bGQyRm5aVzVmTWpBd01IZ3hNVEkxTG1wd1p3fGE4ZjI3OWEwMjBiYTc1Mzk1MDBmZmUxOWViNGUzMmNlOTUyNDRjNTY2ZDQxZjQwZWFjMzA3ODkyOTQwZmZjNDA)
Here’s How WAGO Supports You in the Ex Area:
- The WAGO 750 XTR I/O-SYSTEM for Ex area applications withstands even the most extreme conditions.
- The permissible surrounding air temperature range of −40°C to +70°C (−40°F ... +158°F) enables the modules to be used in any climatic zone without the need for additional protection from air-conditioning or heating systems.
The increased immunity to impulse voltages and interference even permit it to be used in medium-voltage systems.
Their extreme vibration and shock resistance satisfy even the requirements for rail vehicles and installation on marine diesel engines.