[ { "uid": "link_contact", "linkName": "Contatti", "url": "/it/contatti", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Librerie_BA","id":0,"type":"QUICKLINKS"},{"term":"Costruzione","id":1,"type":"QUICKLINKS"},{"term":"221","id":2,"type":"QUICKLINKS"},{"term":"Note applicative","id":3,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "cavo di connessione preassemblato; Eca; Spina/cavo aperto; 3 poli; Cod. S; H05VV-F 3 x 1,5 mm²; 8 m; 1,50 mm²; marrone", "description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with strain relief</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly S coding allows installation of solid and fine-stranded conductors. The pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow fast, efficient, error-free installation in numerous applications. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with live elements. Light switches and outlets can be integrated with the help of <i>WINSTA</i>® MIDI pluggable installation connectors with S coding in brown. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy and maximally flexible electrical installation. Building safety must be ensured at all times, even after the electrical installation stage. The required safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A plug and a free end are available. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with marking from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>with S coding for use in components such as motors or frequency converters</li><li>ready to install and use immediately</li><li>rapid, structured electrical installation</li></ul>", "mpn" : "771-9973/206-805", "sku" : "771-9973/206-805", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040001d00a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTd8aW1hZ2UvanBlZ3xhREZsTDJneU15OHhORFk0TmpZNU9USTVNRFkxTkM4eU1EQmZNREl3TURBd01EUXdNREF4WkRBd1lUQXdNREl3TUdJMlgwUkZMbXB3Wnd8NGY1NTRlNTc2ZTAyNWQ1ZGMyZDk1NDk1MWFkMjk5YmZlZjU2MjgxOGE4NTQ2ZTg5ZjU0ZWQ0YTI1NzNkNjAxZA", "gtin13" : "4050821310976", "category" : "Connettori a innesto diretto", "url" : "https://www.wago.com/it/connettori-a-innesto-diretto/cavo-di-connessione-preassemblato/p/771-9973_206-805" }
[ { "id": "details", "label":"Dettagli", "priority": 100 }, { "id": "downloads", "label":"Download", "priority": 90 } ]
WINSTA® MIDI Cod. art. 771-9973/206-805

cavo di connessione preassemblato; Eca; Spina/cavo aperto; 3 poli; Cod. S; H05VV-F 3 x 1,5 mm²; 8 m; 1,50 mm²; marrone

Cod. art. 771-9973/206-805
cavo di connessione preassemblato
Attendere...
Prezzo e disponibilità visibili dopo 
Il tuo prezzo per articolo*
A richiesta
U.I. (S.U.I.): 1 pezzi
Cod. art. 771-9973/206-805
cavo di connessione preassemblato
Attendere...
Prezzo e disponibilità visibili dopo 
Il tuo prezzo per articolo*
A richiesta
U.I. (S.U.I.): 1 pezzi