{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "cavo di connessione preassemblato; Eca; Presa/cavo aperto; 3 poli; Cod. A; H05VV-F 3G 1,5 mm²; 1 m; 1,50 mm²; bianco",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD 3-pole</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly 3-pole allows assembly of fine-stranded and solid conductors. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). With <i>WINSTA</i>® RD, we have created a product line that fits like a glove into boreholes or conduits thanks to its design. This product meets all the mandatory fire protection requirements of fire class E; therefore it can be used in domains where fire safety is relevant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a free end. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Choose durability and quality – with fire class E from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for use in many general mains applications</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "774-9993/106-102",
"sku" : "774-9993/106-102",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820744-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzR8aW1hZ2UvanBlZ3xhRGc1TDJoa01TOHhNek14TXpVNU9UUTNNVFkwTmk4eU1EQmZOemd5TURjME5GOUVSUzVxY0djfDI4NmUwYjNhNGUxNWIzOWQ3OGQwMGVlNDExNzE5NTI0N2VjYmMzYmVlOGIxOGEyZjNlODdkMDgxODk4YzMzYjU",
"gtin13" : "4045454321147",
"category" : "Connettori a innesto diretto",
"url" : "https://www.wago.com/it/connettori-a-innesto-diretto/cavo-di-connessione-preassemblato/p/774-9993_106-102"
}