{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Custodia antistrappo; 5 poli; per 1 cavo; 11,5 - 16,5 mm; 71 mm; bianco",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>Implement the energy supply quickly and easily: The strain relief housing from the <i>WINSTA</i>® MIDI product line is the solution for error-free electrical installation. A comprehensive range of accessories complements the WINSTA® product line from WAGO. Our <i>WINSTA</i>® MIDI product line achieves maximum flexibility for the installation of applications. With its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees error-free, time-saving installation and offers flexibility and customization for meeting all installation requirements. The strip length is 71 mm.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pre-assembled versions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-515/021-000",
"sku" : "770-515/021-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347415-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTd8aW1hZ2UvanBlZ3xhRGszTDJneU9TOHhORFk0TXpNNE9URTVPRE0yTmk4eU1EQmZOak0wTnpReE5WOUVSUzVxY0djfGJiYzI5NzkyMTg1NzlmMzViNjljODRhNmViODRiM2Y3MDY2MDE3NDExZmE4Y2FlMzQ2NjlmZDU5MWRkZGU0ZTY",
"gtin13" : "4045454026240",
"category" : "Connettori a innesto diretto",
"url" : "https://www.wago.com/it/connettori-a-innesto-diretto/custodia-antistrappo/p/770-515_021-000"
}