{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Presa con innesto a scatto; con interfaccia sporgente; 4 poli; Cod. A; 4,00 mm²; nero",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI 4-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI female connector/socket with protection against mismating. Our pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow resource-efficient, error-free installation in numerous applications. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is especially suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, flexible, and secure electrical installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>for any mains application</li><li>ready to install and use immediately</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-704/009-000",
"sku" : "770-704/009-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000005000373e3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4fGltYWdlL2pwZWd8YUROaEwyaGtNeTh4TkRBd01UazFNRE0xT1RVNE1pOHlNREJmTURJd01EQXdNRFV3TURBek56TmxNekF3TURNd01HSTJYMFJGTG1wd1p3fGMyZGJiMjZlM2QwNjhkNDdhZDA3NTQzMzY0MGE2N2E2YjFmZGE4NWQyNmE5ZTQzODU1ZTY1NGEyNDEzYWVjMmU",
"gtin13" : "4045454655068",
"category" : "Connettori a innesto diretto",
"url" : "https://www.wago.com/it/connettori-a-innesto-diretto/presa-con-innesto-a-scatto/p/770-704_009-000"
}