{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Presa con innesto a scatto; senza leva di bloccaggio; 5 poli; Cod. A; 1,50 mm²; nero",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI rated current 13 A</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket A coding supports fast, reliable installation. WAGO pluggable installation connectors are used when requirements repeat or are planned on a specified grid, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP40. Users' hands and tools will never come into contact with live elements. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MINI pluggable installation connectors, you can clearly distinguish different circuits. <i>WINSTA</i>® MINI follows the trend towards miniaturisation. Our smallest pluggable connection system is very good for lights, for example, since as a result of LED technology; due to complex systems, these offer less and less space for the connection technology.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP40 from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>suitable for any application</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-705/006-000",
"sku" : "890-705/006-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f00007cc9000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIxfGltYWdlL2pwZWd8YURsbUwyaGhOUzh4TkRBd01UVTJNRE0xTkRnME5pOHlNREJmTURJd01EQXdNR1l3TURBd04yTmpPVEF3TURJd01HSTJYMFJGTG1wd1p3fDljZjE5YzIyMTY4OTQ0MmQ1ZTllNTJhNjg2YzEyNTFlZjUxOThjYzZjZGZlMTEyMzM5MDQ1MDMyN2Q3NWVjMzE",
"gtin13" : "4050821312253",
"category" : "Connettori a innesto diretto",
"url" : "https://www.wago.com/it/connettori-a-innesto-diretto/presa-con-innesto-a-scatto/p/890-705_006-000"
}