{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Presa; 5 poli; Cod. I; 1,50 mm²; blu",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket I coding provides the foundation for installation of solid and fine-stranded conductors. Our pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow fast, efficient, error-free installation in numerous possible uses. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. I coding in blue is used to mark <i>WINSTA</i>® MINI pluggable installation connectors, which are used primarily in automation of buildings for activating lighting. Especially where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its advantageous properties. It saves space, and, with Push-in CAGE CLAMP® spring pressure connection technology, it also saves time, since the connection is low-maintenance and can be performed without screw connections.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Choose quality and durability – with protection against mismating from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>consistent IP40 protection</li><li>for lighting management</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-1105",
"sku" : "890-1105",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000b00037a51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMwfGltYWdlL2pwZWd8YURRNEwyZzJOUzh4TkRZNU1ESXpNek0xTWpJeU1pOHlNREJmTURJd01EQXdNR0l3TURBek4yRTFNVEF3TURFd01HSTJYMFJGTG1wd1p3fGI5NDJhODM5YjAzYzA2N2UxM2VjZGQyOTU1ZmU3YjE0MzEyNjIwMGU2Y2QxNWFhYzYxOGU2YmVmY2QyM2ZiODQ",
"gtin13" : "4055143548588",
"category" : "Connettori a innesto diretto",
"url" : "https://www.wago.com/it/connettori-a-innesto-diretto/presa/p/890-1105"
}