{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Spina; con contatto di terra diretto; 3 poli; Cod. A; 4,00 mm²; nero",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI male connector/plug 3-pole. The pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow flexible, error-free installation in numerous possible uses. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20. The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in white or black is normally used for general mains applications in power distribution. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the included test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus faster, more reliable, and error-free. Using this pre-assembled system reduces assembly times and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>suitable for any application</li><li>ready for immediate use</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-213/002-000",
"sku" : "770-213/002-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200037ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzfGltYWdlL2pwZWd8YURGakwyaGpOUzh4TkRZNE1UTTROelF3TVRJME5pOHlNREJmTURJd01EQXdNREl3TURBek4yVmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4NDk5MDAzMTdmOGUzZGE1MDIwMzlmNzA4YjFkZDQ1NWY5ZGQ5MzhjYzlkZWNiNjdhNGM5MzI1YWE3YzA3NDA",
"gtin13" : "4045454072421",
"category" : "Connettori a innesto diretto",
"url" : "https://www.wago.com/it/connettori-a-innesto-diretto/spina/p/770-213_002-000"
}