{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Telaio a scatto Snap-In; 2 poli; 1,0 - 3,0 mm; nero",
"description" : "<h2>Mounting accessories <i>WINSTA</i>® MIDI 2-pole</h2><br/><br/>When using the mounting accessories from the <i>WINSTA</i>® MIDI product line, zero-defect installation is guaranteed. An extensive range of accessories complements the WINSTA® product line from WAGO. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Due to the built-in test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Now you can also lower installation expenses without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>simple circuits</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-317",
"sku" : "770-317",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000000039dcf000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2fGltYWdlL2pwZWd8YUdOakwyZzNZaTh4TkRBd01UQXhNRFEwTWpJM01DOHlNREJmTURJd01EQXdNREF3TURBek9XUmpaakF3TURJd01HSTJYMFJGTG1wd1p3fDcxMWRjNDVhNDdjYjQ4ZDIyMDA2NjQyNDZiMGZiNmQ1NzViNDNjMjNkZmQyNWExNTZkMTBlMzRlNGIwYzMwZmU",
"gtin13" : "4050821261162",
"category" : "Connettori a innesto diretto",
"url" : "https://www.wago.com/it/connettori-a-innesto-diretto/telaio-a-scatto-snap-in/p/770-317"
}