{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Telaio a scatto Snap-In; 4 poli; 1,0 - 3,0 mm; nero",
"description" : "<h2>Mounting accessories <i>WINSTA</i>® MIDI 4-pole</h2><br/><br/>Thanks to the mounting accessories from the <i>WINSTA</i>® MIDI product line, straightforward installation is ensured. With WAGO, you get enjoy the advantages of a large selection of accessories for the WINSTA® product line. The <i>WINSTA</i>® MIDI product line offers total flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it achieves time-saving, error-free installation and offers customization and flexibility for meeting all installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose durability and quality – with protection against mismating from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>simple circuits</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-319",
"sku" : "770-319",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002300013a03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU4fGltYWdlL2pwZWd8YUdZeUwyaGpPQzh4TkRBd01qWXhOekExTnpNeE1DOHlNREJmTURJd01EQXdNak13TURBeE0yRXdNekF3TURFd01HSTJYMFJGTG1wd1p3fDYxYzcyNGRkYzNhODM5NGZlZWYzYTdlZGNmMTE2ZTIwZGY2NDE1YzIxMWQxM2IyMmIxZWJkZWQ3MzEzODRiNzg",
"gtin13" : "4055143404945",
"category" : "Connettori a innesto diretto",
"url" : "https://www.wago.com/it/connettori-a-innesto-diretto/telaio-a-scatto-snap-in/p/770-319"
}