{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Morsetto per circuito stampato; leva; 1,5 mm²; Passo pin 3,5 mm; 6 poli; Push-in CAGE CLAMP®; 1,50 mm²; grigio",
"description" : "<h2>PCB terminal block, 2601 Series, 0 °conductor entry to board</h2><br/><br/>This PCB terminal block (item number 2601-1106) is designed for simple and secure connections. You can rely on tried and tested safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 160 V and a rated current of 17.5 A, making it suitable for high-load applications. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without needing to use any tools—all thanks to its pluggable design. The dimensions are 22.5 x 16.35 x 16.58 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It features one level and six clamping points that you can use to connect six potentials / 6 poles. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. A lever is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. Insert the conductor into the board at an angle of 0°.. The solder pins are organized over the entire terminal strip (in-line) and are 1 x 0.5 mm cross-section and 3.6 mm in length. Each potential has two solder pins.<br/>",
"mpn" : "2601-1106",
"sku" : "2601-1106",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7394021-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODczMHxpbWFnZS9qcGVnfGFHWXdMMmhtWXk4eE5EUTVNemt5T1RVek56VTJOaTh5TURCZk56TTVOREF5TVY5RVJTNXFjR2N8MmYxNDc2NDA0MDQ0NWEzODNhYWEyNDNjN2YwN2ZjMjc5MWVhMzU3YzdiZGFkNzhkOTkwZGM1Mzk2ZDM0NGY4Zg",
"gtin13" : "4066966298314",
"category" : "Morsetti e connettori innestabili per circuiti stampati",
"url" : "https://www.wago.com/it/morsetti-e-connettori-innestabili-per-circuiti-stampati/morsetto-per-circuito-stampato/p/2601-1106"
}