[ { "uid": "link_contact", "linkName": "Contatti", "url": "/it/contatti", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Librerie_BA","id":0,"type":"QUICKLINKS"},{"term":"Costruzione","id":1,"type":"QUICKLINKS"},{"term":"221","id":2,"type":"QUICKLINKS"},{"term":"Note applicative","id":3,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Morsetto a due piani; separatore grigio; L; sporgente; inserti contatto solo su piano superiore; per guida DIN 35 x 15 e 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; grigio", "description" : "<h2>Double-deck terminal block, 2002 Series, gray</h2><br/><br/>Convenient electrical installations are guaranteed with this double-deck terminal block (item number 2002-2201/097-000). The double-deck terminal block also serves as a through terminal block. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the type of conductor, this double-deck terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and two clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-2201/097-000", "sku" : "2002-2201/097-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000023000169b1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwfGltYWdlL2pwZWd8YUdFeUwyZzVOUzh4TkRZNE1qSXdNRE0zTlRNeU5pOHlNREJmTURJd01EQXdNak13TURBeE5qbGlNVEF3TURFd01HSTJYMFJGTG1wd1p3fGNhZjhjZGFlODU4Njk5OTc2MjNiM2JiNTI3OTBkN2Q3MDczNTUxNjk1ZGU1YzIyZjhlYmNjZTRhN2IwODFmYTI", "gtin13" : "4055143420242", "category" : "Morsetti per montaggio su guida", "url" : "https://www.wago.com/it/morsetti-per-montaggio-su-guida/morsetto-a-due-piani/p/2002-2201_097-000" }
[ { "id": "details", "label":"Dettagli", "priority": 100 }, { "id": "downloads", "label":"Download", "priority": 90 } ]
TOPJOB® S Cod. art. 2002-2201/097-000

Morsetto a due piani; separatore grigio; L; sporgente; inserti contatto solo su piano superiore; per guida DIN 35 x 15 e 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; grigio

Cod. art. 2002-2201/097-000
Morsetto a due piani
Attendere...
Prezzo e disponibilità visibili dopo 
Il tuo prezzo per articolo*
A richiesta
U.I. (S.U.I.): 50 pezzi
Cod. art. 2002-2201/097-000
Morsetto a due piani
Attendere...
Prezzo e disponibilità visibili dopo 
Il tuo prezzo per articolo*
A richiesta
U.I. (S.U.I.): 50 pezzi