[ { "uid": "link_contact", "linkName": "Contatti", "url": "/it/contatti", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Librerie_BA","id":0,"type":"QUICKLINKS"},{"term":"Costruzione","id":1,"type":"QUICKLINKS"},{"term":"221","id":2,"type":"QUICKLINKS"},{"term":"Note applicative","id":3,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Morsetto a due piani; Morsetto passante/passante; con piastra terminale; N/L; con portaetichette; Ingresso conduttore blu piano inferiore; per guida DIN 35 x 15 e 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; grigio", "description" : "<h2>Double-deck terminal block, 2002 Series, gray</h2><br/><br/>Our double-deck terminal block (item number 2002-2232/099-000) simplifies electrical installations. The double-deck terminal block also functions as a through terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Depending on the conductor type, this double-deck terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and four clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2232/099-000", "sku" : "2002-2232/099-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000010000244ab000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY1fGltYWdlL2pwZWd8YURnMkwyaGxNUzh4TkRZNE1UazBOekF4TXpFMU1DOHlNREJmTURJd01EQXdNVEF3TURBeU5EUmhZakF3TURNd01HSTJYMFJGTG1wd1p3fDNiYjZhZDI1ZDFlOGM5MjczNGZhNzVhNTRjMGZkOTM3N2Y3NjIwNWNkODc4ZDIzMzM0YzA3N2QzMDdmODk5ODI", "gtin13" : "4050821299066", "category" : "Morsetti per montaggio su guida", "url" : "https://www.wago.com/it/morsetti-per-montaggio-su-guida/morsetto-a-due-piani/p/2002-2232_099-000" }
[ { "id": "details", "label":"Dettagli", "priority": 100 }, { "id": "downloads", "label":"Download", "priority": 90 } ]
TOPJOB® S Cod. art. 2002-2232/099-000

Morsetto a due piani; Morsetto passante/passante; con piastra terminale; N/L; con portaetichette; Ingresso conduttore blu piano inferiore; per guida DIN 35 x 15 e 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; grigio

Cod. art. 2002-2232/099-000
Morsetto a due piani
Attendere...
Prezzo e disponibilità visibili dopo 
Il tuo prezzo per articolo*
A richiesta
U.I. (S.U.I.): 50 pezzi
Cod. art. 2002-2232/099-000
Morsetto a due piani
Attendere...
Prezzo e disponibilità visibili dopo 
Il tuo prezzo per articolo*
A richiesta
U.I. (S.U.I.): 50 pezzi