[ { "uid": "link_contact", "linkName": "Contatti", "url": "/it/contatti", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Librerie_BA","id":0,"type":"QUICKLINKS"},{"term":"Costruzione","id":1,"type":"QUICKLINKS"},{"term":"221","id":2,"type":"QUICKLINKS"},{"term":"Note applicative","id":3,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Spina femmina per 1 conduttore; Push-in CAGE CLAMP®; 4 mm²; Passo pin 5,2 mm; 9 poli; 4,00 mm²; blu", "description" : "<h2>Female connector, 2022 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our female connector (item number 2022-109/000-006) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are important parameters when selecting a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 690 V and a rated current of 24 A. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this female connector. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. The dimensions are 46.8 x 40.5 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². Up to nine potentials / nine poles can be connected to this terminal strip using nine clamping points. The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "2022-109/000-006", "sku" : "2022-109/000-006", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA2fGltYWdlL2pwZWd8YUdaaUwyZzROaTh4TkRZNE1Ua3lOVGMzT1RRNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fDNlMjI0ZWVkZmYxYzkxNTk2MzUyY2E2ZWU1NDVkY2RlODlmNWRlODI3MDhhZjcwYzNhZGU3OWY3MDU3YzkxMjE", "gtin13" : "4045454705497", "category" : "Morsetti per montaggio su guida", "url" : "https://www.wago.com/it/morsetti-per-montaggio-su-guida/spina-femmina-per-1-conduttore/p/2022-109_000-006" }
[ { "id": "details", "label":"Dettagli", "priority": 100 }, { "id": "downloads", "label":"Download", "priority": 90 } ]
X-COM S Cod. art. 2022-109/000-006

Spina femmina per 1 conduttore; Push-in CAGE CLAMP®; 4 mm²; Passo pin 5,2 mm; 9 poli; 4,00 mm²; blu

Cod. art. 2022-109/000-006
Spina femmina per 1 conduttore
Attendere...
Prezzo e disponibilità visibili dopo 
Il tuo prezzo per articolo*
A richiesta
U.I. (S.U.I.): 50 pezzi
Cod. art. 2022-109/000-006
Spina femmina per 1 conduttore
Attendere...
Prezzo e disponibilità visibili dopo 
Il tuo prezzo per articolo*
A richiesta
U.I. (S.U.I.): 50 pezzi