[ { "uid": "link_contact", "linkName": "Contatti", "url": "/it/contatti", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Librerie_BA","id":0,"type":"QUICKLINKS"},{"term":"Costruzione","id":1,"type":"QUICKLINKS"},{"term":"221","id":2,"type":"QUICKLINKS"},{"term":"Note applicative","id":3,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Spina femmina per 1 conduttore; CAGE CLAMP®; 4 mm²; Passo pin 5 mm; 7 poli; Pin di codifica; 4,00 mm²; blu", "description" : "<h2>Female connector, 769 Series, blue</h2><br/><br/>Our female connector (item number 769-107/000-006) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Conductors should only be connected to this female connector if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 35 x 45.2 x 18.3 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Seven potentials can connect seven poles using the seven clamping points The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "769-107/000-006", "sku" : "769-107/000-006", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691020-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE1M3xpbWFnZS9qcGVnfGFHWmtMMmcwTVM4eE16a3pNVGs0TmpNNE5qazNOQzh5TURCZk1UQTJPVEV3TWpCZlJFVXVhbkJufDY2NTMzNGFkOGRmNjMzMzUxZTc1OTgyOGEyZGMwOWFkMmRiNjliNmNhNjQ1ZDc4ZmM0MDE1ZDQyYTA4MTliZTg", "gtin13" : "4045454579838", "category" : "Morsetti per montaggio su guida", "url" : "https://www.wago.com/it/morsetti-per-montaggio-su-guida/spina-femmina-per-1-conduttore/p/769-107_000-006" }
[ { "id": "details", "label":"Dettagli", "priority": 100 }, { "id": "downloads", "label":"Download", "priority": 90 } ]
X-COM Cod. art. 769-107/000-006

Spina femmina per 1 conduttore; CAGE CLAMP®; 4 mm²; Passo pin 5 mm; 7 poli; Pin di codifica; 4,00 mm²; blu

Cod. art. 769-107/000-006
Spina femmina per 1 conduttore
Attendere...
Prezzo e disponibilità visibili dopo 
Il tuo prezzo per articolo*
A richiesta
U.I. (S.U.I.): 25 pezzi
Cod. art. 769-107/000-006
Spina femmina per 1 conduttore
Attendere...
Prezzo e disponibilità visibili dopo 
Il tuo prezzo per articolo*
A richiesta
U.I. (S.U.I.): 25 pezzi