[ { "uid": "link_contact", "linkName": "Contatti", "url": "/it/contatti", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Librerie_BA","id":0,"type":"QUICKLINKS"},{"term":"Costruzione","id":1,"type":"QUICKLINKS"},{"term":"221","id":2,"type":"QUICKLINKS"},{"term":"Note applicative","id":3,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Spina femmina per 1 conduttore; CAGE CLAMP®; 4 mm²; Passo pin 5 mm; 15 poli; Pin di codifica; 4,00 mm²; giallo-verde/grigio", "description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>This female connector (item number 769-115/000-036) provides seamless electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Conductors can only be connected to this female connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 75 x 45.2 x 18.3 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to fifteen potentials / fifteen poles can be connected to this terminal strip using fifteen clamping points. The green-yellow/gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "769-115/000-036", "sku" : "769-115/000-036", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691430-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2NXxpbWFnZS9qcGVnfGFHVmtMMmhrWVM4eE16a3pNakEwTWpRNE5UYzVNQzh5TURCZk1UQTJPVEUwTXpCZlJFVXVhbkJufGNjOTg2Yzc5MjQwNzMzMGI5ZjAwM2I5ZjhjYjA1YTg5NDAzNTdjYWNhNWFlZWViZjhkMDUzZTY1NzE3YjAyNzA", "gtin13" : "4045454701185", "category" : "Morsetti per montaggio su guida", "url" : "https://www.wago.com/it/morsetti-per-montaggio-su-guida/spina-femmina-per-1-conduttore/p/769-115_000-036" }
[ { "id": "details", "label":"Dettagli", "priority": 100 }, { "id": "downloads", "label":"Download", "priority": 90 } ]
X-COM Cod. art. 769-115/000-036

Spina femmina per 1 conduttore; CAGE CLAMP®; 4 mm²; Passo pin 5 mm; 15 poli; Pin di codifica; 4,00 mm²; giallo-verde/grigio

Cod. art. 769-115/000-036
Spina femmina per 1 conduttore
Attendere...
Prezzo e disponibilità visibili dopo 
Il tuo prezzo per articolo*
A richiesta
U.I. (S.U.I.): 10 pezzi
Cod. art. 769-115/000-036
Spina femmina per 1 conduttore
Attendere...
Prezzo e disponibilità visibili dopo 
Il tuo prezzo per articolo*
A richiesta
U.I. (S.U.I.): 10 pezzi